|
|
|
|
产品信息特性
DESCRIPTION/ORDERING INFORMATIONThe TLC5916/TLC5917 is designed for LED displays and LED lighting applications with constant-current control and open-load, shorted-load, and overtemperature detection. The TLC5916/TLC5917 contains an 8-bit shift register and data latches, which convert serial input data into parallel output format. At the output stage, eight regulated current ports are designed to provide uniform and constant current for driving LEDs within a wide range of VF variations. Used in system design for LED display applications, e.g., LED panels, it provides great flexibility and device performance. Users can adjust the output current from 5 mA to 120 mA through an external resistor, Rext, which gives flexibility in controlling the light intensity of LEDs. The devices are designed for up to 17 V at the output port. The high clock frequency, 30 MHz, also satisfies the system requirements of high-volume data transmission. The TLC5916/TLC5917 provides a Special Mode in which two functions are included, Error Detection and Current Gain Control. There are two operation modes and three phases: Normal Mode phase, Mode Switching transition phase, and Special Mode phase. The signal on the multiple function pin OE(ED2) is monitored to determine the mode. When an one-clock-wide pulse appears on OE(ED2), the device enters the Mode Switching phase. At this time, the voltage level on LE(ED1) determines the mode to which the TLC5916/TLC5917 switches. In the Normal Mode phase, the serial data can be transferred into TLC5916/TLC5917 via the pin SDI, shifted in the shift register, and transferred out via the pin SDO. LE(ED1) can latch the serial data in the shift register to the output latch. OE(ED2) enables the output drivers to sink current. In the Special Mode phase, the low-voltage-level signal OE(ED2) can enable output channels and detect the status of the output current, to determine if the driving current level is sufficient. The detected Error Status is loaded into the 8-bit shift register and shifted out via the pin SDO, synchronous to the CLK signal. The system controller can read the error status and determine whether or not the LEDs are properly lit. In the Special Mode phase, the TLC5916/TLC5917 allows users to adjust the output current level by setting a runtime-programmable Configuration Code. The code is sent into the TLC5916/TLC5917 via SDI. The positive pulse of LE(ED1) latches the code in the shift register into a built-in 8-bit configuration latch, instead of the output latch. The code affects the voltage at the terminal R-EXT and controls the output-current regulator. The output current can be finely adjusted by a gain ranging from 1/12 to 127/128 in 256 steps. Therefore, the current skew between ICs can be compensated within less than 1%. This feature is suitable for white balancing in LED color display panels. |
| 价格(美元) | 封装 | 样片 | |||||
| 器件 | 状态 | 温度 (oC) | 价格(美元) | Quantity | 封装 | 引脚 | 顶端标记 | 封装数量 | 封装载体 | 样片 |
| TLC5916QDRQ1 | ACTIVE | -40 to 125 | 0.71 | 1ku | SOIC (D) | 16 | 查看 | 2500 | 采购样片 |
建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。
若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。
| TI 库存状态 | 已报告的分销商库存 | |||||||
| TLC5916QDRQ1 | 截至 4:31 PM GMT, 2008年 9月 5日 | 截至 4:31 PM GMT, 2008年 9月 5日 | ||||||
| 库存 | 在制数量 | 日期 | 交货周期 | 地区 | 公司 | 库存 | 采购 | ||
| 10k* | 14 Weeks | 无报告 查看经销商 | ||||||
| 查看中国经销商 | ||||||||
* 我们的信息每天更新,如果这无法满足您的需求, 请尽早与我们联系 有关实时库存信息, 您也可以联系 TI 授权分销商 包括 上述所列 的那些授权经销商。
**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。
| 产品目录 | DPPM / MTBF / FIT 率 | ||||
| 器件 | 环保计划* | 铅/焊球涂层 | MSL 等级/回流焊峰 | 详细信息 | 详细信息 |
| TLC5916QDRQ1 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | 查看 | 查看 |
* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。
如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。