TLK3134 状态: ACTIVE

4 通道 600Mbps 至 3.75Gbps 多速率收发器

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 TLK3134
Pin/Package289BGA  
Operating Temp Range(Celsius)-40 to 85  
Gbps per Serial Channel(Min)0.6  
Gbps per Serial Channel(Max)3.75  
Number of Serial Channels4  
mW per Serial Channel400  
 样片
 库存

产品信息

特性

  • Four-Channel 600Mbps to 3.75Gbps Multi-Rate Transceiver
  • Supports 10GbE (XAUI), 1X/2X/10X Fibre Channel (FC), CPRI (x1/x2/x3), OBSAI (x1/x2/x4), and 1GbE (1000Base-X) Data Rates
  • Complete IEEE Compliant 10 GbE XGXS (XAUI) Compliant Core and 1000Base-X PCS Support
  • Supports Independent Channel SERDES Operation Modes in 8/10 Bit Data Modes (TBI and 8 Bit + Control)
  • Serial Side Transmit De-Emphasis and Receive Adaptive Equalization to Allow Extended Backplane Reach
  • Low Jitter LC Oscillator Jitter-Cleaner Allows use of Poor Quality REFCLK
  • Full Datapath Loopback Capability (Serial/Parallel Side)
  • Support PRBS 27-1 and 223 - 1 gen/verify.
    Support standard defined CJPAT, CRPAT, High and Low Frequency, and Mixed Freq Testing
  • XGMII/GMII/RGMII: HSTL Class I/O With On-Chip 50 Termination on Inputs/Outputs (1.5/1.8 V Power Supply)
  • XGMII/GMII/RGMII: Source And Data Centered I/O Timing Modes
  • Supports Jumbo Packet (9600 byte maximum) Operation.
  • XAUI Align Character Skew Support of 30 Bit Times at Chip Pins
  • MDIO: IEEE 802.3ae Clause 22 and Clause 45 Compliant Management Data Input / Output Interface Modes (Either 1.2 V or 2.5 V MDIO I/O)
  • 1.2 V Core, 1.5 V/1.8 V HSTL I/O Supply, and 2.5 V LVCMOS I/O Supply
  • JTAG: IEEE 1149.1/1149.6 Test Interface
  • ±200 ppm Clock Tolerance in 1000Base-X and XAUI Transmit and Receive Datapaths
  • 90 nm Advanced CMOS Technology
  • Package: PBGA, 19×19mm, 289 Ball, 1mm Pitch
  • 1.6W Typical Power Dissipation (1.5 V HSTL XAUI Mode, Input HSTL Termination Disabled)
  • Asymmetric RX/TX Rates Supported in Independent Channel Modes
  • Industrial Ambient Operating Temperature (–40°C to 85°C) at Full Rate

说明

The TLK3134 is a flexible four-channel independently configurable serial transceiver. It can be configured to be compliant with the 10Gbps Ethernet XAUI specification. It can also be configured to be compliant with the 1000Base-X 1Gbps Ethernet Specification (Auto-Negotiation not supported). The TLK3134 provides high-speed bidirectional point-to-point data transmissions with up to 30 Gbps of raw data transmission capacity. The primary application of this device is in backplanes and front panel connections requiring 10Gbps connections over controlled impedance media of approximately 50. The transmission media can be printed circuit board (PCB) traces, copper cables or fiber-optical media. The ultimate rate and distance of data transfer is dependent upon the attenuation characteristics of the media and the noise coupling into the lines.

The TLK3134 performs the parallel-to-serial, serial-to-parallel conversion, and clock extraction functions for a physical layer interface. The TLK3134 provides a complete XGXS/PCS function defined in Clause 47/48 of the IEEE 802.3ae 10Gbps Ethernet standard. The TLK3134 also provides 1000Base-X (PCS) layer functionality described in Clause 36 of 802.3-2002. The serial transmitter is implemented using differential Current Mode Logic (CML) with integrated termination resistors.

The TLK3134 can be optionally configured as a XAUI or 10GFC transceiver. TLK3134 supports a 32-bit data path, 4-bit control, 10 Gigabit Media Independent Interface (XGMII) to the protocol device. Figure 1-1 shows an example system block diagram for TLK3134 used to provide the 10Gbps Ethernet Physical Coding Sublayer to Coarse Wave-length Division Multiplexed optical transceiver or parallel optics.

Many common applications may be enabled by way of externally available control pins. Detailed control of the TLK3134 on a per channel basis is available by way of accessing a register space of control bits available through a two-wire access port called the Management Data Input/Output (MDIO) interface.

The PCS (Physical Coding Sublayer) functions such as the CTC FIFO are designed to be compliant for an IEEE 802.3 XAUI or 1000Base-X PCS link. However, each of the PCS functions may be disabled or bypassed until the TLK3134 is operating at its most basic state, that of a simple four channel 10-bit SERDES suitable for a wide range of applications such as CPRI or OBSAI wireless infrastructure links.

The differential output swing for the TLK3134 is by default suitable for compliance with IEEE 802.3 XAUI links, which is also suitable for CPRI LV serial links. The TLK3134 provides for setting larger output signal swing suitable for CPRI HV links by setting an appropriate register bit available though MDIO.

Figure 1-2 shows an example system block diagram for TLK3134 used to provide the system backplane interconnect.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体样片
TLK3134ZELACTIVE-40 to 8535.00 | 1kuBGA (ZEL) | 289 84 | JEDEC TRAY (10+1)请与TI分销商或销售办事处联系申请样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TLK3134ZEL截至 5:07 PM GMT, 2009年 7月 3日截至 5:07 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 8 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TLK3134ZEL 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-4-260C-72 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

TLK3134 最新技术文档 Help

数据表

模型

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here