TLV320AIC3007 状态: ACTIVE

具有集成 D 类放大器的低功耗立体声编解码器

      
         
此产品变更时通知我

另请参阅

  • TLV320AIC3254 - 器件与被比较器件具有相似功能,但并不功能等效。  Lower-power with miniDSP, without class-D speaker amplifier
  • TLV320AIC3204 - 器件与被比较器件具有相似功能,但并不功能等效。  Lower-power without class-D speaker amplifier
  • TLV320AIC3104 - 器件与被比较器件具有相似功能,但并不功能等效。  Without class-D speaker amplifier

更多替代产品


数据表

Download - PDF Icon

 TLV320AIC3007
SNR DAC / SNR ADC(Typ)(dB)93 / 87  
# DACs / # ADCs2 / 2  
# Inputs / # Outputs7 / 6  
Sampling Rate(Max)(kHz)96  
Resolution(Bits)24  
Digital Audio InterfaceL,R,I2S,TDM,DSP   
Control InterfaceI2C  
Analog Supply(V)2.7 - 3.6  
Digital Supply(V)1.65 - 1.95  
IO Supply (Volts)1.1 - 3.6  
Pd(Typ)(mW)15  
Additional FeaturesLP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL, HS Detect, Mono 1W Class-D  
Operating Temperature Range(°C)-40 to 85  
Pin/Package40WQFN  
 样片
 库存

评估了此产品的客户还评估了

  • CC8520: 用于无线数字音频流的 PurePath™ 无线 2.4GHz 射频 SoC
  • BQ32000: Serial RTC
  • 产品信息

    特性

    • Stereo CODEC with Integrated Mono Class-D Amplifier
    • High Performance Audio DAC
      • 93 dBA Signal-to-Noise Ratio (Single Ended)
      • 16/20/24/32-Bit Data
      • Supports Sample Rates From 8 kHz to 96 kHz
      • 3D/Bass/Treble/EQ/De-Emphasis Effects
      • Flexible Power Saving Modes and Performance are Available
    • High Performance Audio ADC
      • 87 dBA Signal-to-Noise Ratio
      • Supports Rates From 8 kHz to 96 kHz
      • Digital Signal Processing and Noise Filtering Available During Record
    • Seven Audio Input Pins
      • Programmable as 6 Single-Ended or 3 Fully Differential Inputs
      • Capability for Floating Input Configurations
    • Multiple Audio Output Drivers
      • Mono Fully Differential or Stereo Single-Ended Headphone Drivers
      • Single-Ended Stereo Line Outputs
    • Mono Class-D 1W BTL 8 Speaker Driver
    • Low Power Consumption: 15-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
    • Ultra-Low Power Mode with Passive Analog Bypass

    View All Features in Datasheet

    说明

    The TLV320AIC3007 is a low power stereo audio codec with stereo headphone amplifier, and mono class-D speaker driver, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

    The record path of the TLV320AIC3007 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras.

    View All Description in Datasheet

        

    定价/封装/CAD 设计工具/样片

    价格(美元)封装样片
    器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体样片
    TLV320AIC3007IRSBRACTIVE-40 to 852.35 | 1kuWQFN (RSB) | 40 3000 | LARGE T&R请与TI分销商或销售办事处联系申请样片
    TLV320AIC3007IRSBTACTIVE-40 to 852.60 | 1kuWQFN (RSB) | 40 250 | SMALL T&R请与TI分销商或销售办事处联系申请样片

    建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

    库存

    已报告的分销商库存 截至 5:45 PM GMT, 2010年 7月 30日
    地区公司库存采购
    TLV320AIC3007IRSBR
    无报告
    查看经销商
    TLV320AIC3007IRSBT
    AsiaPremier Electronics 114
    Worldwide
    更长的运输时间并且可能会收取相关费用
    Mouser Electronics 683
    查看中国经销商

    有关产品批量的交货时间,请联系首选的 TI 授权代理商 或您当地的TI销售办事处。

    质量与无铅数据

     产品目录DPPM / MTBF / FIT 率
    器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
    TLV320AIC3007IRSBR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
    TLV320AIC3007IRSBT 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看

    * 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

    如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

    技术文档

    数据表

    用户指南

    工具与软件

    名称型号 公司 工具/软件类型
    TLV320AIC3007 评估模块 (EVM) 和 USB 主板TLV320AIC3007EVM-KTexas Instruments开发电路板/EVM
    用于数字双二阶滤波器的系数计算器COEFFICIENT-CALCTexas Instruments计算实用程序
    用于音频转换器的软件驱动程序CODECDRIVERS-SW Texas Instruments 应用软件 

    型号 名称 产品系列 注释
    TLV320AIC3254   采用 miniDSP 和 Power TuneTM 技术的超低功耗立体声音频编解码器   AUDIO CONVERTER AND CODEC - CODEC   器件与被比较器件具有相似功能,但并不功能等效。  Lower-power with miniDSP, without class-D speaker amplifier  
    TLV320AIC3204   采用 Power TuneTM 技术的超低功耗立体声音频编解码器   AUDIO CONVERTER AND CODEC - CODEC   器件与被比较器件具有相似功能,但并不功能等效。  Lower-power without class-D speaker amplifier  
    TLV320AIC3104   具有 6 输入、6 输出、耳机放大器和增强数字效果的低功耗立体声编解码器   AUDIO CONVERTER AND CODEC - CODEC   器件与被比较器件具有相似功能,但并不功能等效。  Without class-D speaker amplifier  
    TLV320AIC3107   具有集成单声道 D 类放大器的低功耗立体声编解码器   AUDIO CONVERTER AND CODEC - CODEC   器件与被比较器件具有相同的功能和引脚排列,但并不完全等效。  With low-power bypass path and better SNR  
    TPA6140A2   具有 I2C 音量控制的 25mW G 类 DirectPath™ 立体声耳机放大器 (TPA6140)   AUDIO AMPLIFIER - HEADPHONE AMPLIFIER      
    TPA6132A2   具有杂音抑制功能的 25mW DirectPath™ 立体声耳机放大器 (TPA6132)   AUDIO AMPLIFIER - HEADPHONE AMPLIFIER      
    评估了此产品的客户还评估了...
    CC8520 用于无线数字音频流的 PurePath™ 无线 2.4GHz 射频 SoC Low Power RF ICs-2.4 GHZ TI 客户还评估了此产品。
    BQ32000 Serial RTC CLOCKS AND TIMERS-REAL-TIME CLOCKS TI 客户还评估了此产品。

    所有应用产品

    支持和社区

    其它支持资源



    Click Here