TLV320AIC3107 状态: ACTIVE

具有集成单声道 D 类放大器的低功耗立体声编解码器

      
         
此产品变更时通知我

另请参阅

  • TLV320AIC3007 - Lower cost alternative with lower SNR and without low-impedance bypass

更多替代产品


数据表

Download - PDF Icon

 TLV320AIC3101 TLV320AIC3104 TLV320AIC3105 TLV320AIC3106 TLV320AIC3107
SNR DAC / SNR ADC(Typ)(dB)102 / 92  102 / 92  102 / 92  102 / 92  97 / 92  
# DACs / # ADCs2 / 2  2 / 2  2 / 2  2 / 2  2 / 2  
# Inputs / # Outputs6 / 6  6 / 6  6 / 6  10 / 7  7 / 6  
Sampling Rate(Max)(kHz)96  96  96  96  96  
Resolution(Bits)24  24  24  24  24  
Digital Audio InterfaceL, R, I2S, DSP, TDM  L, R, I2S, DSP, TDM  L, R, I2S, DSP, TDM  L,R,I2S,DSP,TDM  L,R,I2S,DSP,TDM  
Control InterfaceI2C  I2C  I2C  SPI,I2C  I2C  
Analog Supply(V)2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7-3.6  
Digital Supply(V)1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  1.65 - 1.95  
IO Supply (Volts)1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  1.1 - 3.6  
Pd(Typ)(mW)14  14  14  14  14  
Additional FeaturesLP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL, Stereo Speaker Amplifier  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL  LP Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL  3D, EQ, Matrix Mixing, PLL ,Alt Audio Int., HS detect  LP low-impedance Bypass, Notch Filtering, 3D, EQ, Matrix Mixing, PLL, HS Detect, Mono 1W Class-D  
Operating Temperature Range(°C)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package32QFN  32QFN  32QFN  48VQFN, 80BGA MICROSTAR JUNIOR  40WQFN, 42DSBGA  
 样片样片样片样片样片
 库存库存库存库存库存

评估了此产品的客户还评估了

  • TLV320AIC3106: Low Power Stereo Audio CODEC For Portable Audio/Telephony

产品信息

特性

  • Stereo CODEC with Integrated Mono Class-D Amplifier
  • High Performance Audio DAC
    • 97 dBA Signal-to-Noise Ratio (Single Ended)
    • 16/20/24/32-Bit Data
    • Supports Sample Rates From 8 kHz to 96 kHz
    • 3D/Bass/Treble/EQ/De-Emphasis Effects
    • Flexible Power Saving Modes and Performance are Available
  • High Performance Audio ADC
    • 92 dBA Signal-to-Noise Ratio
    • Supports Rates From 8 kHz to 96 kHz
    • Digital Signal Processing and Noise Filtering Available During Record
  • Seven Audio Input Pins
    • Programmable as 6 Single-Ended or 3 Fully Differential Inputs
    • Capability for Floating Input Configurations
  • Multiple Audio Output Drivers
    • Mono Fully Differential or Stereo Single-Ended Headphone Drivers
    • Single-Ended Stereo Line Outputs
  • Mono 1W Class-D BTL 8 Speaker Driver
  • Low Power Consumption: 15-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
  • Ultra-Low Power Mode with Passive Analog Bypass

View All Features in Datasheet

说明

The TLV320AIC3107 is a low power stereo audio codec with stereo headphone amplifier, and mono class-D speaker driver, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling stereo 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3107 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras.

View All Description in Datasheet

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体样片
TLV320AIC3107IRSBRACTIVE-40 to 852.55 | 1kuWQFN (RSB) | 40 3000 | LARGE T&R采购样片
TLV320AIC3107IRSBTACTIVE-40 to 852.85 | 1kuWQFN (RSB) | 40 250 | SMALL T&R采购样片
TLV320AIC3107IYZFRACTIVE-40 to 852.55 | 1kuDSBGA (YZF) | 42 3000 | LARGE T&R请与TI分销商或销售办事处联系申请样片
TLV320AIC3107IYZFTACTIVE-40 to 852.85 | 1kuDSBGA (YZF) | 42 250 | SMALL T&R

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

已报告的分销商库存 截至 5:45 PM GMT, 2010年 7月 30日
地区公司库存采购
TLV320AIC3107IRSBR
Worldwide
更长的运输时间并且可能会收取相关费用
Digi-Key >1k
TLV320AIC3107IRSBT
AsiaPremier Electronics 150
Worldwide
更长的运输时间并且可能会收取相关费用
Mouser Electronics 454
TLV320AIC3107IYZFR
无报告
查看经销商
TLV320AIC3107IYZFT
无报告
查看经销商
查看中国经销商

有关产品批量的交货时间,请联系首选的 TI 授权代理商 或您当地的TI销售办事处。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TLV320AIC3107IRSBR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
TLV320AIC3107IRSBT 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
TLV320AIC3107IYZFR 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIM查看查看
TLV320AIC3107IYZFT 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIM查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

数据表

用户指南

工具与软件

名称型号 公司 工具/软件类型
音频的快速搜索选择工具AUDIO_SELECTION_TOOLTexas Instruments免费评估工具
TLV320AIC3107 评估模块 (EVM) 和 USB 主板TLV320AIC3107EVM-KTexas Instruments开发电路板/EVM
用于数字双二阶滤波器的系数计算器COEFFICIENT-CALCTexas Instruments计算实用程序
用于音频转换器的软件驱动程序CODECDRIVERS-SW Texas Instruments 应用软件 

型号 名称 产品系列 注释
TLV320AIC3007   具有集成 D 类放大器的低功耗立体声编解码器   AUDIO CONVERTER AND CODEC - CODEC   Lower cost alternative with lower SNR and without low-impedance bypass  
TLV320AIC3104   具有 6 输入、6 输出、耳机放大器和增强数字效果的低功耗立体声编解码器   AUDIO CONVERTER AND CODEC - CODEC   Low power stereo codec without speakers; software compatible with AIC3107  
TLV320AIC34   低功耗四通道编解码器   AUDIO CONVERTER AND CODEC - CODEC   Low power stereo codec with up to 14 inputs and 12 outputs; software compatible with AIC3107  
PCM3793   具有耳机/D 类扬声器放大器、陷波滤波器、ALC 和 3D 效果的超低功耗立体声编解码器   AUDIO CONVERTER AND CODEC - CODEC   16-bit stereo codec with speaker amplifier and 93dB SNR  
TPA3007D1   6.5W 单声道 D 类音频功率放大器 (TPA3007)   DIGITAL AMPLIFIER SOLUTION - ANALOG INPUT CLASS D AMPLIFIER   6.5W Class D amplifier for a sub-woofer    
TPA3101D2   10W 立体声 D 类音频功率放大器 (TPA3101)   DIGITAL AMPLIFIER SOLUTION - ANALOG INPUT CLASS D AMPLIFIER   10W Class D ampifier for high output applications    
评估了此产品的客户还评估了...
TLV320AIC3106 Low Power Stereo Audio CODEC For Portable Audio/Telephony AUDIO CONVERTER AND CODEC-CODEC TI 客户还评估了此产品。

所有应用产品

支持和社区

其它支持资源



Click Here