TLV320AIC34 状态: ACTIVE

低功耗四通道编解码器

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 TLV320AIC34
SNR DAC / SNR ADC(Typ)(dB)102 / 92  
# DACs / # ADCs4 / 4  
# Inputs / # Outputs12 / 14  
Sampling Rate(Max)(kHz)96  
Resolution(Bits)24  
Digital Audio InterfaceL, R, I2S, DSP  
Control InterfaceI2C  
Analog Supply(V)2.4 - 3.6  
Digital Supply(V)1.525 - 1.95  
IO Supply (Volts)1.1 - 3.6  
Additional Features3D, EQ, Matrix Mixing, 2 PLLs, HS detect  
Operating Temperature Range(°C)-40 to 85  
Pin/Package87NFBGA  
 样片
 库存

评估了此产品的客户还评估了

  • TAS5630: 具有集成反馈的模拟输入 300W 立体声(总计 600W)D 类放大器
  • TXS0102: 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application
  • TPS76301: 低功耗 150mA 低压降 (LDO) 线性稳压器
  • 产品信息

    特性

    • Four-Channel Audio DAC
      • 102-dBA Signal-to-Noise Ratio
      • 16/20/24/32-Bit Data
      • Supports Rates From 8 kHz to 96 kHz
      • 3D/Bass/Treble/EQ/De-Emphasis Effects
      • Flexible Power Saving Modes and Performance Are Available
    • Four-Channel Audio ADC
      • 92-dBA Signal-to-Noise Ratio
      • Supports Rates From 8 kHz to 96 kHz
      • Digital Signal Processing and Noise Filtering Available During Record
    • Twelve Audio Inputs
      • Programmable in Single-Ended or Fully Differential Configurations
      • 3-State Capability for Floating Input Configurations
    • Fourteen Audio Output Drivers
      • Stereo 8-, 500-mW/Channel Speaker Drive Capability
      • Multiple Fully Differential or Single-Ended Headphone Drivers
      • Multiple Fully Differential or Single-Ended Line Outputs
      • Fully Differential Mono Outputs
    • Low Power: 15-mW Stereo 48-kHz Playback With 3.3-V Analog Supply
    • Ultralow-Power Mode With Passive Analog Bypass

    View All Features in Datasheet

    说明

    The TLV320AIC34 is a low-power four-channel audio codec with four-channel headphone amplifier, as well as multiple inputs and outputs programmable in single-ended or fully differential configurations. Extensive register-based power control is included, enabling four-channel 48-kHz DAC playback as low as 15 mW from a 3.3-V analog supply, making it ideal for portable battery-powered audio and telephony applications.

    The record path of the TLV320AIC34 contains integrated microphone bias, digitally controlled four-channel microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. Programmable filters are available during record which can remove audible noise that can occur during optical zooming in digital cameras.

    View All Description in Datasheet

        

    定价/封装/CAD 设计工具/样片

    价格(美元)封装CAD 设计工具样片
    器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体符号尺寸样片
    TLV320AIC34IZASACTIVE-40 to 854.75 | 1kuNFBGA (ZAS) | 87 490 | JEDEC TRAY (5+1) 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式
    TLV320AIC34IZASRACTIVE-40 to 853.95 | 1kuNFBGA (ZAS) | 87 2500 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片

    建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

    库存

    已报告的分销商库存 截至 5:20 PM GMT, 2010年 9月 9日
    地区公司库存采购
    TLV320AIC34IZAS
    Worldwide
    更长的运输时间并且可能会收取相关费用
    Mouser Electronics 103
    TLV320AIC34IZASR
    无报告
    查看经销商
    查看中国经销商

    有关产品批量的交货时间,请联系首选的 TI 授权代理商 或您当地的TI销售办事处。

    质量与无铅数据

     产品目录DPPM / MTBF / FIT 率
    器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
    TLV320AIC34IZAS 符合 RoHS Pb-Free (RoHS) SNAGCU Level-3-260C-168 HR查看查看
    TLV320AIC34IZASR 符合 RoHS Pb-Free (RoHS) SNAGCU Level-3-260C-168 HR查看查看

    * 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

    如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

    技术文档

    数据表

    用户指南

    更多文献资料

    工具与软件

    名称型号 公司 工具/软件类型
    音频的快速搜索选择工具AUDIO_SELECTION_TOOLTexas Instruments免费评估工具
    TLV320AIC34 评估模块 (EVM) 和 USB 主板TLV320AIC34EVM-KTexas Instruments开发电路板/EVM
    用于数字双二阶滤波器的系数计算器COEFFICIENT-CALCTexas Instruments计算实用程序
    用于音频转换器的软件驱动程序CODECDRIVERS-SW Texas Instruments 应用软件 

    评估了此产品的客户还评估了...
    型号 名称 产品系列 注释
    TAS5630 具有集成反馈的模拟输入 300W 立体声(总计 600W)D 类放大器 DIGITAL AMPLIFIER SOLUTION-ANALOG INPUT CLASS D AMPLIFIER TI 客户还评估了此产品。
    TXS0102 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATOR TI 客户还评估了此产品。
    TPS76301 低功耗 150mA 低压降 (LDO) 线性稳压器 LINEAR REGULATORS-SINGLE CHANNEL LDO TI 客户还评估了此产品。
    TPS51100 3A 输出驱动/吸入电流 DDR 终端稳压器 LINEAR REGULATORS-SINGLE CHANNEL LDO TI 客户还评估了此产品。
    TPS73701 单路输出 LDO、1A、可调节 (1.2 至 5.0V)反向电流保护 LINEAR REGULATORS-SINGLE CHANNEL LDO TI 客户还评估了此产品。
    UCC38C40 BiCMOS 低功耗电流模式 PWM 控制器 AC/DC AND DC/DC POWER SUPPLY-PWM CONTROLLER TI 客户还评估了此产品。

    所有应用产品

    支持和社区

    其它支持资源



    Click Here