TMS320VC5501 状态: ACTIVE

定点数字信号处理器

      
         
此产品变更时通知我


数据表

Download - PDF Icon
 

功能方框图


enlarge 放大

 TMS320VC5501-300
CPU1 C55x  
Peak MMACS600  
Frequency(MHz)300  
RAM32 KB  
ROM32 KB  
On-Chip L1/SRAM16 KB  
EMIF1 32-Bit  
External Memory Type SupportedAsync SRAM,SBSRAM,SDRAM  
DMA1 6-Ch Int/Ext DMA  
HPI1 8-Bit HPI  
McBSP2  
I2C1  
UART1  
Timers2 64-Bit GP,1 WD  
Boot Loader AvailableYES  
Core Supply (Volts)1.26 V  
IO Supply (Volts)3.3 V  
Operating Temperature Range (°C)-40 to 85  
RatingCatalog  
 样片
 库存

产品信息

特性

  • High-Performance, Low-Power, Fixed-Point TMS320C55x™ Digital Signal Processor (DSP)
    • 3.33-ns Instruction Cycle Time for 300-MHz Clock Rate
    • 16K-Byte Instruction Cache (I-Cache)
    • One/Two Instructions Executed per Cycle
    • Dual Multipliers [Up to 600 Million Multiply-Accumulates Per Second (MMACS)]
    • Two Arithmetic/Logic Units (ALUs)
    • One Program Bus, Three Internal Data/Operand Read Buses, and Two Internal Data/Operand Write Buses
  • Instruction Cache (16K Bytes)
  • 16K × 16-Bit On-Chip RAM That is Composed of Four Blocks of 4K × 16-Bit Dual-Access RAM (DARAM) (32K Bytes)
  • 16K × 16-Bit One-Wait-State On-Chip ROM (32K Bytes)
  • 8M × 16-Bit Maximum Addressable External Memory Space
  • 32-Bit External Parallel Bus Memory Supporting External Memory Interface (EMIF) With General-Purpose Input/Output (GPIO) Capabilities and Glueless Interface to:
    • Asynchronous Static RAM (SRAM)
    • Asynchronous EPROM
    • Synchronous DRAM (SDRAM)
    • Synchronous Burst RAM (SBRAM)
  • Emulation/Debug Trace Capability Saves Last 16 Program Counter (PC) Discontinuities and Last 32 PC Values
  • Programmable Low-Power Control of Six Device Functional Domains
  • On-Chip Peripherals
    • Six-Channel Direct Memory Access (DMA) Controller
    • Two Multichannel Buffered Serial Ports (McBSPs)
    • Programmable Analog Phase-Locked Loop (APLL) Clock Generator
    • General-Purpose I/O (GPIO) Pins and a Dedicated Output Pin (XF)
    • 8-Bit Parallel Host-Port Interface (HPI)
    • Four Timers
      • Two 64-Bit General-Purpose Timers
      • 64-Bit Programmable Watchdog Timer
      • 64-Bit DSP/BIOS™ Counter
    • Inter-Integrated Circuit (I2C) Interface
    • Universal Asynchronous Receiver/ Transmitter (UART)
  • On-Chip Scan-Based Emulation Logic
  • IEEE Std 1149.1(1) (JTAG) Boundary Scan Logic
  • Packages:
    • 176-Terminal LQFP (Low-Profile Quad Flatpack) (PGF Suffix)
    • 201-Terminal MicroStar BGA™ (Ball Grid Array) (GZZ and ZZZ Suffixes)
  • 3.3-V I/O Supply Voltage
  • 1.26-V Core Supply Voltage

TMS320C55x, DSP/BIOS, and MicroStar BGA are trademarks of Texas Instruments.
C55x, eXpressDSP, Code Composer Studio, RTDX, and XDS510 are trademarks of Texas Instruments.
All trademarks are the property of their respective owners.
(1)IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
NOTE: This document is designed to be used in conjunction with the TMS320C55x DSP CPU Reference Guide (literature number SPRU371).

说明

The TMS320VC5501 (5501) fixed-point digital signal processor (DSP) is based on the TMS320C55x™ DSP generation CPU processor core. The C55x™ DSP architecture achieves high performance and low power through increased parallelism and total focus on reduction in power dissipation. The CPU supports an internal bus structure that is composed of one program bus, three data read buses, two data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to three data reads and two data writes in a single cycle. In parallel, the DMA controller can perform data transfers independent of the CPU activity.

The C55x™ CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit × 17-bit multiplication in a single cycle. A central 40-bit arithmetic/logic unit (ALU) is supported by an additional 16-bit ALU. Use of the ALUs is under instruction set control, providing the ability to optimize parallel activity and power consumption. These resources are managed in the Address Unit (AU) and Data Unit (DU) of the C55x CPU.

The C55x DSP generation supports a variable byte width instruction set for improved code density. The Instruction Unit (IU) performs 32-bit program fetches from internal or external memory and queues instructions for the Program Unit (PU). The Program Unit decodes the instructions, directs tasks to AU and DU resources, and manages the fully protected pipeline. Predictive branching capability avoids pipeline flushes on execution of conditional instructions.

The 5501 peripheral set includes an external memory interface (EMIF) that provides glueless access to asynchronous memories like EPROM and SRAM, as well as to high-speed, high-density memories such as synchronous DRAM and synchronous burst RAM. Additional peripherals include UART, watchdog timer, and an I-Cache. Two full-duplex multichannel buffered serial ports (McBSPs) provide glueless interface to a variety of industry-standard serial devices, and multichannel communication with up to 128 separately enabled channels. The host-port interface (HPI) is an 8-bit parallel interface used to provide host processor access to 16K words of internal memory on the 5501. The HPI operates in multiplexed mode to provide glueless interface to a wide variety of host processors. The DMA controller provides data movement for six independent channel contexts without CPU intervention. Two general-purpose timers, eight dedicated general-purpose I/O (GPIO) pins, and analog phase-locked loop (APLL) clock generation are also included.

The 5501 is supported by the industry's award-winning eXpressDSP™, Code Composer Studio™ Integrated Development Environment (IDE), DSP/BIOS™, Texas Instruments' algorithm standard, and the industry's largest third-party network. The Code Composer Studio× IDE features code generation tools that include a C Compiler, Visual Linker, simulator, RTDX™, XDS510™ emulation device drivers, and evaluation modules. The 5501 is also supported by the C55x™ DSP Library, which features more than 50 foundational software kernels (FIR filters, IIR filters, FFTs, and various math functions) as well as chip and board support libraries.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体符号尺寸样片
TMS320VC5501GZZ300ACTIVE5.00 | 100uBGA MICROSTAR (GZZ) | 201 126 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式
TMS320VC5501PGF300ACTIVE5.00 | 100uLQFP (PGF) | 176 40 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式
TMS320VC5501ZZZ300ACTIVE5.00 | 100uBGA MICROSTAR (ZZZ) | 201 126 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
TMX320VC5501GZZ300OBSOLETE BGA MICROSTAR (GZZ) | 201   下载此符号的 CAD 格式 
TMX320VC5501PGF300OBSOLETE LQFP (PGF) | 176   下载此符号的 CAD 格式 下载此尺寸的 CAD 格式

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TMS320VC5501GZZ300截至 4:57 PM GMT, 2009年 7月 3日截至 4:57 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 8 Weeks 中国WPI 75
TMS320VC5501PGF300截至 4:57 PM GMT, 2009年 7月 3日截至 4:57 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 10 Weeks 中国WPI 53
TMS320VC5501ZZZ300截至 4:57 PM GMT, 2009年 7月 3日截至 4:57 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 8 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TMS320VC5501GZZ300  TBD SNPB Level-3-220C-168 HR查看查看
TMS320VC5501PGF300 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HR查看查看
TMS320VC5501ZZZ300 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

TMS320VC5501 最新技术文档 Help

数据表

应用手册

查看 TMS320C55x 低功耗 DSP 的应用手册

用户指南

查看 TMS320C55x 低功耗 DSP 的用户指南

模型

查看 TMS320C55x 低功耗 DSP 的模拟模型

勘误表

工具与软件

名称型号 公司 工具/软件类型
Code Composer Studio IDECCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio IDE 订购服务CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
XDS510 类仿真器XDS510Texas Instruments仿真器/分析仪
XDS560 类高速仿真器XDS560Texas Instruments仿真器/分析仪
Blackhawk™ LAN560 JTAG EmulatorBlackhawk仿真器/分析仪
Blackhawk™ PCI560 JTAG Emulator for TI DSPsBlackhawk仿真器/分析仪
Blackhawk™ USB560BP JTAG EmulatorBlackhawk仿真器/分析仪
JTAGjet USB 2.0 Emulator for TMS320Signum Systems仿真器/分析仪
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.仿真器/分析仪
XDS510USB JTAG EmulatorSpectrum Digital, Inc.仿真器/分析仪
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.仿真器/分析仪
TMS320VC5509A DSP 入门套件 (DSK)TMDSDSK5509Texas Instruments入门套件
TMS320VC5510 DSP 入门套件 (DSK)TMDSDSK5510Texas Instruments入门套件
TMS320VC5505 DSP 评估模块TMDXEVM5505Texas Instruments开发电路板/EVM
Q-VGA LCD Module for OMAP5912Mistral Solutions Pvt. Ltd开发电路板/EVM
OMAP OSK 闪存恢复实用程序TMDSSDSFRUTexas Instruments闪存工具
TMS320C55x DSP 库SPRC100 Texas Instruments 信号处理库 
TMS320C55x 芯片支持库SPRC133 Texas Instruments 应用软件 
TMS320C55x 图像库SPRC101 Texas Instruments 信号处理库 
DSP/BIOS II 实时内核DSPBIOS Texas Instruments DSP/BIOS 实时内核 

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here