|
|
|
|
产品信息特性
All trademarks are the property of their respective owners. 说明
The TMS320VC5509 fixed-point digital signal processor (DSP) is based on the TMS320C55x DSP generation CPU processor core. The C55x DSP architecture achieves high performance and low power through increased parallelism and total focus on reduction in power dissipation. The CPU supports an internal bus structure that is composed of one program bus, three data read buses, two data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to three data reads and two data writes in a single cycle. In parallel, the DMA controller can perform up to two data transfers per cycle independent of the CPU activity. The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit x 17-bit multiplication in a single cycle. A central 40-bit arithmetic/logic unit (ALU) is supported by an additional 16-bit ALU. Use of the ALUs is under instruction set control, providing the ability to optimize parallel activity and power consumption. These resources are managed in the Address Unit (AU) and Data Unit (DU) of the C55x CPU. The C55x DSP generation supports a variable byte width instruction set for improved code density. The Instruction Unit (IU) performs 32-bit program fetches from internal or external memory and queues instructions for the Program Unit (PU). The Program Unit decodes the instructions, directs tasks to AU and DU resources, and manages the fully protected pipeline. Predictive branching capability avoids pipeline flushes on execution of conditional instructions. The general-purpose input and output functions and the10-bit A/D provide sufficient pins for status, interrupts, and bit I/O for LCDs, keyboards, and media interfaces. The parallel interface operates in two modes, either as a slave to a microcontroller using the HPI port or as a parallel media interface using the asynchronous EMIF. Serial media is supported through two MultiMedia Card/Secure Digital (MMC/SD) peripherals and three McBSPs. The 5509 peripheral set includes an external memory interface (EMIF) that provides glueless access to asynchronous memories like EPROM and SRAM, as well as to high-speed, high-density memories such as synchronous DRAM. Additional peripherals include Universal Serial Bus (USB), real-time clock, watchdog timer, I2C multi-master and slave interface, and a unique device ID. Three full-duplex multichannel buffered serial ports (McBSPs) provide glueless interface to a variety of industry-standard serial devices, and multichannel communication with up to 128 separately enabled channels. The enhanced host-port interface (HPI) is a 16-bit parallel interface used to provide host processor access to 32K words of internal memory on the 5509. The HPI can be configured in either multiplexed or non-multiplexed mode to provide glueless interface to a wide variety of host processors. The DMA controller provides data movement for six independent channel contexts without CPU intervention, providing DMA throughput of up to two 16-bit words per cycle. Two general-purpose timers, up to eight dedicated general-purpose I/O (GPIO) pins, and digital phase-locked loop (DPLL) clock generation are also included. The 5509 is supported by the industrys award-winning eXpressDSP, Code Composer Studio Integrated Development Environment (IDE), DSP/BIOS, Texas Instruments algorithm standard, and the industrys largest third-party network. The Code Composer Studio IDE features code generation tools including a C Compiler and Visual Linker, simulator, RTDX, XDS510 emulation device drivers, and evaluation modules. The 5509 is also supported by the C55x DSP Library which features more than 50 foundational software kernels (FIR filters, IIR filters, FFTs, and various math functions) as well as chip and board support libraries. The TMS320C55x DSP core was created with an open architecture that allows the addition of application-specific hardware to boost performance on specific algorithms. The hardware extensions on the 5509 strike the perfect balance of fixed function performance with programmable flexibility, while achieving low-power consumption, and cost that traditionally has been difficult to find in the video-processor market. The extensions allow the 5509 to deliver exceptional video codec performance with more than half its bandwidth available for performing additional functions such as color space conversion, user-interface operations, security, TCP/IP, voice recognition, and text-to-speech conversion. As a result, a single 5509 DSP can power most portable digital video applications with processing headroom to spare. For more information, see the TMS320C55x Hardware Extensions for Image/Video Applications Programmers Reference (literature number SPRU098). For more information on using the the DSP Image Processing Library, see the TMS320C55x Image/Video Processing Library Programmers Reference (literature number SPRU037). |
| 封装 | CAD 设计工具 | 样片 | |||
| 器件 | 状态 | 封装 | 引脚 | 符号 | 尺寸 | 样片 |
| TMS320VC5509GHH31 | OBSOLETE | BGA MICROSTAR (GHH) | 179 | 无 | ||
| TMS320VC5509PGE31 | OBSOLETE | LQFP (PGE) | 144 | 无 | ||
如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。
| 名称 | 型号 | 公司 | 工具/软件类型 |
| Code Composer Studio IDE | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| Code Composer Studio IDE 订购服务 | CCSTUDIOSUBSCRIPTIONS | Texas Instruments | Code Composer Studio(TM) IDE |
| XDS510 类仿真器 | XDS510 | Texas Instruments | 仿真器/分析仪 |
| XDS560 类高速仿真器 | XDS560 | Texas Instruments | 仿真器/分析仪 |
| TMS320VC5509A DSP 入门套件 (DSK) | TMDSDSK5509 | Texas Instruments | 入门套件 |
| TMS320VC5510 DSP 入门套件 (DSK) | TMDSDSK5510 | Texas Instruments | 入门套件 |
| TMS320VC5505 DSP 评估模块 | TMDXEVM5505 | Texas Instruments | 开发电路板/EVM |
| OMAP OSK 闪存恢复实用程序 | TMDSSDSFRU | Texas Instruments | 闪存工具 |
| TMS320C55x DSP 库 | SPRC100 | Texas Instruments | 信号处理库 |
| TMS320C55x 芯片支持库 | SPRC133 | Texas Instruments | 应用软件 |
| TMS320C55x 图像库 | SPRC101 | Texas Instruments | 信号处理库 |
| DSP/BIOS II 实时内核 | DSPBIOS | Texas Instruments | DSP/BIOS 实时内核 |