TMS320VC5509A 状态: ACTIVE

定点数字信号处理器

      
         
此产品变更时通知我


数据表

Download - PDF Icon
 

功能方框图


enlarge 放大

 TMS320VC5509A-200
CPU1 C55x  
Peak MMACS400  
Frequency(MHz)200,144,108  
RAM256 KB  
ROM64 KB  
EMIF1 16-Bit  
External Memory Type SupportedAsync SRAM,SDRAM  
DMA1 6-Ch Int/Ext DMA  
USB1 USB2.0 Full-Speed  
MMC/SD2  
ADC4-Ch 10-Bit [BGA],2-Ch 10-Bit [LQFP]  
HPI1 16-Bit EHPI  
McBSP3  
I2C1  
Timers2 16-Bit GP,1 WD,1 RTC  
Boot Loader AvailableYES  
Hardware AcceleratorsImage/Video Extension  
Core Supply (Volts)1.6 V,1.35 V,1.2 V  
IO Supply (Volts)2.7 V to 3.6 V  
Operating Temperature Range (°C)-40 to 85  
RatingCatalog  
 样片
 库存

产品信息

特性

  • High-Performance, Low-Power, Fixed-Point TMS320C55™ Digital Signal Processor
    • 9.26-, 6.95-, 5-ns Instruction Cycle Time
    • 108-, 144-, 200-MHz Clock Rate
    • One/Two Instruction(s) Executed per Cycle
    • Dual Multipliers [Up to 400 Million Multiply-Accumulates per Second (MMACS)]
    • Two Arithmetic/Logic Units (ALUs)
    • Three Internal Data/Operand Read Buses and Two Internal Data/Operand Write Buses
  • 128K × 16-Bit On-Chip RAM, Composed of:
    • 64K Bytes of Dual-Access RAM (DARAM) 8 Blocks of 4K × 16-Bit
    • 192K Bytes of Single-Access RAM (SARAM) 24 Blocks of 4K × 16-Bit
  • 64K Bytes of One-Wait-State On-Chip ROM (32K × 16-Bit)
  • 8M × 16-Bit Maximum Addressable External Memory Space (Synchronous DRAM)
  • 16-Bit External Parallel Bus Memory Supporting Either:
    • External Memory Interface (EMIF) With GPIO Capabilities and Glueless Interface to:
      • Asynchronous Static RAM (SRAM)
      • Asynchronous EPROM
      • Synchronous DRAM (SDRAM)
    • 16-Bit Parallel Enhanced Host-Port Interface (EHPI) With GPIO Capabilities
  • Programmable Low-Power Control of Six Device Functional Domains
  • On-Chip Scan-Based Emulation Logic
  • On-Chip Peripherals
    • Two 20-Bit Timers
    • Watchdog Timer
    • Six-Channel Direct Memory Access (DMA) Controller
    • Three Serial Ports Supporting a Combination of:
      • Up to 3 Multichannel Buffered Serial Ports (McBSPs)
      • Up to 2 MultiMedia/Secure Digital CardInterfaces
    • Programmable Phase-Locked Loop Clock Generator
    • Seven (LQFP) or Eight (BGA) General-Purpose I/O (GPIO) Pins and a General- Purpose Output Pin (XF)
    • USB Full-Speed (12 Mbps) Slave Port Supporting Bulk, Interrupt and Isochronous Transfers
    • Inter-Integrated Circuit (I2C) Multi-Master and Slave Interface
    • Real-Time Clock (RTC) With Crystal Input, Separate Clock Domain, Separate Power Supply
    • 4-Channel (BGA) or 2-Channel (LQFP) 10-Bit Successive Approximation A/D
  • IEEE Std 1149.1(1) (JTAG) Boundary Scan Logic
  • Packages:
    • 144-Terminal Low-Profile Quad Flatpack (LQFP) (PGE Suffix)
    • 179-Terminal MicroStar BGA™ (Ball Grid Array) (GHH and ZHH Suffixes)
    • 179-Terminal Lead-Free MicroStar BGA™ (Ball Grid Array) (ZHH Suffix)
  • 1.2-V Core (108 MHz), 2.7-V - 3.6-V I/Os
  • 1.35-V Core (144 MHz), 2.7-V - 3.6-V I/Os
  • 1.6-V Core (200 MHz), 2.7-V - 3.6-V I/Os

All trademarks are the property of their respective owners.
TMS320C55x and MicroStar BGA are trademarks of Texas Instruments.
C55x, eXpressDSP, Code Composer Studio, DSP/BIOS, RTDX, and XDS510 are trademarks of Texas Instruments.

(1) IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.

说明

The TMS320VC5509A fixed-point digital signal processor (DSP) is based on the TMS320C55x DSP generation CPU processor core. The C55x™ DSP architecture achieves high performance and low power through increased parallelism and total focus on reduction in power dissipation. The CPU supports an internal bus structure that is composed of one program bus, three data read buses, two data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to three data reads and two data writes in a single cycle. In parallel, the DMA controller can perform up to two data transfers per cycle independent of the CPU activity.

The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit × 17-bit multiplication in a single cycle. A central 40-bit arithmetic/logic unit (ALU) is supported by an additional 16-bit ALU. Use of the ALUs is under instruction set control, providing the ability to optimize parallel activity and power consumption. These resources are managed in the Address Unit (AU) and Data Unit (DU) of the C55x CPU.

The C55x DSP generation supports a variable byte width instruction set for improved code density. The Instruction Unit (IU) performs 32-bit program fetches from internal or external memory and queues instructions for the Program Unit (PU). The Program Unit decodes the instructions, directs tasks to AU and DU resources, and manages the fully protected pipeline. Predictive branching capability avoids pipeline flushes on execution of conditional instructions.

The general-purpose input and output functions and the 10-bit A/D provide sufficient pins for status, interrupts, and bit I/O for LCDs, keyboards, and media interfaces. The parallel interface operates in two modes, either as a slave to a microcontroller using the HPI port or as a parallel media interface using the asynchronous EMIF. Serial media is supported through two MultiMedia Card/Secure Digital (MMC/SD) peripherals and three McBSPs.

The 5509A peripheral set includes an external memory interface (EMIF) that provides glueless access to asynchronous memories like EPROM and SRAM, as well as to high-speed, high-density memories such as synchronous DRAM. Additional peripherals include Universal Serial Bus (USB), real-time clock, watchdog timer, and I2C multi-master and slave interface. Three full-duplex multichannel buffered serial ports (McBSPs) provide glueless interface to a variety of industry-standard serial devices, and multichannel communication with up to 128 separately enabled channels. The enhanced host-port interface (HPI) is a 16-bit parallel interface used to provide host processor access to 32K bytes of internal memory on the 5509A. The HPI can be configured in either multiplexed or non-multiplexed mode to provide glueless interface to a wide variety of host processors. The DMA controller provides data movement for six independent channel contexts without CPU intervention, providing DMA throughput of up to two 16-bit words per cycle. Two general-purpose timers, up to eight dedicated general-purpose I/O (GPIO) pins, and digital phase-locked loop (DPLL) clock generation are also included.

The 5509A is supported by the industry‘s award-winning eXpressDSP™, Code Composer Studio™ Integrated Development Environment (IDE), DSP/BIOS™, Texas Instruments’ algorithm standard, and the industry‘s largest third-party network. The Code Composer Studio IDE features code generation tools including a C Compiler and Visual Linker, simulator, RTDX™, XDS510™ emulation device drivers, and evaluation modules. The 5509A is also supported by the C55x DSP Library which features more than 50 foundational software kernels (FIR filters, IIR filters, FFTs, and various math functions) as well as chip and board support libraries.

The TMS320C55x DSP core was created with an open architecture that allows the addition of application-specific hardware to boost performance on specific algorithms. The hardware extensions on the 5509A strike the perfect balance of fixed function performance with programmable flexibility, while achieving low-power consumption, and cost that traditionally has been difficult to find in the video-processor market. The extensions allow the 5509A to deliver exceptional video codec performance with more than half its bandwidth available for performing additional functions such as color space conversion, user-interface operations, security, TCP/IP, voice recognition, and text-to-speech conversion. As a result, a single 5509A DSP can power most portable digital video applications with processing headroom to spare. For more information, see the TMS320C55x Hardware Extensions for Image/Video Applications Programmer‘s Reference (literature number SPRU098). For more information on using the the DSP Image Processing Library, see the TMS320C55x Image/Video Processing Library Programmer‘s Reference (literature number SPRU037).

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体符号尺寸样片
TMS320VC5509AGHHACTIVE15.90 | 100uBGA MICROSTAR (GHH) | 179 160 下载此符号的 CAD 格式 
TMS320VC5509AGHHAUOBSOLETE BGA MICROSTAR (GHH) | 179    
TMS320VC5509AGHHRACTIVE16.40 | 100uBGA MICROSTAR (GHH) | 179 1000 下载此符号的 CAD 格式 采购样片
TMS320VC5509APGEACTIVE15.90 | 100uLQFP (PGE) | 144 60 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式
TMS320VC5509AZHHACTIVE15.90 | 100uBGA MICROSTAR (ZHH) | 179 160 下载此符号的 CAD 格式 采购样片
TMS320VC5509AZHHRACTIVE16.40 | 100uBGA MICROSTAR (ZHH) | 179 1000 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式采购样片
TMX320VC5509APGEOBSOLETE LQFP (PGE) | 144   下载此符号的 CAD 格式 下载此尺寸的 CAD 格式

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TMS320VC5509AGHH截至 4:57 PM GMT, 2009年 7月 3日截至 4:57 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 8 Weeks 中国WPI 192
TMS320VC5509AGHHR截至 4:57 PM GMT, 2009年 7月 3日截至 4:57 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 8 Weeks无报告
查看经销商
   
TMS320VC5509APGE截至 4:57 PM GMT, 2009年 7月 3日截至 4:57 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 10 Weeks 中国WPI 23
TMS320VC5509AZHH截至 4:57 PM GMT, 2009年 7月 3日截至 4:57 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 7 Weeks无报告
查看经销商
   
TMS320VC5509AZHHR截至 4:57 PM GMT, 2009年 7月 3日截至 4:57 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 8 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TMS320VC5509AGHH  TBD SNPB Level-3-220C-168 HR查看查看
TMS320VC5509AGHHR  TBD SNPB Level-3-220C-168 HR查看查看
TMS320VC5509APGE 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HR查看查看
TMS320VC5509AZHH 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HR查看查看
TMS320VC5509AZHHR 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

TMS320VC5509A 最新技术文档 Help

数据表

应用手册

查看 TMS320C55x 低功耗 DSP 的应用手册

用户指南

查看 TMS320C55x 低功耗 DSP 的用户指南

模型

查看 TMS320C55x 低功耗 DSP 的模拟模型

勘误表

更多文献资料

查看 TMS320C55x 低功耗 DSP 的更多文献资料

工具与软件

名称型号 公司 工具/软件类型
Code Composer Studio IDECCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio IDE 订购服务CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
XDS510 类仿真器XDS510Texas Instruments仿真器/分析仪
XDS560 类高速仿真器XDS560Texas Instruments仿真器/分析仪
Blackhawk™ LAN560 JTAG EmulatorBlackhawk仿真器/分析仪
Blackhawk™ PCI560 JTAG Emulator for TI DSPsBlackhawk仿真器/分析仪
Blackhawk™ USB560BP JTAG EmulatorBlackhawk仿真器/分析仪
JTAGjet USB 2.0 Emulator for TMS320Signum Systems仿真器/分析仪
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.仿真器/分析仪
XDS510USB JTAG EmulatorSpectrum Digital, Inc.仿真器/分析仪
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.仿真器/分析仪
TMS320VC5509A DSP 入门套件 (DSK)TMDSDSK5509Texas Instruments入门套件
TMS320VC5510 DSP 入门套件 (DSK)TMDSDSK5510Texas Instruments入门套件
TMS320VC5505 DSP 评估模块TMDXEVM5505Texas Instruments开发电路板/EVM
Q-VGA LCD Module for OMAP5912Mistral Solutions Pvt. Ltd开发电路板/EVM
OMAP OSK 闪存恢复实用程序TMDSSDSFRUTexas Instruments闪存工具
TMS320C55x DSP 库SPRC100 Texas Instruments 信号处理库 
TMS320C55x 芯片支持库SPRC133 Texas Instruments 应用软件 
TMS320C55x 图像库SPRC101 Texas Instruments 信号处理库 
DSP/BIOS II 实时内核DSPBIOS Texas Instruments DSP/BIOS 实时内核 

型号 名称 产品系列 注释
DAC5571   具有高速 I2C 输入的低功耗 8 位 DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS      
DAC5573   具有 I2C 接口的 8 位四路 DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS      
DAC5574   具有 I2C 接口的 8 位四路数模转换器   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTERS      
TLV320AIC23B   具有耳机放大器的低功耗立体声音频编解码器   AUDIO CONVERTERS AND CODECS - AUDIO CODEC      

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here