|
|
|
|
产品信息特性
TMS320C55x and MicroStar BGA are trademarks of Texas Instruments. 说明
The TMS320VC5510/5510A (5510/5510A) fixed-point digital signal processors (DSPs) are based on the TMS320C55x DSP generation CPU processor core. The C55x™;DSP architecture achieves high performance and low power through increased parallelism and total focus on reduction in power dissipation. The CPU supports an internal bus structure composed of one program bus, three data read buses, two data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to three data reads and two data writes in a single cycle. In parallel, the DMA controller can perform up to two data transfers per cycle independent of the CPU activity. The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit x 17-bit multiplication in a single cycle. A central 40-bit arithmetic/logic unit (ALU) is supported by an additional 16-bit ALU. Use of the ALUs is under instruction set control, providing the ability to optimize parallel activity and power consumption. These resources are managed in the address unit (AU) and data unit (DU) of the C55x CPU. The C55x™; DSP generation supports a variable byte width instruction set for improved code density. The instruction unit (IU) performs 32-bit program fetches from internal or external memory and queues instructions for the program unit (PU). The program unit decodes the instructions, directs tasks to AU and DU resources, and manages the fully protected pipeline. Predictive branching capability avoids pipeline flushes on execution of conditional instructions. The 5510/5510A also includes a 24K-byte instruction cache to minimize external memory accesses, improving data throughput and conserving system power. The 5510/5510A peripheral set includes an external memory interface (EMIF) that provides glueless access to asynchronous memories like EPROM and SRAM, as well as to high-speed, high-density memories such as synchronous DRAM and synchronous burst SRAM. Three full-duplex multichannel buffered serial ports (McBSPs) provide glueless interface to a variety of industry-standard serial devices, and multichannel communication with up to 128 separately enabled channels. The enhanced host-port interface (EHPI) is a 16-bit parallel interface used to provide host processor access to internal memory on the 5510/5510A. The EHPI can be configured in either multiplexed or non-multiplexed mode to provide glueless interface to a wider variety of host processors. The DMA controller provides data movement for six independent channel contexts without CPU intervention, providing DMA throughput of up to two 16-bit words per cycle. Two general-purpose timers, eight general-purpose I/O (GPIO) pins, and digital phase-locked loop (DPLL) clock generation are also included. The 5510/5510A is supported by the industrys leading eXpressDSP™; software environment including the Code Composer Studio™; integrated development environment, DSP/BIOS™; software kernel foundation, the TMS320™; DSP Algorithm Standard, and the industrys largest third-party network. Code Composer Studio features code generation tools including a C-Compiler, Visual Linker, simulator, Real-Time Data Exchange (RTDX™;), XDS510™; emulation device drivers, and Chip Support Libraries (CSL). DSP/BIOS is a scalable real-time software foundation available for no cost to users of Texas Instruments DSP products providing a pre-emptive task scheduler and real-time analysis capabilities with very low memory and megahertz overhead. The TMS320 DSP Algorithm Standard is a specification of coding conventions allowing fast integration of algorithms from different teams, sites, or third parties into the application framework. Texas Instruments extensive DSP third-party network of over 400 providers brings focused competencies and complete solutions to customers. Texas Instruments (TI) has also developed foundation software available for the 5510/5510A. The C55x DSP Library (DSPLIB) features over 50 C-callable software kernels (FIR/IIR filters, Fast Fourier Transforms (FFTs), and various computational functions). The DSP Image/Video Processing Library (IMGLIB) contains over 20 software kernels highly optimized for C55x DSPs and is compiled with the latest revision of the C55x DSP code generation tools. These imaging functions support a wide range of applications that include compression, video processing, machine vision, and medical imaging. The TMS320C55x DSP core was created with an open architecture that allows the addition of application-specific hardware to boost performance on specific algorithms. The hardware extensions on the 5510/5510A strike the perfect balance of fixed function performance with programmable flexibility, while achieving low-power consumption, and cost that traditionally has been difficult to find in the video-processor market. The extensions allow the 5510/5510A to deliver exceptional video codec performance with more than half its bandwidth available for performing additional functions such as color space conversion, user-interface operations, security, TCP/IP, voice recognition, and text-to-speech conversion. As a result, a single 5510/5510A DSP can power most portable digital video applications with processing headroom to spare. For more information, see the TMS320C55x Hardware Extensions for Image/Video Applications Programmers Reference (literature number SPRU098). For more information on using the the DSP Image Processing Library, see the TMS320C55x Image/Video Processing Library Programmers Reference (literature number SPRU037). |
| 价格(美元) | 封装 | CAD 设计工具 | 样片 | ||||
| 器件 | 状态 | 价格(美元) | Quantity | 封装 | 引脚 | 封装数量 | 封装载体 | 符号 | 尺寸 | 样片 |
| TMS320VC5510AGGW1 | ACTIVE | 15.90 | 100u | BGA MICROSTAR (GGW) | 240 | 126 | 采购样片 | ||
| TMS320VC5510AGGW2 | ACTIVE | 18.60 | 100u | BGA MICROSTAR (GGW) | 240 | 126 | |||
| TMS320VC5510AGGWA1 | ACTIVE | 19.10 | 100u | BGA MICROSTAR (GGW) | 240 | 126 | 采购样片 | ||
| TMS320VC5510AGGWA2 | ACTIVE | 21.95 | 100u | BGA MICROSTAR (GGW) | 240 | 126 | 采购样片 | ||
| TMS320VC5510AZGW1 | ACTIVE | 15.90 | 100u | BGA MICROSTAR (ZGW) | 240 | 126 | 采购样片 | ||
| TMS320VC5510AZGW2 | ACTIVE | 18.60 | 100u | BGA MICROSTAR (ZGW) | 240 | 126 | 采购样片 | ||
| TMS320VC5510AZGWA1 | ACTIVE | 19.10 | 100u | BGA MICROSTAR (ZGW) | 240 | 126 | 采购样片 | ||
| TMS320VC5510AZGWA2 | ACTIVE | 21.80 | 100u | BGA MICROSTAR (ZGW) | 240 | 126 | 采购样片 | ||
建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。
| TI 库存状态 | 已报告的分销商库存 | |||||||
| TMS320VC5510AGGW1 | 截至 4:57 PM GMT, 2009年 7月 3日 | 截至 4:57 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 8 Weeks | 无报告 查看经销商 | |||||||
| TMS320VC5510AGGW2 | 截至 4:57 PM GMT, 2009年 7月 3日 | 截至 4:57 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 8 Weeks | 中国 | WPI | 140 | |||||
| TMS320VC5510AGGWA1 | 截至 4:57 PM GMT, 2009年 7月 3日 | 截至 4:57 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 8 Weeks | 无报告 查看经销商 | |||||||
| TMS320VC5510AGGWA2 | 截至 4:57 PM GMT, 2009年 7月 3日 | 截至 4:57 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 7 Weeks | 无报告 查看经销商 | |||||||
| TMS320VC5510AZGW1 | 截至 4:57 PM GMT, 2009年 7月 3日 | 截至 4:57 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 8 Weeks | 无报告 查看经销商 | |||||||
| TMS320VC5510AZGW2 | 截至 4:57 PM GMT, 2009年 7月 3日 | 截至 4:57 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 8 Weeks | 无报告 查看经销商 | |||||||
| TMS320VC5510AZGWA1 | 截至 4:57 PM GMT, 2009年 7月 3日 | 截至 4:57 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 8 Weeks | 无报告 查看经销商 | |||||||
| TMS320VC5510AZGWA2 | 截至 4:57 PM GMT, 2009年 7月 3日 | 截至 4:57 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 8 Weeks | 无报告 查看经销商 | |||||||
| 查看中国经销商 | ||||||||
**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。
| 产品目录 | DPPM / MTBF / FIT 率 | ||||
| 器件 | 环保计划* | 铅/焊球涂层 | MSL 等级/回流焊峰 | 详细信息 | 详细信息 |
| TMS320VC5510AGGW1 | TBD | SNPB | Level-3-220C-168 HR | 查看 | 查看 |
| TMS320VC5510AGGW2 | TBD | SNPB | Level-3-220C-168 HR | 查看 | 查看 |
| TMS320VC5510AGGWA1 | TBD | SNPB | Level-3-220C-168 HR | 查看 | 查看 |
| TMS320VC5510AGGWA2 | TBD | SNPB | Level-3-220C-168 HR | 查看 | 查看 |
| TMS320VC5510AZGW1 | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | 查看 | 查看 |
| TMS320VC5510AZGW2 | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | 查看 | 查看 |
| TMS320VC5510AZGWA1 | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | 查看 | 查看 |
| TMS320VC5510AZGWA2 | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | 查看 | 查看 |
* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。
如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。
| 名称 | 型号 | 公司 | 工具/软件类型 |
| Code Composer Studio IDE | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| Code Composer Studio IDE 订购服务 | CCSTUDIOSUBSCRIPTIONS | Texas Instruments | Code Composer Studio(TM) IDE |
| XDS510 类仿真器 | XDS510 | Texas Instruments | 仿真器/分析仪 |
| XDS560 类高速仿真器 | XDS560 | Texas Instruments | 仿真器/分析仪 |
| Blackhawk™ LAN560 JTAG Emulator | Blackhawk | 仿真器/分析仪 | |
| Blackhawk™ PCI560 JTAG Emulator for TI DSPs | Blackhawk | 仿真器/分析仪 | |
| Blackhawk™ USB560BP JTAG Emulator | Blackhawk | 仿真器/分析仪 | |
| JTAGjet USB 2.0 Emulator for TMS320 | Signum Systems | 仿真器/分析仪 | |
| XDS510PP PLUS JTAG Emulator | Spectrum Digital, Inc. | 仿真器/分析仪 | |
| XDS510USB JTAG Emulator | Spectrum Digital, Inc. | 仿真器/分析仪 | |
| XDS510USB PLUS JTAG Emulator | Spectrum Digital, Inc. | 仿真器/分析仪 | |
| TMS320VC5509A DSP 入门套件 (DSK) | TMDSDSK5509 | Texas Instruments | 入门套件 |
| TMS320VC5510 DSP 入门套件 (DSK) | TMDSDSK5510 | Texas Instruments | 入门套件 |
| TMS320VC5505 DSP 评估模块 | TMDXEVM5505 | Texas Instruments | 开发电路板/EVM |
| Q-VGA LCD Module for OMAP5912 | Mistral Solutions Pvt. Ltd | 开发电路板/EVM | |
| OMAP OSK 闪存恢复实用程序 | TMDSSDSFRU | Texas Instruments | 闪存工具 |
| TMS320C55x DSP 库 | SPRC100 | Texas Instruments | 信号处理库 |
| TMS320C55x 芯片支持库 | SPRC133 | Texas Instruments | 应用软件 |
| TMS320C55x 图像库 | SPRC101 | Texas Instruments | 信号处理库 |
| DSP/BIOS II 实时内核 | DSPBIOS | Texas Instruments | DSP/BIOS 实时内核 |
| 型号 | 名称 | 产品系列 | 注释 |
| AFE1230 | G.SHDSL 模拟前端 | DSL ANALOG FRONT ENDS - DSL CODECS |