TPA2014D1 状态: ACTIVE

具有集成升压转换器的 1.5W 恒定输出功率 D 类音频放大器 (TPA2014)

      
         
此产品变更时通知我

另请参阅

  • TPA2013D1 - Alternative Class D Speaker Amplifier with Integrated Boost Converter
  • TPA2010D1 - Lower Cost Class D Speaker Amplifier
  • TPA2032D1 - Lower Cost Class D Speaker Amplifier with Fixed Gain

更多替代产品


数据表

Download - PDF Icon
 

功能方框图


enlarge 放大

 TPA2013D1 TPA2014D1
Speaker ChannelsMono  Mono  
Headphone ChannelsNone  None  
Output Power(W)2.7  1.5  
Load(Min)(ohms)4  8  
Supply(V)1.8 - 5.5  2.5 - 5.5  
Half Power THD + N @ 1 kHz (%)(kHz)0.1  0.1  
Iq per channel(Typ)(mA)16.5  11  
ISD(uA)0.04  0.5  
PSRR(dB)95  91  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  
Pin/Package16DSBGA, 20QFN  16DSBGA, 20QFN  
 样片样片
 库存库存

产品信息

特性

  • High Efficiency Integrated Boost Converter (Over 90% Efficiency)
  • 1.5-W into an 8-Ω Load from a 3.6-V Supply
  • Operates from 2.5 V to 5.5 V
  • Efficient Class-D Prolongs Battery Life
  • Independent Shutdown for Boost Converter and Class-D Amplifier
  • Differential Inputs Reduce RF Common Noise
  • Built-in INPUT Low Pass Filter Decreases RF and Out of Band Noise Sensitivity
  • Synchronized Boost and Class-D Eliminates Beat Frequencies
  • Thermal and Short-Circuit Protection
  • Available in 16-ball WCSP and 20-Lead QFN Packages
  • 3 Selectable Gain Settings of 2 V/V, 6 V/V, and
    10 V/V
  • APPLICATIONS
    • Cell Phones
    • PDA
    • GPS
    • Portable Electronics

说明

The TPA2014D1 is a high efficiency Class-D audio power amplifier with an integrated boost converter. It drives up to 1.5 W (10% THD+N) into a 8 Ω speaker from a 3.6 V supply. With 85% typical efficiency, the TPA2014D1 helps extend battery life when playing audio.

The built-in boost converter generates a higher voltage rail for the Class-D amplifier. This provides a louder audio output than a stand-alone amplifier connected directly to the battery. It also maintains a consistent loudness, regardless of battery voltage. Additionally, the boost converter can be used to supply external devices.

The TPA2014D1 has an integrated low pass filter to improve RF rejection and reduce out-of-band noise, increasing the signal to noise ratio (SNR). A built-in PLL synchronizes the boost converter and Class-D switching frequencies, thus eliminating beat frequencies and improving audio quality. All outputs are fully protected against shorts to ground, power supply, and output-to-output shorts.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体样片
TPA2014D1RGPRACTIVE-40 to 851.30 | 1kuQFN (RGP) | 20 查看 3000 | LARGE T&R请与TI分销商或销售办事处联系申请样片
TPA2014D1RGPRG4ACTIVE-40 to 851.30 | 1kuQFN (RGP) | 20 查看 3000 | LARGE T&R请与TI分销商或销售办事处联系申请样片
TPA2014D1RGPTACTIVE-40 to 851.45 | 1kuQFN (RGP) | 20 查看 250 | SMALL T&R采购样片
TPA2014D1RGPTG4ACTIVE-40 to 851.45 | 1kuQFN (RGP) | 20 查看 250 | SMALL T&R采购样片
TPA2014D1YZHRACTIVE-40 to 851.40 | 1kuDSBGA (YZH) | 16  3000 | LARGE T&R请与TI分销商或销售办事处联系申请样片
TPA2014D1YZHTACTIVE-40 to 851.55 | 1kuDSBGA (YZH) | 16  250 | SMALL T&R采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TPA2014D1RGPR截至 4:55 PM GMT, 2009年 7月 3日截至 4:55 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
TPA2014D1RGPRG4截至 4:55 PM GMT, 2009年 7月 3日截至 4:55 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 16 Weeks无报告
查看经销商
   
TPA2014D1RGPT截至 4:55 PM GMT, 2009年 7月 3日截至 4:55 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
TPA2014D1RGPTG4截至 4:55 PM GMT, 2009年 7月 3日截至 4:55 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
TPA2014D1YZHR截至 4:55 PM GMT, 2009年 7月 3日截至 4:55 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 10 Weeks无报告
查看经销商
   
TPA2014D1YZHT截至 4:55 PM GMT, 2009年 7月 3日截至 4:55 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 10 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TPA2014D1RGPR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
TPA2014D1RGPRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
TPA2014D1RGPT 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
TPA2014D1RGPTG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HR查看查看
TPA2014D1YZHR 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIM查看查看
TPA2014D1YZHT 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIM查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

TPA2014D1 最新技术文档 Help

数据表

用户指南

工具与软件

名称型号 公司 工具/软件类型
音频的快速搜索选择工具AUDIO_SELECTION_TOOLTexas Instruments免费评估工具
TPA2014D1 评估模块 (EVM)TPA2014D1EVMTexas Instruments开发电路板/EVM

型号 名称 产品系列 注释
TPA2013D1   1.8W 升压 D 类音频功率放大器     Alternative Class D Speaker Amplifier with Integrated Boost Converter  
TPA2010D1   采用 WCSP 封装的单声道全差动免滤波 D 类音频放大器     Lower Cost Class D Speaker Amplifier  
TPA2032D1   具有 2V/V 固定增益的 2.75W 单声道 D 类音频放大器 (TPA2032)     Lower Cost Class D Speaker Amplifier with Fixed Gain  
TPA2033D1   2.75W 单声道全差动 3V/V 固定增益免过滤 D 类音频放大器     器件与被比较器件具有相似功能,但并不功能等效。   
TPA2034D1   2.75W 单声道全差动 4V/V 固定增益免过滤 D 类音频放大器     器件与被比较器件具有相似功能,但并不功能等效。   

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here