产品详情

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 6 Output power (W) 15 SNR (dB) 102 THD + N at 1 kHz (%) 0.08 Iq (typ) (mA) 22 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 6 Output power (W) 15 SNR (dB) 102 THD + N at 1 kHz (%) 0.08 Iq (typ) (mA) 22 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
HTQFP (PAP) 64 144 mm² 12 x 12
  • 15-W/ch into an 8- Load From a 16-V Supply
  • Operates from 10 V to 26 V
  • Efficient Class-D Operation Eliminates the Need for Heat Sinks
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 10 mm × 10 mm, 64-pin HTQFP Package
  • APPLICATIONS
    • Televisions

  • 15-W/ch into an 8- Load From a 16-V Supply
  • Operates from 10 V to 26 V
  • Efficient Class-D Operation Eliminates the Need for Heat Sinks
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 10 mm × 10 mm, 64-pin HTQFP Package
  • APPLICATIONS
    • Televisions

The TPA3107D2 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3107D2 can drive stereo speakers as low as 6 . The high efficiency of the TPA3107D2, 87%, eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto recovery feature and monitor output.

The TPA3107D2 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3107D2 can drive stereo speakers as low as 6 . The high efficiency of the TPA3107D2, 87%, eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto recovery feature and monitor output.

下载 观看带字幕的视频 视频

新一代 15W、立体声、模拟输入 D 级音频放大器:TPA3110D2

新一代适用于电池供电系统、具有低空闲功率耗散(模拟输入)的 30W 立体声 D 级放大器已推出:TPA3128D2

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 15-W Stereo Class-D Audio Power Amplifier 数据表 (Rev. B) 2007年 7月 12日
技术文章 What are the building blocks of Bluetooth speakers? PDF | HTML 2017年 2月 21日
应用手册 Interfacing External Devices to the TPA310xDx Amplifiers 2008年 9月 29日
EVM 用户指南 TPA3107D2EVM - User Guide 2006年 10月 13日
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
HTQFP (PAP) 64 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频