TPA6204A1
- Designed for Wireless or Cellular Handsets and
PDAs - 1.7 W Into 8 Ω From a 5-V Supply at THD = 10%
(Typical) - Low Supply Current: 4 mA Typical at 5 V
- Shutdown Current: 0.01 µA Typical
- Fast Start-Up With Minimal Pop
- Only Three External Components
- Improved PSRR (−80 dB) and Wide Supply
Voltage (2.5 V to 5.5 V) for Direct Battery
Operation - Fully Differential Design Reduces RF
Rectification - −63-dB CMRR Eliminates Two Input Coupling
Capacitors
- Improved PSRR (−80 dB) and Wide Supply
- Pin-to-Pin Compatible With TPA2005D1 and
TPA6211A1 in SON Package - Available in 3 mm × 3 mm SON Package (DRB)
The TPA6204A1 device (sometimes referred to as TPA6204) is a 1.7-W mono fully-differential amplifier designed to drive a speaker with at least 8-Ω impedance while consuming only 20 mm2 total printed-circuit board (PCB) area in most applications. The device operates from 2.5 V to 5.5 V, drawing only 4 mA of quiescent supply current. The TPA6204A1 (TPA6204) is available in the space-saving 3 mm × 3 mm SON (DRB) package.
The TPA6204A1 (TPA6204) is ideal for PDA or smartphone applications due to features such as −80-dB supply voltage rejection from 20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast start-up with minimal pop.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPA6204A1 1.7-W Mono Fully Differential Audio Power Amplifier 数据表 (Rev. C) | PDF | HTML | 2016年 5月 31日 | ||
应用手册 | Single-Ended Input Pop Reduction for TPA6203A1 | 2009年 7月 23日 | ||||
更多文献资料 | TPA6204A1_NanoEVM_ Schematic | 2007年 2月 13日 | ||||
更多文献资料 | TPA6204A1_NanoEVM_OV | 2007年 1月 29日 | ||||
用户指南 | TPA6204A1EVM - User Guide | 2004年 8月 16日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPA6204A1EVM — TPA6204A1 评估模块 (EVM)
The TPA6204A1 is a 1.7-W mono fully differential amplifier designed to drive a speaker with at least 8-Ohm impedance while comsuming less than 20mm2 total board space.
The device operates from 2.5V to 5.5V while consuming only 4mA of quiescent current. The TPA6204A1 is available in a space-saving (...)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
VSON (DRB) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。