TPD8S009 状态: ACTIVE

用于 HDMI/DisplayPort 的 8 通道 ESD 解决方案

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 TPD8S009
Number of Channels8  
IEC 61000-4-2 Contact(kV)+/-8  
IEC 61000-4-2 Air-Gap(kV)+/-9  
IO Capacitance(Typ)(pF)0.8  
Differential Capacitance(pF)0.05  
Breakdown Voltage(Min)(V)9  
IO Leakage Current(nA)10  
Operating Temp Range(Celsius)-40 to 85  
 样片
 库存

产品信息

特性

  • Supports High-Definition Multimedia Interface (HDMI) 1.3 or Display Port Data Rate
  • Low 0.8-pF Line Capacitance for Each Data Line
  • 0.05-pF Matching Capacitance Between Differential Signal Pair
  • Four-Pair Differential Lines to Protect Differential Data and Clock Lines of HDMI and Display Port Interface
  • Match With 0.5-mm Pitch Display Port Connector for Seamless Routing and Minimal Line Glitch Due to ESD Clamps
  • Flow-Through Single-in-Line Pin Mapping for High-Speed Lines Ensures No Additional Board Layout Burden While Placing ESD Protection Chip Near DP/HDMI Connector
  • Supports Data Rates in Excess of 2.7 Gbps
  • IEC 61000-4-2 (Level 4) System Level ESD Compliance
  • Ioff Feature
  • Commercial Temperature Range:
    –40°C to 85°C
  • 15-Pin 0.5-mm Pitch DSM Package:
    Length = 6.5 mm, Width = 2.5 mm,
    and Height = 0.8 mm

DESCRIPTION/ORDERING INFORMATION

The TPD8S009 provides an electrostatic discharge (ESD) solution for the display port and high-definition multimedia interface (HDMI) high-speed lines. This device offers eight ESD clamp circuits with flow-through pin mapping that matches the display port or HDMI port connector pin assignments. This device supports HDMI 1.3 or display port data rate (in excess of 3 Gbps).

The Dx+/Dx– ports add only 0.8-pF capacitance to the high-speed differential lines. In addition, the monolithic integrated circuit technology ensures that there is excellent matching between the two signal pairs of the differential line. This is a direct advantage over discrete ESD clamp solutions, where variations between two different ESD clamps may significantly degrade the differential signal quality.

The TPD8S009 complies with IEC61000-4-2 (Level 4) ESD protection. This device is offered in a space-saving SON package with 0.5-mm pitch matching the display port or HDMI connector pitch. The unique pin mapping allows the system designer to select the ESD solution at the last phase of the design without any changes in the board layout or degradation of signal-integrity performance.

The TPD8S009 is characterized for operation over the ambient air temperature range of –40°C to 85°C.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体样片
TPD8S009DSMRACTIVE-40 to 850.55 | 1kuSON (DSM) | 15 3000 | LARGE T&R请与TI分销商或销售办事处联系申请样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TPD8S009DSMR截至 4:53 PM GMT, 2009年 7月 3日截至 4:53 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TPD8S009DSMR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIM查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

TPD8S009 最新技术文档 Help

数据表

选择指南

更多文献资料

查看 ESD 解决方案 的更多文献资料

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here