TPS2375
- Fully Supports IEEE 802.3af Specification
- Integrated 0.58-Ω, 100-V, Low-Side Switch
- 15-kV System Level ESD Capable
- Supports Use of Low-Cost Silicon Rectifiers
- Programmable Inrush Current Control
- Fixed 450-mA Current Limit
- Fixed and Adjustable UVLO Options
- Open-Drain, Power-Good Reporting
- Overtemperature Protection
- Industrial Temperature Range: –40°C to 85°C
- 8-Pin SOIC and TSSOP Packages
- APPLICATIONS
- VoIP Phones
- WLAN Access Points
- Security Cameras
- Internet Appliances
- POS Terminals
These easy-to-use 8-pin integrated circuits contain all of the features needed to develop an IEEE 802.3af compliant powered device (PD). The TPS2375 family is a second generation PDC (PD Controller) featuring 100-V ratings and a true open-drain, power-good function.
In addition to the basic functions of detection, classification and undervoltage lockout (UVLO), these controllers include an adjustable inrush limiting feature. The TPS2375 has 802.3af compliant UVLO limits, the TPS2377 has legacy UVLO limits, and the TPS2376 has a programmable UVLO with a dedicated input pin.
The TPS2375 family specifications incorporate a voltage offset of 1.5 V between its limits and the IEEE 802.3af specifications to accommodate the required input diode bridges used to make the PD polarity insensitive.
Additional resources can be found on the TI Web site www.ti.com.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS237x: IEEE 802.3af PoE Powered Device Controllers 数据表 (Rev. B) | 2008年 4月 25日 | |||
应用手册 | PoE PD 原理图审查指南 | 英语版 | PDF | HTML | 2022年 1月 3日 | ||
应用手册 | PoE Powered Devices Debug Guidelines | PDF | HTML | 2021年 7月 19日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | Lightning Surge Considerations for PoE Powered Devices | 2015年 4月 30日 | ||||
应用手册 | Designing an EMI Compliant PoE with Isolated Flyback | 2008年 5月 20日 | ||||
应用手册 | Practical Guidelines EMI Compliant PoE | 2008年 3月 27日 | ||||
应用手册 | 25-W, High-Power PoE Using the TPS2376-H | 2006年 10月 13日 | ||||
应用手册 | Using Standard Power-Over-Ethernet Controllers for High-Powered Devices | 2006年 4月 7日 | ||||
应用手册 | High Power PoE PD Using the TPS2375/77-1 | 2006年 2月 28日 | ||||
应用手册 | Wall Adapter Powers IEEE 802.3af Powered Device | 2006年 2月 1日 | ||||
应用手册 | Powered Device Controllers Comparison | 2004年 4月 22日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS2375EVM — TPS2375 IEEE802.3af POE 有源器件评估模块
HPA028 EVM 包含德州仪器 (TI) 公司提供的 TPS2375。此 EVM 旨在充当任何以太网供电 (PoE) 供电设备 (PD) 模块的前端。通过 RJ-45 连接器可直接连接以太网电缆(电缆另一端由电源设备 (PSE) 驱动)。此 EVM 还可由独立电源供电。
TPS2375OR77CALC — TPS2375/TPS2377 Design-in Calculation Tool
支持的产品和硬件
产品
供电设备
硬件开发
评估板
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
SOIC (D) | 8 | 查看选项 |
TSSOP (PW) | 8 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。