TPS2501
- Integrated Synchronous Boost Converter and USB Current-Limit Power Switch
- Light-Load, High-Efficiency Eco-mode™ Control Scheme (TPS2500)
or Constant Frequency (TPS2501) - 1.8-V to 5.25-V Input Voltage (2.2-V Minimum Start-Up Voltage)
- Adjustable USB Current Limit
- 130 mA to 1400 mA (Typical)
- Accurate 20% Current Limit at 1.4-A Setting
- Powers up to Two Standard USB Ports
- Auxiliary 5.1-V Output
- Fast Overcurrent-Response Time – 5 µs Typical
- Small 3-mm × 3-mm × 0.9-mm SON-10 Package
- 15-kV / 8-kV System-Level ESD Capable
- UL Listed - File No. E169910
- APPLICATIONS
- Portable Applications Using Single Li+ Cell
- USB Hosts Without Native 5-V Supplies
Eco-mode, PowerPAD are trademarks of Texas Instruments.
All other trademarks are the property of their respective owners.
The TPS2500 and TPS2501 provide an integrated solution to meet USB 5-V power requirements from a 1.8-V to 5.25-V input supply. The features include a Hi-Speed USB compliant power output, output switch enable, current limit, and overcurrent fault reporting.
The 1.8-V to 5.25-V input can be supplied by sources including dc/dc regulated supplies (e.g., 3.3 V), or batteries such as single-cell Li+ or three-cell NiCd, NiMH, or alkaline.
The USB power-switch current limit is programmable via an external resistor from as low as 130 mA to as high as 1400 mA (typical). Two standard USB ports can be supported from a single TPS2500 or TPS2501 at the 1400-mA setting.
Additionally, the boost converter output is available as an auxiliary 5.1-V output to power additional loads. The total current supplied by the USB output and the auxiliary cannot exceed 1148 mA at VIN = 3 V.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | INTEGRATED USB POWER SWITCH WITH BOOST CONVERTER 数据表 (Rev. C) | 2010年 8月 23日 | |||
选择指南 | USB Type-A Power Switch and Charging Controller Selector Guide (Rev. F) | 2018年 5月 24日 | ||||
EVM 用户指南 | TPS2500/1, Power-Distribution Switch With Low Voltage Input EVM | 2009年 4月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS2501EVM-337 — 具有低电压输入评估模块的用于 TPS2501 的配电开关
TPS2501DRCEVM 是用于德州仪器 (TI) 可调节限流配电开关系列的评估模块 (EVM)。这些 EVM 在 1.8V 至 5.25V 的电压范围内工作,可为 USB 设备提供 5V 的输出电压。板载跳线将输出限流设置为 0.5A 或 1A。测试点允许方便快捷地访问所有关键节点电压。PCB 板面上的丝印边框装有典型 USB 应用中常用的组件。TPS2501 采用带散热垫的 SON 封装。这些开关具有启用输入、过流状态输出和过热关断功能。
封装 | 引脚 | 下载 |
---|---|---|
VSON (DRC) | 10 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点