TPS40056

正在供货

具有跟踪功能的宽输入电压 (10V-40V) 同步降压直流/直流控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM25148 正在供货 具有超低 IQ 的 42V 同步降压直流/直流控制器 Improved EMI performance with QFN package and dual random spread spectrum.

产品详情

Vin (min) (V) 8 Vin (max) (V) 40 Iout (max) (A) 0.0002 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) -0.3 Vout (max) (V) 6 Iq (typ) (A) 0.0015 Number of phases 1
Vin (min) (V) 8 Vin (max) (V) 40 Iout (max) (A) 0.0002 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) -0.3 Vout (max) (V) 6 Iq (typ) (A) 0.0015 Number of phases 1
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Operating Input Voltage 10 V to 40 V
  • Output Voltage Tracks External Reference
  • Programmable Fixed-Frequency Up to 100 kHz to 1 MHz Voltage Mode Controller
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • Externally Synchronizable
  • Programmable Short-Circuit Protection
  • Thermal Shutdown
  • 16-Pin PowerPAD™ Package (JC = 2°C/W)
  • Programmable Closed-Loop Soft-Start
  • APPLICATIONS
    • DDR Tracking Regulators
    • Power Modules
    • Networking Equipment
    • Industrial Servers

PowerPAD is a trademark of Texas Instruments.

  • Operating Input Voltage 10 V to 40 V
  • Output Voltage Tracks External Reference
  • Programmable Fixed-Frequency Up to 100 kHz to 1 MHz Voltage Mode Controller
  • Internal Gate Drive Outputs for High-Side and Synchronous N-Channel MOSFETs
  • Externally Synchronizable
  • Programmable Short-Circuit Protection
  • Thermal Shutdown
  • 16-Pin PowerPAD™ Package (JC = 2°C/W)
  • Programmable Closed-Loop Soft-Start
  • APPLICATIONS
    • DDR Tracking Regulators
    • Power Modules
    • Networking Equipment
    • Industrial Servers

PowerPAD is a trademark of Texas Instruments.

The TPS40056 is part of a family of high-voltage, wide input, synchronous, step-down converters. The TPS40056 offers design flexibility with a variety of user programmable functions, including soft-start, operating frequency, high-side current limit, and loop compensation. The TPS40056 is also synchronizable to an external supply. It incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction. The externally programmable short circuit protection provides pulse-by-pulse current limit, as well as hiccup mode operation utilizing an internal fault counter for longer duration overloads.

The TPS40056 is part of a family of high-voltage, wide input, synchronous, step-down converters. The TPS40056 offers design flexibility with a variety of user programmable functions, including soft-start, operating frequency, high-side current limit, and loop compensation. The TPS40056 is also synchronizable to an external supply. It incorporates MOSFET gate drivers for external N-channel high-side and synchronous rectifier (SR) MOSFETs. Gate drive logic incorporates anti-cross conduction circuitry to prevent simultaneous high-side and synchronous rectifier conduction. The externally programmable short circuit protection provides pulse-by-pulse current limit, as well as hiccup mode operation utilizing an internal fault counter for longer duration overloads.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 Wide-Input Synchronous Buck Controller 数据表 2005年 10月 4日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
HTSSOP (PWP) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频