TPS40132
- Supports 5-V Output
- Two-Phase Interleaved Operation
- Operates With Pre-Biased Outputs
- 1-V to 40-V Power Stage Operation Range
- Requires VIN5 @ 50 mA (typ) Depending on External MOSFETs and Switching Frequency
- 10-µA Shutdown Current
- Programmable Switching Frequency up to 1 MHz/Phase
- Current Mode Control with Forced Current Sharing
- 0.6V Reference Voltage with 0.8% Accuracy from 0°C to 85°C Temperature Range
- Resistive Divider Sets Direct Output Overvoltage Threshold.
- Programmable Input Undervoltage Lockout
- True Remote Sensing Differential Amplifier
- Resistive or Inductor’s DCR Current Sensing
- 32-Pin QFN Package
- Can Be Used with TPS40120 to Provide a 6-Bit Digitally Controlled Output
The TPS40132 is a two-phase synchronous buck controller that is optimized for low-output voltage, high-output current applications powered from a supply between 1 V and 40 V. A multi-phase converter offers several advantages over a single power stage including lower current ripple on the input and output capacitors, faster transient response to load steps, improved power handling capabilities, and higher system efficiency.
Each phase can be operated at a switching frequency up to 1 MHz, resulting in an effective ripple frequency of up to 2 MHz at the input and the output. The two phases operates 180 degrees out-of-phase.
技术文档
未找到结果。请清除搜索并重试。
查看全部 3 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Two-Phase Synchronous Buck Controller w/Integrated MOSFET Drives 数据表 (Rev. B) | 2008年 3月 4日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RHB) | 32 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点