TPS40180 状态: ACTIVE

单相可堆叠控制器

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 TPS40140 TPS40180
TopologyStackable Multiphase  Stackable Multiphase  
Vin(Min)(V)2  2  
Vin(Max)(V)40  40  
Vout(Min)(V)0.7  0.7  
Vout(Max)(V)5.8  5.8  
Regulated Outputs(#)2  1  
Iout(Max)(A)25  25  
Switching Frequency(Max)(kHz)1000  1000  
Pin/Package36QFN  24VQFN  
Thermal ShutdownYes   
Vout2(Min)(V)0.7   
Vout2(Max)(V)5.8   
Iout2(A)25   
RatingCatalog  Catalog  
Duty Cycle(Max)(%)87.5  87.5  
 样片样片
 库存库存

产品信息

特性

  • Stackable to 8 Phases, Multiple Controllers Can Occupy Any Phase
  • 2-V to 40-V Power Stage Operation Range
  • eTrim™ in System Reference Voltage Trim to Tighten Overall Output Voltage Tolerance, Reference is Better Than 0.75% Un-Trimmed
  • VDD From 4.5 V to 15 V, With Internal 5-V Regulator
  • Supports Output Voltage From 0.7 V to 5.8 V
  • Supports Pre-Biased Outputs
  • 10-µA Shutdown Current
  • Programmable Switching Frequency up to 1-MHz per Phase
  • Current Feedback Control With Forced Current Sharing (Patents Pending)
  • Resistive Divider Sets Input Undervoltage Lockout and Hysteresis
  • True Remote Sensing Differential Amplifier
  • Resistive or Inductor’s DCR Current Sensing
  • APPLICATIONS
    • Graphic Cards
    • Servers
    • Networking Equipment
    • Telecommunications Equipment
    • Distributed DC Power Systems

eTrim is a trademark of Texas Instruments.

说明

The TPS40180 is a stackable single-phase synchronous buck controller. Stacking allows a modular power supply design where multiple modules can be connected in parallel to achieve the desired output power capability if the output power requirement cannot be provided by one module. Stacked modules can be configured to switch at different times while running at the same base frequency creating a multiple phase supply. Up to eight phases can be configured, and multiple modules can be set up to switch on the same phase if required. Input and output ripple current reduction occurs as well when modules are stacked. Stacked modules can be used to generate separate output rails, load share into a single rail or a combination of the two while sharing phase information to reduce ripple currents at the input of the system.

The TPS40180 is optimized for low-output voltage (from 0.7-V to 5.8-V), high-output current applications powered from a 2-V to 40-V supply. The TPS40180 converts from 15-V input to 0.7-V output at 1 MHz. Each phase can be operated at a switching frequency up to 1 MHz, resulting in an effective ripple frequency of up to 8 MHz at the input and the output.

With eTrim™, the TPS40180 gives the user the capability to trim the reference voltage on the device to compensate for external component tolerances, tightening the overall system accuracy and allowing tighter specifications for output voltage of the converter.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号样片
TPS40180RGERACTIVE-40 to 852.05 | 1kuVQFN (RGE) | 24 查看 3000 | LARGE T&R 下载此符号的 CAD 格式请与TI分销商或销售办事处联系申请样片
TPS40180RGERG4ACTIVE-40 to 852.05 | 1kuVQFN (RGE) | 24 查看 3000 | LARGE T&R 下载此符号的 CAD 格式请与TI分销商或销售办事处联系申请样片
TPS40180RGETACTIVE-40 to 852.15 | 1kuVQFN (RGE) | 24 查看 250 | SMALL T&R 下载此符号的 CAD 格式采购样片
TPS40180RGETG4ACTIVE-40 to 852.15 | 1kuVQFN (RGE) | 24 查看 250 | SMALL T&R 下载此符号的 CAD 格式采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TPS40180RGER截至 4:45 PM GMT, 2009年 7月 3日截至 4:45 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 14 Weeks 中国WPI >1k
TPS40180RGERG4截至 4:45 PM GMT, 2009年 7月 3日截至 4:45 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 14 Weeks无报告
查看经销商
   
TPS40180RGET截至 4:45 PM GMT, 2009年 7月 3日截至 4:45 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 10 Weeks无报告
查看经销商
   
TPS40180RGETG4截至 4:45 PM GMT, 2009年 7月 3日截至 4:45 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 10 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TPS40180RGER 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
TPS40180RGERG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
TPS40180RGET 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
TPS40180RGETG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

TPS40180 最新技术文档 Help

数据表

用户指南

查看 DC/DC 控制器(外部开关) 的用户指南

模型

更多文献资料

参考设计

说明 型号 公司
60A 三相同步降压转换器 PMP2277 Texas Instruments

工具与软件

名称型号 公司 工具/软件类型
20A 可堆叠单相同步降压转换器评估模块TPS40180EVMTexas Instruments开发电路板/EVM

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here