TPS40222
- Input Voltage Range 4.5 VDC to 8 VDC
- Output Voltage (0.8 V to 90% VIN)
- 0 A to 1.6 A Current Capability
- Fixed 1.25-MHz Switching Frequency
- Reference 0.8 V ±1%
- Internal 250 m N-Channel MOSFET Switch
- Current Mode Control with Internal Slope Compensation
- Internal Soft-Start
- Internal Loop Compensation
- Short Circuit Protection
- Thermal Shutdown
- High Efficiency Up to 92%
- Small 3 mm × 3 mm SON Package
- APPLICATIONS
- Disk Drives
- Set Top Box
- Point of Load Power
- ASIC Power Supplies
The TPS40222 is a fixed-frequency, current-mode, non-synchronous buck converter optimized for applications powered by a 5-V distributed source. With internally determined operating frequency, soft-start time, and control loop compensation, the TPS40222 provides many features with a minimum of external components.
The TPS40222 operates at 1.25 MHz and supports up to 1.6-A output loads. The output voltage can be programmed to as low as 0.8 V. The TPS40222 utilizes pulse-by-pulse current limit as well as frequency foldback to protect the converter during a catastrophic short circuited output condition.
技术文档
未找到结果。请清除搜索并重试。
查看全部 3 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 1.6-A, 1.25-MHz BUCK CONVERTER 数据表 (Rev. A) | 2005年 12月 30日 | |||
更多文献资料 | Исходные проекты ll | 2011年 5月 13日 | ||||
用户指南 | Using the TPS40222, a 5-V Input 1.6-A Output Nonsynchronous Buck Converter | 2006年 4月 18日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
仿真模型
TPS40222 TINA-TI Transient Reference Design (Rev. C)
SLVC166C.ZIP (75 KB) - TINA-TI Reference Design
封装 | 引脚 | 下载 |
---|---|---|
VSON (DRP) | 6 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点