TPS51221

正在供货

适用于笔记本电脑电源的 3V 至 28V 同步双路输出峰值电流模式降压控制器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相似
TPS51397A 正在供货 4.5V 至 24V 输入、10A 同步降压稳压器 Upgraded light-load efficiency with a lower IQ and an extended positive operating temperature range in a smaller package.

产品详情

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode current mode Rating Catalog Vout (min) (V) 1 Vout (max) (V) 12 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 99 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 20 Operating temperature range (°C) -40 to 85 Control mode current mode Rating Catalog Vout (min) (V) 1 Vout (max) (V) 12 Iq (typ) (A) 0.0013 Duty cycle (max) (%) 99 Number of phases 1
WQFN (RTV) 32 25 mm² 5 x 5
  • Input Voltage Range: 4.5 V to 28 V
  • Output Voltage Range: 1 V to 12 V
  • Selectable Light Load Operation (Continuous / Auto Skip / Out-Of-Audio™ Skip)
  • Programmable Droop Compensation
  • Voltage Servo Adjustable Soft Start
  • 200 kHz to 1 MHz Fixed Frequency PWM
  • Current Mode Architecture
  • 180° Phase Shift Between Channels
  • Resistor or Inductor DCR Current Sensing
  • Powergood Output for each channel
  • OCL/OVP/UVP/UVLO protections
  • Current Monitor Output for CH1
  • Thermal Shutdown (Non-latch)
  • Output Discharge Function (Disable option)
  • Integrated Boot Strap MOSFET Switch
  • QFN32 (RTV)
  • APPLICATIONS
    • Notebook Computer System and I/O Bus
    • Point of load in LCD TV, MFP

Out-Of-Audio, PowerPAD are trademarks of Texas Instruments.

  • Input Voltage Range: 4.5 V to 28 V
  • Output Voltage Range: 1 V to 12 V
  • Selectable Light Load Operation (Continuous / Auto Skip / Out-Of-Audio™ Skip)
  • Programmable Droop Compensation
  • Voltage Servo Adjustable Soft Start
  • 200 kHz to 1 MHz Fixed Frequency PWM
  • Current Mode Architecture
  • 180° Phase Shift Between Channels
  • Resistor or Inductor DCR Current Sensing
  • Powergood Output for each channel
  • OCL/OVP/UVP/UVLO protections
  • Current Monitor Output for CH1
  • Thermal Shutdown (Non-latch)
  • Output Discharge Function (Disable option)
  • Integrated Boot Strap MOSFET Switch
  • QFN32 (RTV)
  • APPLICATIONS
    • Notebook Computer System and I/O Bus
    • Point of load in LCD TV, MFP

Out-Of-Audio, PowerPAD are trademarks of Texas Instruments.

The TPS51221 is a dual synchronous buck regulator controller with 2 LDOs. It is optimized for 5-V/3.3-V system controller, enabling designers to cost effectively complete 2-cell to 4-cell notebook system power supply. The TPS51221 supports high efficiency, fast transient response and 99% duty cycle operation. It supports supply input voltage ranging from 4.5 V to 28 V, and output voltages from 1 V to 12 V. Peak current mode supports stability operation with lower ESR capacitor and output accuracy. The high duty (99%) operation and wide input/ output voltage range supports flexible design for small mobile PCs and a wide variety of other applications. The fixed frequency can be adjusted from 200 kHz to 1MHz by a resistor, and each channel runs 180° out of phase. The TPS51221 can also synchronize to the external clock, and the interleaving ratio can be adjusted by its duty. The TPS51221 is available in the 32-pin 5×5 QFN package and is specified from -40°C to 85°C.

The TPS51221 is a dual synchronous buck regulator controller with 2 LDOs. It is optimized for 5-V/3.3-V system controller, enabling designers to cost effectively complete 2-cell to 4-cell notebook system power supply. The TPS51221 supports high efficiency, fast transient response and 99% duty cycle operation. It supports supply input voltage ranging from 4.5 V to 28 V, and output voltages from 1 V to 12 V. Peak current mode supports stability operation with lower ESR capacitor and output accuracy. The high duty (99%) operation and wide input/ output voltage range supports flexible design for small mobile PCs and a wide variety of other applications. The fixed frequency can be adjusted from 200 kHz to 1MHz by a resistor, and each channel runs 180° out of phase. The TPS51221 can also synchronize to the external clock, and the interleaving ratio can be adjusted by its duty. The TPS51221 is available in the 32-pin 5×5 QFN package and is specified from -40°C to 85°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Fixed Frequency 99% Duty Cycle Peak Current Mode Notebook System Pwr Controlle 数据表 (Rev. A) 2009年 2月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
WQFN (RTV) 32 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频