TPS5130

正在供货

具有 LDO 控制器的 4.5V 至 28V 三路同步降压控制器

产品详情

Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.9 Vout (max) (V) 8.5 Iq (typ) (A) 0.002 Duty cycle (max) (%) 82 Number of phases 1
Vin (min) (V) 4.5 Vin (max) (V) 28 Iout (max) (A) 15 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.9 Vout (max) (V) 8.5 Iq (typ) (A) 0.002 Duty cycle (max) (%) 82 Number of phases 1
LQFP (PT) 48 81 mm² 9 x 9
  • Three Independent Step-Down DC/DC Controllers and One LDO Controller
  • Input Voltage Range
    • Switcher: 4.5 V ~ 28 V
    • LDO: 1.1 V ~ 3.6 V
  • Output Voltage Range
    • Switcher: 0.9 V ~ 5.5 V
    • LDO: 0.9 V ~ 2.5 V
  • Synchronous for High Efficiency
  • Precision Vref (±1.5%)
  • PWM Mode Control : Max. 500 kHz Operation
  • Auto PWM/SKIP Mode Available
  • High Speed Error Amplifier
  • Over Current Protection With Temperature Compensation Circuit for Each Channel
  • Overvoltage and Undervoltage Protection
  • Programmable Short-Circuit Protection
  • Powergood With Programmable Delay Time
  • 5-V and 3.3-V Linear Regulators
  • APPLICATIONS
    • Notebook PCs, PDAs
    • Consumer Game Systems
    • DSP Application

  • Three Independent Step-Down DC/DC Controllers and One LDO Controller
  • Input Voltage Range
    • Switcher: 4.5 V ~ 28 V
    • LDO: 1.1 V ~ 3.6 V
  • Output Voltage Range
    • Switcher: 0.9 V ~ 5.5 V
    • LDO: 0.9 V ~ 2.5 V
  • Synchronous for High Efficiency
  • Precision Vref (±1.5%)
  • PWM Mode Control : Max. 500 kHz Operation
  • Auto PWM/SKIP Mode Available
  • High Speed Error Amplifier
  • Over Current Protection With Temperature Compensation Circuit for Each Channel
  • Overvoltage and Undervoltage Protection
  • Programmable Short-Circuit Protection
  • Powergood With Programmable Delay Time
  • 5-V and 3.3-V Linear Regulators
  • APPLICATIONS
    • Notebook PCs, PDAs
    • Consumer Game Systems
    • DSP Application

The TPS5130 is composed of three independent synchronous buck regulator controllers (SBRC) and one low drop-out (LDO) regulator controller. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel MOSFETs. The LDO controller can also drive an external N-channel MOSFET. Since the input current ripple is minimized by operating 180 degree out of phase, it allows a smaller input capacitance resulting in reduced power supply cost. The SBRC of the TPS5130 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under light load conditions. Resistor-less current protection for the synchronous buck controller and the fixed high-side driver voltage simplifies the system design and reduces the external parts count. The LDO controller has a current limit protection and overshoot protection to suppress output voltage hump at load transient. To further extend battery life, the TPS5130 features dead-time control and very low quiescent current.

The TPS5130 is composed of three independent synchronous buck regulator controllers (SBRC) and one low drop-out (LDO) regulator controller. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel MOSFETs. The LDO controller can also drive an external N-channel MOSFET. Since the input current ripple is minimized by operating 180 degree out of phase, it allows a smaller input capacitance resulting in reduced power supply cost. The SBRC of the TPS5130 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under light load conditions. Resistor-less current protection for the synchronous buck controller and the fixed high-side driver voltage simplifies the system design and reduces the external parts count. The LDO controller has a current limit protection and overshoot protection to suppress output voltage hump at load transient. To further extend battery life, the TPS5130 features dead-time control and very low quiescent current.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS5140 正在供货 适用于笔记本电脑电源的 4.5V 至 28V 四路输出降压控制器 Includes an additional switcher output channel instead of an NMOS linear regulator output.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Triple Synchronous Buck Controller with NMOS LDO Controller 数据表 2002年 5月 7日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

计算工具

SLUC263 Type III Compensation Calculation Tool

支持的产品和硬件

支持的产品和硬件

产品
交流/直流和直流/直流控制器(外部 FET)
TPS40007 2.25V-5.5V、300kHz、灌电流/拉电流、预偏置、同步降压控制器 TPS40009 2.25V-5.5V、600kHz、灌电流/拉电流、预偏置、同步降压控制器 TPS40021 具有拉/灌电流能力、频率高达 1MHz 的增强型低输入(2.25V 至 5.5V)同步降压控制器 TPS40040 具有低引脚数的 2.25V 至 5.5V 输入电压、300kHz 同步降压控制器 TPS40041 具有低引脚数的 2.25V 至 5.5V 输入电压、600kHz 同步降压控制器 TPS40055 具有拉/灌电流能力且频率高达 1MHz 的宽输入(8V 至 40V)同步降压控制器 TPS40057 宽输入 (8V-40V)、频率高达 1MHz 的同步降压控制器,带有预偏置的输出驱动/吸入 TPS40075 具有电压前馈的 4.5V 至 28V 同步降压控制器 TPS40077 采用 HTSSOP 封装、具有电压前馈的 4.5V 至 28V 同步降压控制器 TPS40101 具有高级排序功能和输出裕量的 4.5V 至 18V 同步降压控制器 TPS40170 4.5V 至 60V 宽输入同步 PWM 降压控制器 TPS40190 4.5V 至 15V、20A 同步降压控制器 TPS40192 具有电源正常指示功能的 4.5V 至 18V、20A、600kHz 同步降压控制器 TPS40193 具有电源正常指示功能的 4.5V 至 18V、20A、300kHz 同步降压控制器 TPS40195 具有电源正常指示和同步功能的 4.5V 至 20V、20A 同步降压控制器 TPS40200 宽输入非同步降压直流/直流控制器 TPS40303 具有 FSS 的 3V 至 20V、25A、300kHz 同步降压控制器 TPS40304 具有 FSS 的 3V 至 20V、25A、600kHz 同步降压控制器 TPS40305 具有 FSS 的 3V 至 20V、25A、1.2MHz 同步降压控制器 TPS40322 双通道输出或二相同步降压控制器 TPS40400 具有 PMBus™ 且包含遥测功能的 3V 至 20V、30A 同步降压控制器 TPS40422 具有 PMBus 的双输出或多相同步降压控制器 TPS5130 具有 LDO 控制器的 4.5V 至 28V 三路同步降压控制器
AC/DC 和 DC/DC 转换器(集成 FET)
TPS53311 具有 Eco-Mode 和流畅 PWM 的 2.9V 至 6V 输入、3A 同步降压转换器 TPS53313 具有优化轻负载效率的 4.5V 至 16V、6A 同步降压转换器 TPS53316 具有集成开关的高效,5A降压调节器 TPS56121 4.5V 至 14V、15A 同步 SWIFT™ 降压转换器 TPS56221 4.5V 至 14V、25A 同步 SWIFT™ 降压转换器
封装 引脚 下载
LQFP (PT) 48 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频