数据表
TPS51315
- Input Voltage Range: 3 V to 14 V
- Output Voltage Range: 0.75 V to 5.5 V
- Integrated Power MOSFETs with 10-A Continuous Current Output
- < 5-µA Shutdown Current
- D-CAP™ Mode with Fast Transient Response
- Programmable Switching Frequency with External Resistor From 100 kHz to 1 MHz
- Selectable Auto-Skip or PWM-Only Operation
- < 1% Initial Reference Accuracy
- Internal Soft-Start Control
- Integrated Boost Diode
- Power Good Signal
- Adjustable Overcurrent Limit via External Resistor
- OVP/UVP/UVLO Protection
- Integrated Selectable Output Discharge
- Prebias Output Voltage Start-Up with Disabled Output Discharge
- Thermal Shutdown
- 40-Pin QFN Package with PowerPAD™
- Supports All Ceramic Output Capacitors
The TPS51315 is a D-CAP™ Mode, 10-A, synchronous step-down converter with integrated MOSFETs. The combination of D-CAP™ mode and on-board MOSFETs provides fast transient response performance with ease of use, less external component count and small footprint. Externally adjustable switching frequency allows optimal design between component size and efficiency tradeoff. Ceramic output capacitors can be employed by adding a few extra components. The TPS51315 is available in the thermally-efficient 40-pin, 5 mm × 7 mm, QFN package and is specified from 40°C to 85°C ambient.
技术文档
未找到结果。请清除搜索并重试。
查看全部 5 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 10-A STEP-DOWN SYNCHRONOUS SWITCHER WITH INTEGRATED MOSFETs 数据表 (Rev. B) | 2012年 8月 9日 | |||
用户指南 | TPS51315 降压转换器评估模块用户指南 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2022年 6月 16日 | |
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 | ||||
应用手册 | Intel Atom D410 [Moon Creek] 参考设计 | 2010年 10月 8日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
仿真模型
TPS51315 Unencrypted PSpice Transient Model Package (Rev. B)
SLIM034B.ZIP (40 KB) - PSpice Model
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RGF) | 40 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点