TPS53311

正在供货

具有 Eco-Mode 和流畅 PWM 的 2.9V 至 6V 输入、3A 同步降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPSM82813 正在供货 采用 3mm x 4mm μSIP 封装、具有可调节频率和跟踪功能的 2.75V 至 6V、3A 降压模块 Module with integrated inductor with or without spread spectrum

产品详情

Iout (max) (A) 3 Vin (min) (V) 2.9 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1100 Features Enable, Light load efficiency, Output discharge, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 4.2 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00032
Iout (max) (A) 3 Vin (min) (V) 2.9 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1100 Features Enable, Light load efficiency, Output discharge, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.6 Vout (max) (V) 4.2 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00032
VQFN (RGT) 16 9 mm² 3 x 3
  • 95.5% Maximum Efficiency
  • Continuous 3-A Output Current
  • Supports All MLCC Output Capacitor
  • SmoothPWM™ Auto-Skip Eco-mode™ for Light-Load Efficiency
  • Voltage Mode Control
  • Supports Master-Slave Interleaved Operation
  • Synchronization up to ±20% of Nominal Frequency
  • Conversion Voltage Range From 2.9 V to 6 V
  • Soft-Stop Output Discharge During Disable
  • Adjustable Output Voltage Ranging From 0.6 V to 0.84 V × VIN
  • Overcurrent, Overvoltage, and Overtemperature Protection
  • Small, 3 mm × 3 mm, 16-Pin VQFN Package
  • Open-Drain Power Good Indication
  • Internal Boot Strap Switch
  • Low RDS(on), 24 mΩ With 3.3-V Input and 19-mΩ With 5-V Input
  • Supports Prebias Start-Up Functionality
  • 95.5% Maximum Efficiency
  • Continuous 3-A Output Current
  • Supports All MLCC Output Capacitor
  • SmoothPWM™ Auto-Skip Eco-mode™ for Light-Load Efficiency
  • Voltage Mode Control
  • Supports Master-Slave Interleaved Operation
  • Synchronization up to ±20% of Nominal Frequency
  • Conversion Voltage Range From 2.9 V to 6 V
  • Soft-Stop Output Discharge During Disable
  • Adjustable Output Voltage Ranging From 0.6 V to 0.84 V × VIN
  • Overcurrent, Overvoltage, and Overtemperature Protection
  • Small, 3 mm × 3 mm, 16-Pin VQFN Package
  • Open-Drain Power Good Indication
  • Internal Boot Strap Switch
  • Low RDS(on), 24 mΩ With 3.3-V Input and 19-mΩ With 5-V Input
  • Supports Prebias Start-Up Functionality

The TPS53311 provides a fully integrated 3-V to 5-V VIN integrated synchronous FET converter solution with 16 total components, in 200 mm2 of PCB area. Due to the low RDS(on) and TI Proprietary SmoothPWM™ skip mode of operation, it enables 95.5% peak efficiency, and over 90% efficiency at loads as light as 100 mA. It requires only two 22-µF ceramic output capacitors for a power-dense, 3-A solution.

The TPS53311 features a 1.1-MHz switching frequency, SKIP mode operation support, prebias start-up, internal soft start, output soft discharge, internal VBST switch, power good, EN/input UVLO, overcurrent, overvoltage, undervoltage, and overtemperature protections and all ceramic output capacitor support. It supports supply voltage from 2.9 V to 3.5 V and conversion voltage from 2.9 V to 6 V, and output voltage is adjustable from 0.6 V to 0.84 V × VIN.

The TPS53311 is available in the 3 mm × 3 mm 16-pin VQFN package (Green RoHs compliant and Pb free) and operates between –40°C and 85°C.

The TPS53311 provides a fully integrated 3-V to 5-V VIN integrated synchronous FET converter solution with 16 total components, in 200 mm2 of PCB area. Due to the low RDS(on) and TI Proprietary SmoothPWM™ skip mode of operation, it enables 95.5% peak efficiency, and over 90% efficiency at loads as light as 100 mA. It requires only two 22-µF ceramic output capacitors for a power-dense, 3-A solution.

The TPS53311 features a 1.1-MHz switching frequency, SKIP mode operation support, prebias start-up, internal soft start, output soft discharge, internal VBST switch, power good, EN/input UVLO, overcurrent, overvoltage, undervoltage, and overtemperature protections and all ceramic output capacitor support. It supports supply voltage from 2.9 V to 3.5 V and conversion voltage from 2.9 V to 6 V, and output voltage is adjustable from 0.6 V to 0.84 V × VIN.

The TPS53311 is available in the 3 mm × 3 mm 16-pin VQFN package (Green RoHs compliant and Pb free) and operates between –40°C and 85°C.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 TPS53311 3-A Step-Down Regulator With Integrated Switcher 数据表 (Rev. B) PDF | HTML 2016年 9月 27日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Unified Ground Connection Recommendation on TPS53K- Integrated FET-Converter Dev 2017年 1月 25日
用户指南 Using the TPS53311EVM-561, a 3-A Eco-mode(TM) Integrated Switcher w/Mastr-Slave (Rev. A) 2010年 11月 11日
应用手册 Intel Atom D410 [Moon Creek] 参考设计 2010年 10月 8日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS53311EVM-561 — 用于 TPS53311 同步降压 DCDC 转换器的评估模块

TPS53311EVM-561 是一块完全组装且经过测试的电路板,用于评估 TPS53311 同步降压 DC/DC 转换器。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS53311 PSpice Average Model

SLIM226.ZIP (62 KB) - PSpice Model
计算工具

SLUC263 Type III Compensation Calculation Tool

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC controllers (external FET)
TPS40007 2.25V-5.5V、300kHz、灌电流/拉电流、预偏置、同步降压控制器 TPS40009 2.25V-5.5V、600kHz、灌电流/拉电流、预偏置、同步降压控制器 TPS40021 具有拉/灌电流能力、频率高达 1MHz 的增强型低输入(2.25V 至 5.5V)同步降压控制器 TPS40040 具有低引脚数的 2.25V 至 5.5V 输入电压、300kHz 同步降压控制器 TPS40041 具有低引脚数的 2.25V 至 5.5V 输入电压、600kHz 同步降压控制器 TPS40055 具有拉/灌电流能力且频率高达 1MHz 的宽输入(8V 至 40V)同步降压控制器 TPS40057 宽输入 (8V-40V)、频率高达 1MHz 的同步降压控制器,带有预偏置的输出驱动/吸入 TPS40075 具有电压前馈的 4.5V 至 28V 同步降压控制器 TPS40077 采用 HTSSOP 封装、具有电压前馈的 4.5V 至 28V 同步降压控制器 TPS40101 具有高级排序功能和输出裕量的 4.5V 至 18V 同步降压控制器 TPS40170 4.5V 至 60V 宽输入同步 PWM 降压控制器 TPS40190 4.5V 至 15V、20A 同步降压控制器 TPS40192 具有电源正常指示功能的 4.5V 至 18V、20A、600kHz 同步降压控制器 TPS40193 具有电源正常指示功能的 4.5V 至 18V、20A、300kHz 同步降压控制器 TPS40195 具有电源正常指示和同步功能的 4.5V 至 20V、20A 同步降压控制器 TPS40200 宽输入非同步降压直流/直流控制器 TPS40303 具有 FSS 的 3V 至 20V、25A、300kHz 同步降压控制器 TPS40304 具有 FSS 的 3V 至 20V、25A、600kHz 同步降压控制器 TPS40305 具有 FSS 的 3V 至 20V、25A、1.2MHz 同步降压控制器 TPS40322 双通道输出或二相同步降压控制器 TPS40400 具有 PMBus™ 且包含遥测功能的 3V 至 20V、30A 同步降压控制器 TPS40422 具有 PMBus 的双输出或多相同步降压控制器 TPS5130 具有 LDO 控制器的 4.5V 至 28V 三路同步降压控制器
AC/DC & DC/DC converters (integrated FET)
TPS53311 具有 Eco-Mode 和流畅 PWM 的 2.9V 至 6V 输入、3A 同步降压转换器 TPS53313 具有优化轻负载效率的 4.5V 至 16V、6A 同步降压转换器 TPS53316 具有集成开关的高效,5A降压调节器 TPS56121 4.5V 至 14V、15A 同步 SWIFT™ 降压转换器 TPS56221 4.5V 至 14V、25A 同步 SWIFT™ 降压转换器
参考设计

PMP5922 — 适用于 Intel Atom E6xx Tunnel Creek 的同步降压 (1.25V@10mA)

TI 的最高功率密度低输入电压完整 Intel Atom E6xx (Tunnel Creek) 电源系统设计;此设计面积为 967mm2,拥有所有必要的稳压器,可为 Intel Atom E6xx CPU 平台供电,并适合工业自动化和过程控制应用中使用的 70x70 或更小的 COM Express 模块。
测试报告: PDF
原理图: PDF
封装 引脚 下载
VQFN (RGT) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频