主页 电源管理 直流/直流开关稳压器 降压稳压器 降压转换器(集成开关)

TPS54040

正在供货

具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LMR54406 正在供货 具有 4V 至 36V 输入、0.6A 同步降压和 80µA IQ 的 SIMPLE SWITCHER® 电源转换器 Smaller footprint, lower quiescent current, FPWM and PFM options.

产品详情

Vin (min) (V) 3.5 Vin (max) (V) 42 Vout (min) (V) 0.8 Vout (max) (V) 39 Iout (max) (A) 0.5 Iq (typ) (mA) 0.116 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Tracking, UVLO adjustable Operating temperature range (°C) -40 to 150 Rating Catalog Regulated outputs (#) 1 Control mode current mode Duty cycle (max) (%) 98 Type Converter
Vin (min) (V) 3.5 Vin (max) (V) 42 Vout (min) (V) 0.8 Vout (max) (V) 39 Iout (max) (A) 0.5 Iq (typ) (mA) 0.116 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Tracking, UVLO adjustable Operating temperature range (°C) -40 to 150 Rating Catalog Regulated outputs (#) 1 Control mode current mode Duty cycle (max) (%) 98 Type Converter
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-Mode™
  • 116-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • MSOP10 Package With PowerPAD™
  • Supported by SwitcherPro Software Tool
    (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-Mode™
  • 116-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • MSOP10 Package With PowerPAD™
  • Supported by SwitcherPro Software Tool
    (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)

The TPS54040 device is a 42-V, 0.5-A, step down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA, when the enable pin is low.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 93% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54040 is available in 10-pin thermally enhanced HVSSOP PowerPAD package.

The TPS54040 device is a 42-V, 0.5-A, step down regulator with an integrated high side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load, regulated output supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA, when the enable pin is low.

Under voltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power good signal indicates the output is within 93% to 107% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS54040 is available in 10-pin thermally enhanced HVSSOP PowerPAD package.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS560430 正在供货 具有高效睡眠模式的 SIMPLE SWITCHER® 36V 600mA 降压稳压器 Next-generation 36-V, 600-mA buck regulator with high-efficiency sleep mode.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 8
类型 标题 下载最新的英语版本 日期
* 数据表 TPS54040 0.5-A, 42-V Step Down DC/DC Converter with Eco-Mode™ 数据表 (Rev. B) PDF | HTML 2016年 1月 15日
应用手册 Understanding Eco-mode(TM) Operation 2016年 12月 5日
应用手册 Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 2015年 3月 5日
应用手册 Differences between the TPS54x40, TPS54x60 and the TPS54x40A, TPS54x60A 2013年 4月 17日
应用手册 Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) 2012年 10月 26日
应用手册 Level Shifting Control for an Inverting Buck-boost 2012年 10月 10日
白皮书 Power Management Solutions for Ultra-Low-Power 16-Bit MSP430 MCUs (Rev. D) 2012年 3月 28日
EVM 用户指南 TPS54040EVM-456 0.5-A, SWIFT™ Regulator Evaluation Module 2009年 3月 20日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54040EVM-456 — TPS54040 42V 输入、5V 输出、0.5A 评估模块

TPS54040EVM-456 评估模块旨在演示使用 TPS54040 稳压器进行设计时可实现的小印制电路板面积。TPS54040 dc/dc 转换器设计用于以 3.5V 至 42V 的输入电压提供 0.5A 的输出电流。表 1 列出了评估模块的额定输入电压和输出电流范围。开关频率被内部设置为 700kHz 的额定频率。TPS54040 封装内部采用了高端 MOSFET 以及栅极驱动器电路。MOSFET 的漏源电阻能使 TPS54040 实现高效率,并在高输出电流的情况下帮助保持低结温。补偿组件位于集成电路 (IC) 外部,而外部除法器能实现可调节的输出电压。此外,TPS54040 (...)
用户指南: PDF
TI.com 上无现货
仿真模型

TPS54040 PSpice Average Model

SLVM913.ZIP (85 KB) - PSpice Model
仿真模型

TPS54040 PSpice Transient Model

SLIM069.ZIP (66 KB) - PSpice Model
仿真模型

TPS54040 TINA-TI Transient Reference Design

SLIM278.TSC (482 KB) - TINA-TI Reference Design
仿真模型

TPS54040 TINA-TI Transient Spice Model

SLIM277.ZIP (68 KB) - TINA-TI Spice Model
仿真模型

TPS54040 Unencrypted PSpice Average Model

SLVMCU4.ZIP (1 KB) - PSpice Model
仿真模型

TPS54040 Unencrypted PSpice Transient Model

SLVMD06.ZIP (7 KB) - PSpice Model
计算工具

SLVC432 TPS54x40 and TPS54x60 Buck Design Spreadsheet

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54040A 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54060A 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54140A 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54160A 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54240 具有 Eco-Mode 的 3.5V 至 42V 输入、2.5A 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器
计算工具

SWIFTINV-CALC SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54231 具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器 TPS54232 具有 Eco-mode 的 3.5V 至 28V 输入、2A 降压转换器 TPS54233 具有 Eco-mode 的 3.5V 至 28V 输入、2A、300kHz 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器 TPS54331 具有 Eco-mode 的 3.5V 至 28V 输入、3A、570kHz 降压转换器 TPS54332 具有 Eco-mode 的 3.5V 至 28V 输入、3.5A、1MHz 降压转换器 TPS54340 具有 Eco-mode™ 的 42V 输入、3.5A、直流/直流降压转换器 TPS54360 具有 Eco-Mode 的 4.5V 至 60V 输入、3.5A 降压转换器 TPS54360B 具有 Eco-mode™ 的 60V 输入、3.5A 降压直流/直流转换器 TPS54540 具有 Eco-Mode 的 42V、5A 降压直流/直流转换器 TPS54560 具有 Eco-Mode 的 4.5V 至 60V 输入、5A 降压转换器 TPS54560B 具有 Eco-mode™ 的 4.5V 至 60V 输入、5-A、降压直流/直流转换器 TPS54561 具有软启动和 Eco-mode™ 的 4.5V 至 60V 输入 5A 直流/直流降压转换器
计算工具

SWIFTPOSNEG-CALC TPS54160 Pos/Neg Calculation Utility Download

The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.

This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
TPS54040 具有 Eco-Mode 的 3.5V 至 42V 输入、0.5A 降压转换器 TPS54060 具有 Eco-Mode 的 3.5V 至 60V 输入、0.5A 降压转换器 TPS54060-EP TPS54060-EP - 具有 Eco-Mode 的 0.5A、60V 降压 DC/DC 转换器 TPS54140 具有 Eco-Mode 的 3.5V 至 42V 输入、1.5A 降压转换器 TPS54160 具有 Eco-Mode 的 3.5V 至 60V 输入、1.5A 降压转换器 TPS54231 具有 Eco-mode™ 的 3.5V 至 28V 输入、2A、570kHz 降压转换器 TPS54232 具有 Eco-mode 的 3.5V 至 28V 输入、2A 降压转换器 TPS54233 具有 Eco-mode 的 3.5V 至 28V 输入、2A、300kHz 降压转换器 TPS54240 具有 Eco-Mode 的 3.5V 至 42V 输入、2.5A 降压转换器 TPS54260 具有 Eco-Mode 的 3.5V 至 60V 输入、2.5A 降压转换器 TPS54331 具有 Eco-mode 的 3.5V 至 28V 输入、3A、570kHz 降压转换器 TPS54332 具有 Eco-mode 的 3.5V 至 28V 输入、3.5A、1MHz 降压转换器
下载选项
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
参考设计

PMP7220 — 用于汽车紧急呼叫系统的升压电源

该设计是用于汽车应用及非汽车应用的降压转换器。它提供 5.0V (70mA) 的输出电压,输入电压范围为 9-14V。它可以承受最高 40V 的输入峰值。
测试报告: PDF
原理图: PDF
参考设计

PMP8538 — 3.3V/0.3A 降压转换器

该设计是用于汽车应用及非汽车应用的降压转换器。它提供 3.3V (0.3A) 的输出电压,输入电压范围为 9-14V。它可以承受最高 40V 的输入峰值。
测试报告: PDF
封装 引脚 下载
HVSSOP (DGQ) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频