主页 电源管理 直流/直流开关稳压器 降压稳压器 降压转换器(集成开关)

TPS5410-EP

正在供货

5.5V 至 36V 输入、1A 输出、500kHz 降压转换器(增强型产品)

产品详情

Vin (min) (V) 5.5 Vin (max) (V) 36 Vout (min) (V) 1.23 Vout (max) (V) 31 Iout (max) (A) 1 Iq (typ) (mA) 3 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product Regulated outputs (#) 1 Control mode Voltage mode Duty cycle (max) (%) 87.5 Type Converter
Vin (min) (V) 5.5 Vin (max) (V) 36 Vout (min) (V) 1.23 Vout (max) (V) 31 Iout (max) (A) 1 Iq (typ) (mA) 3 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product Regulated outputs (#) 1 Control mode Voltage mode Duty cycle (max) (%) 87.5 Type Converter
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 1-A Continuous (1.2-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m
    Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down
    to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External
    Parts Count
  • Fixed 500-kHz Switching Frequency for Small
    Filter Size
  • Improved Line Regulation and Transient
    Response by Input Voltage Feed Forward
  • System Protected by Over Current Limiting, Over
    Voltage Protection and Thermal Shutdown
  • –55°C to 125°C Operating Junction
    Temperature Range
  • Available in Small 8-Pin SOIC Package
  • For SWIFT Documentation, Application Notes and Design
    Software, See the TI Website at www.ti.com/swift
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
SWIFT is a trademark of Texas Instruments.

  • Wide Input Voltage Range: 5.5 V to 36 V
  • Up to 1-A Continuous (1.2-A Peak) Output Current
  • High Efficiency up to 95% Enabled by 110-m
    Integrated MOSFET Switch
  • Wide Output Voltage Range: Adjustable Down
    to 1.22 V with 1.5% Initial Accuracy
  • Internal Compensation Minimizes External
    Parts Count
  • Fixed 500-kHz Switching Frequency for Small
    Filter Size
  • Improved Line Regulation and Transient
    Response by Input Voltage Feed Forward
  • System Protected by Over Current Limiting, Over
    Voltage Protection and Thermal Shutdown
  • –55°C to 125°C Operating Junction
    Temperature Range
  • Available in Small 8-Pin SOIC Package
  • For SWIFT Documentation, Application Notes and Design
    Software, See the TI Website at www.ti.com/swift
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges are available - contact factory
SWIFT is a trademark of Texas Instruments.

As a member of the SWIFT™ family of DC/DC regulators, the TPS5410 is a high-output-current PWM converter that integrates a low resistance high side N-channel MOSFET. Included on the substrate with the listed features is a high performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS5410 feedback loop is internally compensated.

The TPS5410 device is available in an easy to use 8-pin SOIC package. TI provides evaluation modules and software tools to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of DC/DC regulators, the TPS5410 is a high-output-current PWM converter that integrates a low resistance high side N-channel MOSFET. Included on the substrate with the listed features is a high performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS5410 feedback loop is internally compensated.

The TPS5410 device is available in an easy to use 8-pin SOIC package. TI provides evaluation modules and software tools to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TPS5430-EP 正在供货 增强型产品,5.5V 至 36V 输入、3A 输出、500kHz 降压转换器 3-A rated output current

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 1-A Wide Input Range Step-Down Swift Converter 数据表 2009年 9月 1日
* VID TPS5410-EP VID V6209645 2016年 6月 21日
* 辐射与可靠性报告 TPS5410MDREP Reliability Report 2012年 8月 13日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

仿真模型

TPS5410 PSpice Transient Model

SLVMAK5.ZIP (208 KB) - PSpice Model
仿真模型

TPS5410 Unencrypted PSpice Transient Model

SLVMCU7.ZIP (5 KB) - PSpice Model
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
SOIC (D) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频