可提供此产品的更新版本
功能与比较器件相同但引脚有所不同
TPS54262-Q1
- Asynchronous Switch Mode Regulator
- Qualified for Automotive Applications
- 3.6-V to 48-V Operating Range, Withstands
Transients up to 60 V - 2-A Maximum Load Current
- 50-µA Typical Quiescent Current
- 200-kHz to 2.2-MHz Switching Frequency
- 0.8 V ± 1.5% Voltage Reference
- High-Voltage Tolerant Enable Input
- Soft Start on Enable Cycle
- Slew Rate Control on Internal Power Switch
- Low-Power Mode for Light-Load Conditions
- Programmable Delay for Power-On Reset
- External Compensation for Error Amplifier
- Reset Function Filter Time for Fast Negative
Transients - Programmable Overvoltage, Undervoltage Output
Monitor - Thermal Sensing and Shutdown
- Switch Current Limit Protection
- Short Circuit and Overcurrent Protection of FET
- Junction Temperature Range: –40°C to 150°C
- 20-Pin HTSSOP PowerPAD™ Package
The TPS54262-Q1 device is a 60-V, 2-A step-down switch-mode power supply with a low-power mode and a programmable voltage supervisor with an integrated NMOS switching FET. Integrated input voltage line feed forward topology improves line transient regulation of the voltage mode buck regulator. The regulator has a cycle-by-cycle current limit. The device also features low-power mode operation under light-load conditions which reduces the supply current to 50 µA (typical). By pulling the EN pin low, the supply shutdown current is reduced to 1 µA (typical).
An open-drain reset signal indicates when the nominal output drops below the reset threshold set by an external resistor divider network. The output voltage start-up ramp is controlled by a soft-start capacitor. There is an internal undervoltage shut down which is activated when the input supply ramps down to 2.6 V. The device features a short circuit protection circuit which protects the device during overload condition, and also has a thermal shutdown protection.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS54262-Q1 Automotive 2-A 60-V Step-Down DC-DC Converter With Low I(q) and Voltage Supervisor 数据表 (Rev. D) | PDF | HTML | 2015年 9月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS54262EVM — TPS54262EVM 评估模块
德州仪器 (TI) TPS54262EVM 评估模块 (EVM) 能帮助设计者评估 TPS54262 开关模式电源 – 降压稳压器的操作和性能。该器件具有可配置性并且可设置为从 200KHz 切换至高达 2.2MHz。
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点