TPS54286
- 4.5-V to 28-V Input Range
- Output Voltage Range 0.8 V to 90% of Input Voltage
- Output Current Up to 2 A
- Two Fixed Switching Frequency Versions:
- TPS54283: 300 kHz
- TPS54286: 600 kHz
- Two Selectable Levels of Overcurrent Protection (Output 2)
- 0.8-V 1.5% Voltage Reference
- 2.1-ms Internal Soft Start
- Dual PWM Outputs 180° Out-of-Phase
- Ratiometric or Sequential Startup Modes Selectable by a Single Pin
- 100-m Internal High-Side MOSFETs
- Current Mode Control
- Internal Compensation (See Page 16)
- Pulse-by-Pulse Overcurrent Protection
- Thermal Shutdown Protection at 148°C
- 14-Pin PowerPAD™ HTSSOP package
- APPLICATIONS
- Set Top Box
- Digital TV
- Power for DSP
- Consumer Electronics
PowerPAD Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
TPS54283 and TPS54286 are dual output non-synchronous buck converters capable of supporting 2-A output applications that operate from a 4.5-V to 28-V input supply voltage, and require output voltages between 0.8 V and 90% of the input voltage.
With internally-determined operating frequency, soft start time, and control loop compensation, these converters provide many features with a minimum of external components. Channel 1 overcurrent protection is set at 3 A, while Channel 2 overcurrent protection level is selected by connecting a pin to ground, to BP, or left floating. The setting levels are used to allow for scaling of external components for applications not needing the full load capability of both outputs.
The outputs may be enabled independently, or may be configured to allow either ratiometric or sequential startup sequencing. Additionally, the two outputs may also be powered from different sources.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 2-A DUAL NON-SYNCHRONOUS CONVERTER WITH INTEGRATED HIGH SIDE MOSFET 数据表 (Rev. C) | 2007年 10月 16日 | |||
用户指南 | TPS54383 Step-Down Converter Evaluation Module User's Guide (Rev. D) | PDF | HTML | 2021年 10月 13日 | |||
用户指南 | TPS54x86 Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 2021年 10月 13日 | |||
选择指南 | 电源管理指南 2018 (Rev. K) | 2018年 7月 31日 | ||||
选择指南 | 电源管理指南 2018 (Rev. R) | 2018年 6月 25日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS54386EVM — TPS54386 13.2V 输入、双路 5V 和 3.3V 输出、2A 评估模块
TPS54286 Unencrypted PSpice Average Model Package (Rev. A)
TPS54286 Unencrypted PSpice Transient Model Package (Rev. A)
TIDA-00195 — 用于三相逆变器系统的隔离式 IGBT 栅极驱动器评估平台参考设计
评估的一些重要功能和性能包括使用 DESAT 检测的短路保护、软关断、在不同逆变器 dv/dt 下的有源米勒钳位的有效性以及 IGBT 栅极驱动器的源自可调速电气电力驱动系统 (IEC61800-3) 的系统级 ESD/EFT 性能。Piccolo Launch Pad (...)
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 14 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点