可提供此产品的更新版本
功能与比较器件相同但引脚有所不同
TPS55065-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results
- Device Temperature Grade 1: –40°C to
+125°C Ambient Operating Temperature
Range - Device HBM ESD Classification Level 1B
- Device CDM ESD Classification Level C4B
- Device Temperature Grade 1: –40°C to
- Switched-Mode Regulator
- 5 V ±2%, Normal Mode
- 5 V ±3%, Low-Power or Crossover Mode
- Switching Frequency, 440 kHz (Typical)
- Input Operating Range, 1.5 V to 40 V, (Vdriver)
- 500-mA Load-Current Capability
- 200-mA Load-Current Capability Down to 2-V
Input (Vdriver) - 120-mA Load-Current Capability Down to
1.5-V Input (Vdriver)
- Enable Function
- Low-Power Operation Mode
- Switched 5-V Regulated Output on 5Vg With
Current Limit - Programmable Slew Rate and Frequency
Modulation for EMI Consideration - Reset Function With Deglitch Timer and
Programmable Delay - Alarm Function for Undervoltage Detection and
Indication - Thermally Enhanced Package for Efficient Heat
Management
The TPS55065 is a switched-mode regulator with integrated switches for voltage-mode control. With the aid of external components (LC combination), the device regulates the output to 5 V ±3% for a wide input-voltage range.
The TPS55065 device offers a reset function to detect and indicate when the 5-V output rail is outside of the specified tolerance. This reset delay is programmable using an external timing capacitor on the REST terminal. Additionally, an alarm (AOUT) feature is activated when the input supply rail Vdriver is below a prescaled specified value (set by the AIN terminal).
The TPS55065 device has a frequency-modulation scheme to minimize EMI. The clock modulator permits a modulation of the switching frequency to reduce interference energy in the frequency band.
The 5-Vg output is a switched 5-V regulated output with internal current limiting to prevent assertion of RESET when powering a capacitive load on the supply line. This function is controlled by the 5Vg_ENABLE terminal. If there is a short to ground on this output (5Vg output), the output self-protects by operating in a chopping mode. This does, however, increase the output ripple voltage on VOUT during this fault condition.
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS55065-Q1 Buck and Boost Switched-Mode Regulator 数据表 (Rev. A) | PDF | HTML | 2015年 1月 16日 | ||
EVM 用户指南 | TPS55065EVM User's Guide (Rev. A) | PDF | HTML | 2022年 8月 31日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS55065EVM — TPS55065EVM 评估模块
德州仪器 (TI) TPS55065EVM 评估模块 (EVM) 能帮助设计者评估 TPS55065 开关模式电源 – 降压/升压稳压器的操作和性能。该 EVM 包含 1 个 DC/DC 转换器。
Unencrypted TPS55065-Q1 PSpice Transient Model Package (Rev. A)
封装 | 引脚 | 下载 |
---|---|---|
HTSSOP (PWP) | 20 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点