TPS55332-Q1

正在供货

符合 AEC-Q100 标准的具有电压监控器的 1.5V 至 60V 宽输入范围 3A 升压转换器

产品详情

Vin (min) (V) 1.5 Vin (max) (V) 60 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 80 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Nonsynchronous, Power good, UVLO adjustable Vout (min) (V) 2.5 Vout (max) (V) 50 Rating Automotive Operating temperature range (°C) -40 to 150
Vin (min) (V) 1.5 Vin (max) (V) 60 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 80 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Nonsynchronous, Power good, UVLO adjustable Vout (min) (V) 2.5 Vout (max) (V) 50 Rating Automotive Operating temperature range (°C) -40 to 150
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Withstands Transients up to 60 V, Boost Input
    Operating Range of 1.5 V to 40 V (VIN)
  • Peak Internal Switch Current: 5.7 A (typ)
  • 2.5 V ± 1.5% Feedback Voltage Reference
  • 80 kHz to 2.2 MHz Switching Frequency
  • High Voltage Tolerant Enable Input for On/Off State
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • External Compensation for Wide Bandwidth Error
    Amplifier
  • Programmable Power on Reset Delay
  • Reset Function Filter Time for Fast Negative
    Transients
  • Programmable Undervoltage Output Monitoring,
    Issuance of Reset if Output Falls Below Set
    Threshold
  • Thermal Shutdown to Protect Device During Excessive
    Power Dissipation
  • ILIM Threshold Protection (Current Limit)
  • Operating Junction Temperature Range: –40°C to 150°C
  • Thermally Enhanced 20-Pin HTSSOP PowerPAD Package
  • Withstands Transients up to 60 V, Boost Input
    Operating Range of 1.5 V to 40 V (VIN)
  • Peak Internal Switch Current: 5.7 A (typ)
  • 2.5 V ± 1.5% Feedback Voltage Reference
  • 80 kHz to 2.2 MHz Switching Frequency
  • High Voltage Tolerant Enable Input for On/Off State
  • Soft Start on Enable Cycle
  • Slew Rate Control on Internal Power Switch
  • External Clock Input for Synchronization
  • External Compensation for Wide Bandwidth Error
    Amplifier
  • Programmable Power on Reset Delay
  • Reset Function Filter Time for Fast Negative
    Transients
  • Programmable Undervoltage Output Monitoring,
    Issuance of Reset if Output Falls Below Set
    Threshold
  • Thermal Shutdown to Protect Device During Excessive
    Power Dissipation
  • ILIM Threshold Protection (Current Limit)
  • Operating Junction Temperature Range: –40°C to 150°C
  • Thermally Enhanced 20-Pin HTSSOP PowerPAD Package

The TPS55332 is a monolithic high-voltage switching regulator with integrated 3-A, 60-V power MOSFET. The device can be configured as a switch mode step-up power supply with voltage supervisor. Once the internal circuits have stabilized with a minimum input supply of 3.6 V, the system can then have an input voltage range from 1.5 V to 40 V, to maintain a fixed boost output voltage. For optimum performance, VIN/Vout ratios should be set such that the minimum required duty cycle pulse > 150 ns. The supervisor circuit monitors the regulated output and indicates when this output voltage has fallen below the set value. The TPS55332 has a switching frequency range from 80 kHz to 2.2 MHz, allowing the use of low profile inductors and low value input and output capacitors. The external loop compensation gives the user the flexibility to optimize the converter response for the appropriate operating conditions. Using the enable pin (EN), the shutdown supply current is reduced to 1 µA. The device has built-in protection features such soft start on enable cycle, pulse-by-pulse current limit, and thermal sensing and shutdown due to excessive power dissipation.

The TPS55332 is a monolithic high-voltage switching regulator with integrated 3-A, 60-V power MOSFET. The device can be configured as a switch mode step-up power supply with voltage supervisor. Once the internal circuits have stabilized with a minimum input supply of 3.6 V, the system can then have an input voltage range from 1.5 V to 40 V, to maintain a fixed boost output voltage. For optimum performance, VIN/Vout ratios should be set such that the minimum required duty cycle pulse > 150 ns. The supervisor circuit monitors the regulated output and indicates when this output voltage has fallen below the set value. The TPS55332 has a switching frequency range from 80 kHz to 2.2 MHz, allowing the use of low profile inductors and low value input and output capacitors. The external loop compensation gives the user the flexibility to optimize the converter response for the appropriate operating conditions. Using the enable pin (EN), the shutdown supply current is reduced to 1 µA. The device has built-in protection features such soft start on enable cycle, pulse-by-pulse current limit, and thermal sensing and shutdown due to excessive power dissipation.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM5157-Q1 正在供货 采用双随机展频技术的 6A、50V、2.2MHz 宽输入电压升压、反激式和 SEPIC 转换器 45V (50V absmax) 6A
LM51571-Q1 正在供货 采用双随机展频技术的 4A、50V、2.2MHz 宽输入电压升压、反激式和 SEPIC 转换器 45V (50V absmax) 4A
LM5158 正在供货 采用双随机展频技术的 3A、85V、2.2MHz 宽输入电压升压、反激式和 SEPIC 转换器 Newer device with higher Vin, Vout capability
LM5158-Q1 正在供货 采用双随机展频技术的 3A、85V、2.2MHz 宽输入电压升压、反激式和 SEPIC 转换器 LM5158-Q1 has higher Vin, Vout capability

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
类型 标题 下载最新的英语版本 日期
* 数据表 TPS55332-Q1 2.2-MHz, 60-V Output Step Up DC/DC Converter 数据表 (Rev. B) PDF | HTML 2014年 7月 25日
EVM 用户指南 TPS55332EVM USer's Guide 2009年 7月 6日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS55332EVM — TPS55332EVM 评估模块

德州仪器 (TI) TPS55332EVM 评估模块 (EVM) 能帮助设计者评估 TPS55332 开关模式电源 – 升压稳压器的操作和性能。该器件具有可配置性并且可设置为在 80kHz 至 2.2MHz 的开关频率下工作。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS55332-Q1 TINA-TI Reference Design

SLVMAE4.TSC (419 KB) - TINA-TI Reference Design
仿真模型

TPS55332-Q1 TINA-TI SPICE Model

SLVMAE5.ZIP (46 KB) - TINA-TI Spice Model
仿真模型

Unencrypted TPS55332-Q1 PSpice Transient Model Package (Rev. A)

SLVMAE3A.ZIP (36 KB) - PSpice Model
封装 引脚 下载
HTSSOP (PWP) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频