主页 电源管理 LED 驱动器 背光 LED 驱动器

TPS60252

正在供货

可驱动 7 个 WLED 的高效电荷泵,具有 I2C 接口和 0x76 I2C 从地址

产品详情

Number of channels 7 Vin (min) (V) 3 Vin (max) (V) 6 Vout (min) (V) 2.7 Vout (max) (V) 6.5 Type Capacitive Switching frequency (max) (kHz) 875 Duty cycle (max) (%) 0.23 LED current per channel (mA) 25 Peak efficiency (%) 93 Topology Boost Features Analog Dimming, Enable/Shutdown, Fault Detection, I2C control, Integrated Switch, Load Disconnect During Shutdown, OVP, Soft Start, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 7 Vin (min) (V) 3 Vin (max) (V) 6 Vout (min) (V) 2.7 Vout (max) (V) 6.5 Type Capacitive Switching frequency (max) (kHz) 875 Duty cycle (max) (%) 0.23 LED current per channel (mA) 25 Peak efficiency (%) 93 Topology Boost Features Analog Dimming, Enable/Shutdown, Fault Detection, I2C control, Integrated Switch, Load Disconnect During Shutdown, OVP, Soft Start, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RTE) 16 9 mm² 3 x 3
  • 3.0 V to 6.0 V Input Voltage Range
  • ×1 and ×1.5 Charge Pump
  • Fully Programmable Current with I2C
    • 64 Dimming Steps with 25mA Maximum (Sub and Main Display Banks)
    • 4 Dimming Steps with 80mA Maximum (DM5 for Auxiliary Application)
  • 2% Current Matching for Sub LEDs at Light Load Condition (Each 100µA)
  • 750 kHz Charge Pump Frequency
  • Continuous 230mA Maximum Output Current
  • Auto Switching Between ×1 and ×1.5 Mode for Maximum Efficiency
  • Built-in Soft Start and Current Limit
  • Open Lamp Detection
  • 16-Pin 3mm x 3mm QFN
  • TPS60250 (I2C Slave Address: 1110111)
  • TPS60252 (I2C Slave Address: 1110110)
  • APPLICATIONS
    • Cellular Phones
    • PDA, PMP, GPS (Up To 4 Inch LCD Display)
    • Multidisplay Handheld Devices
  • 3.0 V to 6.0 V Input Voltage Range
  • ×1 and ×1.5 Charge Pump
  • Fully Programmable Current with I2C
    • 64 Dimming Steps with 25mA Maximum (Sub and Main Display Banks)
    • 4 Dimming Steps with 80mA Maximum (DM5 for Auxiliary Application)
  • 2% Current Matching for Sub LEDs at Light Load Condition (Each 100µA)
  • 750 kHz Charge Pump Frequency
  • Continuous 230mA Maximum Output Current
  • Auto Switching Between ×1 and ×1.5 Mode for Maximum Efficiency
  • Built-in Soft Start and Current Limit
  • Open Lamp Detection
  • 16-Pin 3mm x 3mm QFN
  • TPS60250 (I2C Slave Address: 1110111)
  • TPS60252 (I2C Slave Address: 1110110)
  • APPLICATIONS
    • Cellular Phones
    • PDA, PMP, GPS (Up To 4 Inch LCD Display)
    • Multidisplay Handheld Devices

The TPS60250/2 are high efficiency, constant frequency charge pump DC/DC converters that use dual mode 1× and 1.5× conversions to maximize efficiency over the input voltage range. The devices drive up to five white LEDs for the main display and up to two white LEDs for the sub display with regulated constant current for uniform intensity. By utilizing adaptive 1×/1.5× charge pump modes and very low-dropout current regulators, the TPS60250/2 achieve high efficiency over the full 1-cell lithium-battery input voltage range.

Four enable inputs, ENmain, ENsub1, ENsub2, and ENaux, available through the I2C, are used for simple on/off controls for the independent main, sub1, sub2, and DM5 displays, respectively. To lower the operating current when using one sub display LED, the devices provide completely separate operation for the sub display LEDs.

The TPS60250/2 are available in a 16-pin 3mm x 3mm thin QFN.

The TPS60250/2 are high efficiency, constant frequency charge pump DC/DC converters that use dual mode 1× and 1.5× conversions to maximize efficiency over the input voltage range. The devices drive up to five white LEDs for the main display and up to two white LEDs for the sub display with regulated constant current for uniform intensity. By utilizing adaptive 1×/1.5× charge pump modes and very low-dropout current regulators, the TPS60250/2 achieve high efficiency over the full 1-cell lithium-battery input voltage range.

Four enable inputs, ENmain, ENsub1, ENsub2, and ENaux, available through the I2C, are used for simple on/off controls for the independent main, sub1, sub2, and DM5 displays, respectively. To lower the operating current when using one sub display LED, the devices provide completely separate operation for the sub display LEDs.

The TPS60250/2 are available in a 16-pin 3mm x 3mm thin QFN.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 4
类型 标题 下载最新的英语版本 日期
* 数据表 High Efficiency Charge Pump for 7 WLEDs with I2C Interface 数据表 (Rev. C) 2008年 4月 23日
白皮书 常见 LED 功能和 LED 驱动器设计注意事项 英语版 2020年 9月 21日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估模块 (EVM) 用 GUI

SLVC113 TPS6025xEVM Software

支持的产品和硬件

支持的产品和硬件

产品
背光 LED 驱动器
TPS60250 可驱动 7 个 WLED 的高效电荷泵,具有 I2C 接口和 0x77 I2C 从地址 TPS60252 可驱动 7 个 WLED 的高效电荷泵,具有 I2C 接口和 0x76 I2C 从地址
硬件开发
评估板
TPS60250EVM-185 TPS60250 评估模块
模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
WQFN (RTE) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频