TPS61050 状态: ACTIVE

具有 I2C 兼容接口的 1.2A 高功率白光 LED 驱动器

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 TPS61050TPS61052 TPS61054 TPS61055 
TopologyBoost  Boost  Boost  Boost  
TypeInductive  Inductive  Inductive  Inductive  
Vin(Min)(V)2.5  2.5  2.5  2.5  
Vin(Max)(V)5.5  5.5  6  6  
Switch Current Limit(Typ)(A)1.5  1.5  1.5  1.0  
Output Voltage(Max)(V)5.5  5.25  5  5  
Switching Frequency(Max)(kHz)2000  2000  2000  2000  
LED(#)1  1  1  1  
LED ConfigurationSeries  Series  Series  Series  
Over-Voltage Protection(Min)(V)5.8  5.8  5.7  5.7  
Peak Efficiency(%)96  96  96  96  
Iq(Typ)(mA)8.5  8.5  8.5  8.5  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package10SON, 12DSBGA  10SON, 12DSBGA  10SON, 12DSBGA  10SON, 12DSBGA  
Iout(Max)(A)1.2  1.2  1.2  1.2  
 样片样片样片样片
 库存库存库存库存

产品信息

特性

  • Four Operational Modes
    • Torch and Flash up to ILED = 1200 mA
    • Voltage-Regulated Boost Converter: 4.5/5.0/5.25 V
    • Shutdown: 0.3 µA (typ)
  • Total Solution Circuit Area < 25 mm2
  • Up to 96% Efficiency
  • I2C-Compatible Interface up to 400 kbps
  • Integrated LED Turn-On Safety Timer
  • Zero Latency TX-Masking Input (TPS61050)
  • Hardware Voltage Mode Selection Input (TPS61052)
  • Integrated ADC for LED VF Monitoring
  • Integrated Low Light Dimming Mode
  • LED Disconnect During Shutdown
  • Open/Shorted LED Protection
  • Over-Temperature Protection
  • Available in a 12-Pin NanoFree™ (CSP) and 10-Pin QFN Packaging
  • APPLICATIONS
    • Camera White LED Torch/Flash for Cell Phones, Smart-Phones and PDAs
    • Audio Amplifier Power Supply

NanoFree, PowerPAD are trademarks of Texas Instruments.

说明

The TPS6105x device is based on a high-frequency synchronous-boost topology with constant current sink to drive single white LEDs. The device uses an inductive fixed-frequency PWM control scheme using small external components, minimizing input ripple current.

The 2-MHz switching frequency allows the use of small and low profile 2.2-µH inductors. To optimize overall efficiency, the device operates with only a 250 mV LED feedback voltage.

The TPS6105x device not only operates as a regulated current source, but also as a standard voltage-boost regulator. This additional operating mode can be useful to supply other high-power devices in the system, such as a hands-free audio power amplifier, or any other component requiring a supply voltage higher than the battery voltage (refer to TPS61052).

For highest flexibility, the LED current or the desired output voltage can be programmed via an I2C compatible interface. To simplify flash synchronization with the camera module, the device offers a trigger pin (FLASH_SYNC) for fast LED turn-on time.

When the TPS6105x is not in use, it can be put into shutdown mode via the I2C-compatible interface, reducing the input current to 0.3 µA (typ). During shutdown, the LED pin is high impedance to avoid leakage current through the LED.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚顶端标记封装数量 | 封装载体符号尺寸样片
TPS61050DRCRACTIVE-40 to 851.50 | 1kuSON (DRC) | 10 查看 3000 | LARGE T&R  采购样片
TPS61050DRCRG4ACTIVE-40 to 851.50 | 1kuSON (DRC) | 10 查看 3000 | LARGE T&R 下载此符号的 CAD 格式 采购样片
TPS61050DRCTACTIVE-40 to 851.65 | 1kuSON (DRC) | 10 查看 250 | SMALL T&R  请与TI分销商或销售办事处联系申请样片
TPS61050DRCTG4ACTIVE-40 to 851.65 | 1kuSON (DRC) | 10 查看 250 | SMALL T&R 下载此符号的 CAD 格式 请与TI分销商或销售办事处联系申请样片
TPS61050YZGRACTIVE-40 to 851.55 | 1kuDSBGA (YZG) | 12  3000 | LARGE T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片
TPS61050YZGTACTIVE-40 to 851.70 | 1kuDSBGA (YZG) | 12  250 | SMALL T&R 下载此符号的 CAD 格式 下载此尺寸的 CAD 格式请与TI分销商或销售办事处联系申请样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TPS61050DRCR截至 9:23 PM GMT, 2009年 7月 2日截至 9:23 PM GMT, 2009年 7月 2日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
TPS61050DRCRG4截至 9:23 PM GMT, 2009年 7月 2日截至 9:23 PM GMT, 2009年 7月 2日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
TPS61050DRCT截至 9:23 PM GMT, 2009年 7月 2日截至 9:23 PM GMT, 2009年 7月 2日
 交货周期地区公司库存采购
 4 Weeks 中国WPI 160
TPS61050DRCTG4截至 9:23 PM GMT, 2009年 7月 2日截至 9:23 PM GMT, 2009年 7月 2日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
TPS61050YZGR截至 9:23 PM GMT, 2009年 7月 2日截至 9:23 PM GMT, 2009年 7月 2日
 交货周期地区公司库存采购
 16 Weeks 中国WPI >1k
TPS61050YZGT截至 9:23 PM GMT, 2009年 7月 2日截至 9:23 PM GMT, 2009年 7月 2日
 交货周期地区公司库存采购
 4 Weeks 中国WPI 117

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TPS61050DRCR 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
TPS61050DRCRG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
TPS61050DRCT 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
TPS61050DRCTG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
TPS61050YZGR 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIM查看查看
TPS61050YZGT 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIM查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

TPS61050 最新技术文档 Help

数据表

应用手册

查看 白光 LED 驱动器 的应用手册

用户指南

更多文献资料

工具与软件

名称型号 公司 工具/软件类型
TPS61050 评估模块TPS61050EVM-215Texas Instruments开发电路板/EVM
TPS61050 评估模块TPS61050EVM-269Texas Instruments开发电路板/EVM
Software for TPS6105x Evaluation ModulesTPS6105XEVM-SW Texas Instruments 应用软件 

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here