TPS61085T

正在供货

具有强制 PWM 模式的 18.5V、2A、650kHz、1.2MHz 升压直流/直流转换器(更宽的温度范围)

产品详情

Vin (min) (V) 2.3 Vin (max) (V) 6 Topology Boost Type Converter Switching frequency (min) (kHz) 480 Switching frequency (max) (kHz) 1500 Features Enable, Frequency synchronization, Nonsynchronous Vout (min) (V) 2.8 Vout (max) (V) 18.5 Rating Automotive Operating temperature range (°C) -40 to 125
Vin (min) (V) 2.3 Vin (max) (V) 6 Topology Boost Type Converter Switching frequency (min) (kHz) 480 Switching frequency (max) (kHz) 1500 Features Enable, Frequency synchronization, Nonsynchronous Vout (min) (V) 2.8 Vout (max) (V) 18.5 Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • 2.3-V to 6-V Input Voltage Range
  • 18.5-V Boost Converter With 2-A Switch Current
  • 650-kHz or 1.2-MHz Selectable Switching Frequency
  • Adjustable Soft Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 8-Pin VSSOP and TSSOP Packages
  • 2.3-V to 6-V Input Voltage Range
  • 18.5-V Boost Converter With 2-A Switch Current
  • 650-kHz or 1.2-MHz Selectable Switching Frequency
  • Adjustable Soft Start
  • Thermal Shutdown
  • Undervoltage Lockout
  • 8-Pin VSSOP and TSSOP Packages

The TPS61085 device is a high-frequency high-efficiency DC-to-DC boost converter with an integrated 2-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors, and provides fast transient response. The external compensation allows optimizing the regulator for application conditions. A capacitor connected to the specific soft-start pin minimizes inrush current at start-up.

The TPS61085 device is a high-frequency high-efficiency DC-to-DC boost converter with an integrated 2-A, 0.13-Ω power switch capable of providing an output voltage up to 18.5 V. The selectable frequency of 650 kHz or 1.2 MHz allows the use of small external inductors and capacitors, and provides fast transient response. The external compensation allows optimizing the regulator for application conditions. A capacitor connected to the specific soft-start pin minimizes inrush current at start-up.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
类型 标题 下载最新的英语版本 日期
* 数据表 TPS61085T 650-kHz and 1.2-MHz, 18.5-V Step-Up DC-DC Converter 数据表 (Rev. B) PDF | HTML 2016年 7月 29日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
TSSOP (PW) 8 查看选项
VSSOP (DGK) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频