具有旁路开关、5nA 停机电流且采用 SOT-23 封装的 0.9V 输入、3.3V 输出升压转换器

TPS61097-33 不推荐用于新设计
虽然我们会继续生产此产品供先前的设计使用,但不推荐在新设计中使用此产品。请考虑从这些替代产品中选择一款:
open-in-new 比较替代产品
功能优于比较器件,可直接替换
TPS61097A-33 正在供货 具有旁路开关 -5nA 关断电流的 0.9V 输入、3.3V 输出电压升压转换器 This part offers improved robustness of startup circuitry at low VIN voltages and reduced input current variance during shutdown.

产品详情

Vin (min) (V) 0.9 Vin (max) (V) 5.5 Topology Boost Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Enable Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000005
Vin (min) (V) 0.9 Vin (max) (V) 5.5 Topology Boost Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Enable Vout (min) (V) 3.3 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.000005
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Up to 95% Efficiency at Typical Operating Conditions
  • Connection from Battery to Load via Bypass Switch in Shutdown Mode
  • Typical Shutdown Current Less Than 5 nA
  • Typical Quiescent Current Less Than 5 µA
  • Operating Input Voltage Range
    From 0.9 V to 5.5 V
  • Power-Save Mode for Improved Efficiency at Low Output Power
  • Overtemperature Protection
  • Small 2.8-mm × 2.9-mm 5-Pin SOT-23 Package (6-Pin for Adjustable)
  • APPLICATIONS
    • MSP430 Applications
    • All Single-Cell, Two-Cell, and Three-Cell Alkaline, NiCd, NiMH,
      or Single-Cell Li-Battery Powered Products
    • Personal Medical Products
    • Fuel Cell and Solar Cell Powered Products
    • PDAs
    • Mobile Applications
    • White LEDs

  • Up to 95% Efficiency at Typical Operating Conditions
  • Connection from Battery to Load via Bypass Switch in Shutdown Mode
  • Typical Shutdown Current Less Than 5 nA
  • Typical Quiescent Current Less Than 5 µA
  • Operating Input Voltage Range
    From 0.9 V to 5.5 V
  • Power-Save Mode for Improved Efficiency at Low Output Power
  • Overtemperature Protection
  • Small 2.8-mm × 2.9-mm 5-Pin SOT-23 Package (6-Pin for Adjustable)
  • APPLICATIONS
    • MSP430 Applications
    • All Single-Cell, Two-Cell, and Three-Cell Alkaline, NiCd, NiMH,
      or Single-Cell Li-Battery Powered Products
    • Personal Medical Products
    • Fuel Cell and Solar Cell Powered Products
    • PDAs
    • Mobile Applications
    • White LEDs

The TPS61097 provide a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd, or NiMH, or one-cell Li-Ion or Li-polymer battery. They can also be used in fuel cell or solar cell powered devices where the capability of handling low input voltages is essential. Possible output currents depend on the input-to-output voltage ratio. The devices provides output currents up to 100 mA at a 3.3-V output while using a single-cell Li-Ion or Li-Polymer battery. The boost converter is based on a current-mode controller using synchronous rectification to obtain maximum efficiency. The maximum average input current is limited to a value of 350 mA. The output voltage can be programmed by an external resistor divider, or it is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the battery is connected to the load to enable battery backup of critical functions on the load. The fixed output device is packaged in a 5-pin SOT-23 package (DBV) measuring 2.8 mm × 2.9 mm.

The TPS61097 provide a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd, or NiMH, or one-cell Li-Ion or Li-polymer battery. They can also be used in fuel cell or solar cell powered devices where the capability of handling low input voltages is essential. Possible output currents depend on the input-to-output voltage ratio. The devices provides output currents up to 100 mA at a 3.3-V output while using a single-cell Li-Ion or Li-Polymer battery. The boost converter is based on a current-mode controller using synchronous rectification to obtain maximum efficiency. The maximum average input current is limited to a value of 350 mA. The output voltage can be programmed by an external resistor divider, or it is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the battery is connected to the load to enable battery backup of critical functions on the load. The fixed output device is packaged in a 5-pin SOT-23 package (DBV) measuring 2.8 mm × 2.9 mm.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 Low Input Voltage Synchronous Boost Converter With Low-Quiescent Current 数据表 (Rev. C) 2012年 1月 6日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频