TPS61170

正在供货

采用 2x2mm QFN 封装的 1.2A 开关 38V 高压升压转换器

产品详情

Vin (min) (V) 3 Vin (max) (V) 18 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1200 Features Enable, Light Load Efficiency, Nonsynchronous Vout (min) (V) 3 Vout (max) (V) 38 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0023
Vin (min) (V) 3 Vin (max) (V) 18 Topology Boost, Flyback, Forward, SEPIC Type Converter Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1200 Features Enable, Light Load Efficiency, Nonsynchronous Vout (min) (V) 3 Vout (max) (V) 38 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.0023
WSON (DRV) 6 4 mm² 2 x 2
  • 3-V to 18-V Input Voltage Range
  • High Output Voltage: Up to 38 V
  • 1.2-A Integrated Switch
  • 1.2-MHz Fixed Switching Frequency
  • 12 V at 300 mA and 24 V at 150 mA From
    5-V Input (Typical)
  • Up to 93% Efficiency
  • Output Voltage Reprogramming
  • Skip-Switching Cycle for Output
    Regulation at Light Load
  • Built-in Soft Start
  • 6-Pin, 2-mm × 2-mm QFN Package
  • 3-V to 18-V Input Voltage Range
  • High Output Voltage: Up to 38 V
  • 1.2-A Integrated Switch
  • 1.2-MHz Fixed Switching Frequency
  • 12 V at 300 mA and 24 V at 150 mA From
    5-V Input (Typical)
  • Up to 93% Efficiency
  • Output Voltage Reprogramming
  • Skip-Switching Cycle for Output
    Regulation at Light Load
  • Built-in Soft Start
  • 6-Pin, 2-mm × 2-mm QFN Package

The TPS61170 is a monolithic, high-voltage switching regulator with integrated 1.2-A, 40-V power MOSFET. The device can be configured in several standard switching-regulator topologies, including boost and SEPIC. The device has a wide input-voltage range to support applications with input voltage from multicell batteries or regulated 5-V, 12-V power rails.

The TPS61170 operates at a 1.2-MHz switching frequency, allowing the use of low-profile inductors and low-value ceramic input and output capacitors. External loop compensation components give the user flexibility to optimize loop compensation and transient response. The device has built-in protection features, such as pulse-by-pulse overcurrent limit, soft start, and thermal shutdown.

The FB pin regulates to a reference voltage of 1.229 V. The reference voltage can be lowered using a 1-wire digital interface (Easyscale™ protocol) through the CTRL pin. Alternatively, a pulse width-modulation (PWM) signal can be applied to the CTRL pin. The duty cycle of the signal reduces the feedback reference voltage proportionally.

The TPS61170 is available in a 6-pin 2-mm × 2-mm QFN package, allowing a compact power-supply solution.

The TPS61170 is a monolithic, high-voltage switching regulator with integrated 1.2-A, 40-V power MOSFET. The device can be configured in several standard switching-regulator topologies, including boost and SEPIC. The device has a wide input-voltage range to support applications with input voltage from multicell batteries or regulated 5-V, 12-V power rails.

The TPS61170 operates at a 1.2-MHz switching frequency, allowing the use of low-profile inductors and low-value ceramic input and output capacitors. External loop compensation components give the user flexibility to optimize loop compensation and transient response. The device has built-in protection features, such as pulse-by-pulse overcurrent limit, soft start, and thermal shutdown.

The FB pin regulates to a reference voltage of 1.229 V. The reference voltage can be lowered using a 1-wire digital interface (Easyscale™ protocol) through the CTRL pin. Alternatively, a pulse width-modulation (PWM) signal can be applied to the CTRL pin. The duty cycle of the signal reduces the feedback reference voltage proportionally.

The TPS61170 is available in a 6-pin 2-mm × 2-mm QFN package, allowing a compact power-supply solution.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM2733 正在供货 采用 SOT-23 封装、具有 40V 内部 FET 开关的 0.6/1.6 MHz 升压转换器 Similar performance but different package
TPS61376 正在供货 具有 2.5% 精度输入平均电流限制和真正断开功能的 25V、4.5A 升压转换器 TPS61376 has adjustable input current limited and true disconnection feature

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 30
类型 标题 下载最新的英语版本 日期
* 数据表 TPS61170 1.2-A High-Voltage Boost Converter in 2-mm x 2-mm2 QFN Package 数据表 (Rev. D) PDF | HTML 2014年 12月 18日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
应用手册 Basic Calculation of a Boost Converter's Power Stage... (Rev. D) PDF | HTML 2022年 11月 21日
应用手册 升压转换器功率级的基本计算 (Rev. D) PDF | HTML 英语版 (Rev.D) PDF | HTML 2022年 11月 11日
应用手册 使用外部偏置来扩展升压转换器的输入电压范围 PDF | HTML 英语版 PDF | HTML 2022年 9月 23日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
应用手册 Charging Supercapacitor Banks from USB Type C Port With Boost Converter 2018年 7月 17日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017年 11月 29日
应用手册 Input Current Limit Solution for USB-Supplied Power System 2017年 8月 3日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
应用手册 Design of UVLO for LM27313 (Rev. B) 2014年 4月 8日
模拟设计期刊 简单开路保护升压转换器在LED驱动器应用程序 英语版 2012年 12月 6日
模拟设计期刊 2012 年第 4 季度刊模拟应用学报 2012年 9月 25日
应用手册 How to Design a Boost Converter With the TPS61170 (Rev. C) 2012年 6月 6日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
模拟设计期刊 耦合电感器拓宽了 DC/DC 转换器的使用范畴 英语版 2011年 4月 5日
应用手册 Load Disconnect for the TPS61170 (Rev. A) 2011年 3月 14日
更多文献资料 3Q 2010 Issue Analog Applications Journal 2011年 1月 13日
应用手册 Description Compensating the Current Mode Boost Control Loop 2010年 12月 9日
模拟设计期刊 3Q 2010 Issue Analog Applications Journal 2010年 8月 11日
EVM 用户指南 TPS61170EVM-280 User's Guide (Rev. C) 2009年 9月 18日
应用手册 How to Design a SEPIC Converter With the TPS61175 2009年 6月 12日
模拟设计期刊 Compensating and measuring the DC/DC converter loop that powers a high-power LED 2008年 10月 22日
模拟设计期刊 Q4 2008 Issue Analog Applications Journal 2008年 10月 22日
模拟设计期刊 基于 SEPIC 拓扑设计的 DC/DC 转换器 2008年 10月 22日
EVM 用户指南 TPS61170EVM-316 (Rev. A) 2008年 9月 25日
应用手册 优化具有内部补偿功能的 DC-DC 转换器的瞬态响应 最新英语版本 (Rev.B) 2008年 7月 15日
更多文献资料 Seminar 400 Topic 1 - Current-Mode Control of Switching Power Supplies 2001年 2月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS61170EVM-280 — TPS61170 12V 输入、24V 输出、0.34A 评估模块

The TPS61170EVM-280 facilitates evaluation of the TPS61170 High Voltage 1.2 A Boost Converter. The TPS61170 is monolithic high voltage switching regulator. It can be operated in several of the standard switching configurations, including boost and SEPIC. The 1.2 A, 40 V high (...)

用户指南: PDF
TI.com 上无现货
评估板

TPS61170EVM-316 — TPS61170EVM-316 评估模块

TPS61170EVM-316 简化了 TPS61170 高压 1.2A 升压转换器在 SEPIC 配置中的评估过程。
用户指南: PDF
TI.com 上无现货
支持软件

SLVC160 TPS61170 Design Software

支持的产品和硬件

支持的产品和硬件

产品
AC/DC & DC/DC converters (integrated FET)
TPS61170 采用 2x2mm QFN 封装的 1.2A 开关 38V 高压升压转换器
仿真模型

TPS61170 TINA-TI Transient Reference Design

SLVM230.TSC (416 KB) - TINA-TI Reference Design
仿真模型

TPS61170 TINA-TI Transient Spice Model

SLVM231.ZIP (55 KB) - TINA-TI Spice Model
仿真模型

TPS61170 Unencrypted PSPICE Transient Model Package (Rev. A)

SLVM100A.ZIP (33 KB) - PSpice Model
光绘文件

TPS61170 Gerber Files

SLVC153.ZIP (100 KB)
参考设计

TIDA-00626 — 采用集成合成器并具有毛刺抑制功能的 9.8GHz RF CW 信号发生器参考设计

此设计为 9.8GHz 宽带、低相位噪声、集成型连续波 (CW) 射频信号发生器,使用了多功能杂散抑制技术。输出电平可支持在 -32dBm 至 14.5dBm 之间(幅度为 0.5dB)进行编程。此信号发生器可用作模拟和矢量信号发生器等应用的本地振荡器,也可用作射频 ADC 的时钟发生器。用户可通过 TI USB2ANY 接口并使用微控制器 MSP430F5529 Launch Pad 在任何 PC 上控制 TIDA-00626。
设计指南: PDF
原理图: PDF
参考设计

TIDA-010009 — 适用于伺服驱动器且具有紧凑结构和较高效率的 24V 输入辅助电源参考设计

该参考设计展示了一种生成伺服或交流驱动器所需电源的方法,其中包括模拟和数字 I/O 接口、编码器电源、隔离式收发器和数字处理块。该设计还实现了输入反极性、输出过载和短路保护。
设计指南: PDF
原理图: PDF
参考设计

PMP4494 — 具有 200ms Vout 保持时间电路的 5V 至 3.3V、1.2A DC-DC 转换器参考设计

PMP4494 是一款 5V 至 3.3V 1.2A 直流-直流转换器,具备输出电压保持电路。该设计运用了同步降压转换器 LM20242,旨在为系统电压提供高效率。升压转换器 TPS61170 将辅助轨从 10V 升至 20V,以提供备用电压。供电电压监控器 TLV809 监控系统电压,并在系统电压跌至阈值电压以下时,将供电电压切换至备用电压。保持电容与升压电路一起得以大幅减少,但仍然满足 200mS 保持时间的规格要求。
测试报告: PDF
原理图: PDF
参考设计

TIDA-00231 — 针对 PLC 模拟输出模块的自适应电源,具有输出通道保护

TIDA-00231 是适用于工业可编程逻辑控制器 (PLC) 模拟输出模块的参考设计。该设计提供独特的节能解决方案,适用于带自适应电源的基于数模转换器 (DAC) 的模拟电流输出模块。该自适应电源可动态调节 DAC 的 AVDD 电源并在大于 300Ω 的典型负载电阻下,将功率损耗限制为大于 50mW。模拟输出可以提供最高 24mA 的电流。此参考设计包括必要的板载保护电路,并经测试符合有关 IO 控制器平台的 IEC61000-4 标准的 EFT、ESD 和浪涌要求。保护电流不会给设计带来负面影响,而测试结果表明典型的不可调整误差低于 FSR 的 0.2%,校准精度为 0.05%。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00304 — 断电保持能源存储解决方案

此解决方案可为系统(如固态硬盘)存储和提供“最后关头”的能量;如此,这些系统便可在掉电后凭借这些能量短时间运行以便能够以受控的方式关闭。通过存储高于总线电压的滞留能量,电容量可减少多达 80%,显著降低解决方案的尺寸和成本,同时提高可靠性。
通常需要使用复杂的电子电路来升高输入电压,在电源故障期间将其与降压输入进行多路复用,并为负载将其降压到 3.3V 或 5V。


此参考设计在输入端采用 TI 的 TPS25942 来控制浪涌、提供过压、欠压和短路保护并防止存储的能量流回短路的输入总线。升压转换器将电容器组充电到 12V(如果输入电压为 5V)或 18V(如果输入电压为 12V)。当 (...)

设计指南: PDF
原理图: PDF
封装 引脚 下载
WSON (DRV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频