TPS61181 状态: ACTIVE

适用于笔记本电脑的 1.5A 白光 LED 驱动器

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 TPS61180 TPS61181TPS61182 
TopologyBoost  Boost  Boost  
TypeInductive  Inductive  Inductive  
Vin(Min)(V)5  5  5  
Vin(Max)(V)24  24  24  
Switch Current Limit(Typ)(A)2  2  2  
Output Voltage(Max)(V)39  39  39  
Switching Frequency(Max)(kHz)1000  1000  1300  
LED(#)10  10  10  
LED ConfigurationSeries  Series  Series  
Over-Voltage Protection(Min)(V)38  38  38  
Peak Efficiency(%)90  90  90  
Iq(Typ)(mA)2  2  2  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package16QFN  16QFN  16QFN  
Iout(Max)(A)1.5  1.5  1.5  
 样片样片样片
 库存库存库存

产品信息

特性

  • 5 V to 24 V Input Voltage
  • Integrated 1.5 A 40 V MOSFET
  • 1.0 MHz/1.3 MHz Switching Frequency
  • Boost Output Auto-Adaptive to WLED Voltages
  • Small External Components
  • Integrated Loop Compensation
  • Six Current Sink of 25 mA
  • Up to 10 WLED in Series
  • Less Than 3% Current Matching and Accuracy
  • Up to 1000:1 PWM Brightness DImming Range
  • Minimized Output Ripple Under PWM Dimming
  • Driver for Input/Output Isolation PFET
  • True Shutdown
  • Over Voltage Protection
  • WLED Open/Short Protection
  • Built-in Soft Start
  • 16L 3 mm×3 mm QFN
  • APPLICATIONS
    • Notebook LCD Display Backlight
    • UMPC LCD Display Backlight
    • Backlight for Media Form Factor LCD display

说明

The TPS61180/1/2 ICs provide highly integrated solutions for media size LCD backlight. These devices have a built-in high efficiency boost regulator with integrated 1.5A/40V power MOSFET. The six current sink regulators provide high precision current regulation and matching. In total, the device can support up to 60 WLED. In addition, the boost output automatically adjusts its voltage to the WLED forward voltage to improve efficiency.

The devices support pulse width modulation (PWM) brightness dimming. During dimming, the WLED current is turned on/off at the duty cycle and frequency determined by the PWM signal input on the DCRTL pin. One potential issue of PWM dimming is audible noises from the output ceramic capacitors. The TPS61180/1/2 family is designed to minimize this output AC ripple across a wide dimming duty cycle and frequency range; and, therefore reduce the audible noise.

The TPS61180/1/2 ICs provide a driver output for an external PFET connected between the input and inductor. During short circuit or over-current conditions, the ICs turn off the external PFET and disconnect the battery from the WLEDs. The PFET is also turned off during IC shutdown (true shutdown) to prevent any leakage current of the battery. The device also integrates over-voltage protection, soft-start and thermal shutdown.

The TPS61180 IC requires external 3.3V IC supply, while TPS61181 and TPS61182 ICs have a built-in linear regulator for the IC supply. All the devices are in a 3×3 mm QFN package.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装CAD 设计工具样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体符号样片
TPS61181RTERACTIVE-40 to 852.05 | 1kuQFN (RTE) | 16 3000 | LARGE T&R 下载此符号的 CAD 格式采购样片
TPS61181RTERG4ACTIVE-40 to 852.05 | 1kuQFN (RTE) | 16 3000 | LARGE T&R 采购样片
TPS61181RTETACTIVE-40 to 852.25 | 1kuQFN (RTE) | 16 250 | SMALL T&R 下载此符号的 CAD 格式
TPS61181RTETG4ACTIVE-40 to 852.25 | 1kuQFN (RTE) | 16 250 | SMALL T&R 

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TPS61181RTER截至 4:41 PM GMT, 2009年 7月 3日截至 4:41 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 14 Weeks无报告
查看经销商
   
TPS61181RTERG4截至 4:41 PM GMT, 2009年 7月 3日截至 4:41 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 14 Weeks无报告
查看经销商
   
TPS61181RTET截至 4:41 PM GMT, 2009年 7月 3日截至 4:41 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
TPS61181RTETG4截至 4:41 PM GMT, 2009年 7月 3日截至 4:41 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TPS61181RTER 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
TPS61181RTERG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
TPS61181RTET 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看
TPS61181RTETG4 符合 RoHS Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEAR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

TPS61181 最新技术文档 Help

数据表

应用手册

查看 白光 LED 驱动器 的应用手册

用户指南

工具与软件

名称型号 公司 工具/软件类型
TPS61181EVM-259 评估模块TPS61181EVM-259Texas Instruments开发电路板/EVM
WLEDEVM-260 评估模块WLEDEVM-260Texas Instruments开发电路板/EVM

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here