TPS62204

正在供货

采用 SOT-23 封装的 1.6V 输出、300mA、效率为 95% 的降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS62A01 正在供货 2.5V 至 5.5V 输入、1A 输出高效降压转换器 Higher accuracy and smaller solution size in SOT563 package

产品详情

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 2.5 Vin (max) (V) 6 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 1500 Features Enable, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.6 Vout (max) (V) 1.6 Iq (typ) (A) 0.000015
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 2.5 Vin (max) (V) 6 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 1500 Features Enable, Light load efficiency, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 1.6 Vout (max) (V) 1.6 Iq (typ) (A) 0.000015
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 2.5-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range From 0.7 V to VI
  • Fixed Output Voltage Options Available
  • Up to 300-mA Output Current
  • 1-MHz Fixed-Frequency PWM Operation
  • Highest Efficiency Over Wide Load Current Range
    Due to Power Save Mode
  • 15-µA Typical Quiescent Current
  • Soft Start
  • 100% Duty Cycle Low-Dropout Operation
  • Dynamic Output-Voltage Positioning
  • Available in a 5-Pin SOT23 Package
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 2.5-V to 6-V Input Voltage Range
  • Adjustable Output Voltage Range From 0.7 V to VI
  • Fixed Output Voltage Options Available
  • Up to 300-mA Output Current
  • 1-MHz Fixed-Frequency PWM Operation
  • Highest Efficiency Over Wide Load Current Range
    Due to Power Save Mode
  • 15-µA Typical Quiescent Current
  • Soft Start
  • 100% Duty Cycle Low-Dropout Operation
  • Dynamic Output-Voltage Positioning
  • Available in a 5-Pin SOT23 Package

The TPS6220x devices are a family of high-efficiency synchronous step-down converters ideally suited for portable systems powered by 1-cell Li-Ion or 3-cell NiMH/NiCd batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an output voltage range of 6 V down to 0.7 V and up to 300 mA output current, the devices are ideal to power low voltage DSPs and processors used in PDAs, pocket PCs, and smart phones. Under nominal load current, the devices operate with a fixed switching frequency of typically 1 MHz. At light load currents, the part enters the power save mode operation; the switching frequency is reduced and the quiescent current is typically only 15 µA; therefore, it achieves the highest efficiency over the entire load current range. The TPS6220x needs only three small external components. Together with the SOT23 package, a minimum system solution size is achieved. An advanced fast response voltage mode control scheme achieves superior line and load regulation with small ceramic input and output capacitors.

The TPS6220x devices are a family of high-efficiency synchronous step-down converters ideally suited for portable systems powered by 1-cell Li-Ion or 3-cell NiMH/NiCd batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.

With an output voltage range of 6 V down to 0.7 V and up to 300 mA output current, the devices are ideal to power low voltage DSPs and processors used in PDAs, pocket PCs, and smart phones. Under nominal load current, the devices operate with a fixed switching frequency of typically 1 MHz. At light load currents, the part enters the power save mode operation; the switching frequency is reduced and the quiescent current is typically only 15 µA; therefore, it achieves the highest efficiency over the entire load current range. The TPS6220x needs only three small external components. Together with the SOT23 package, a minimum system solution size is achieved. An advanced fast response voltage mode control scheme achieves superior line and load regulation with small ceramic input and output capacitors.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 12
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6220x High-Efficiency, SOT23 Step-Down, DC-DC Converter 数据表 (Rev. F) PDF | HTML 2015年 6月 30日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
模拟设计期刊 Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
应用手册 Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 2017年 11月 29日
模拟设计期刊 Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
模拟设计期刊 Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
应用手册 Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
模拟设计期刊 实现降压型转换器出色 PCB 布局的五个步骤 英语版 2015年 5月 1日
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
应用手册 优化具有内部补偿功能的 DC-DC 转换器的瞬态响应 最新英语版本 (Rev.B) 2008年 7月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS62200EVM-211 — TPS62200 6V 输入、1.8V 输出、0.3A 评估模块

The TPS62200EVM-211 is an evaluation tool for the TPS62200 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply voltages down to 0.7V from a 2.5-V to 6-V input. The TPS62200EVM-211 uses a TPS62200 adjustable output step-down converter and the appropriate feedback (...)

用户指南: PDF
TI.com 上无现货
评估板

TPS62203EVM-211 — TPS62203 6V 输入、3.3V 输出、0.3A 评估模块

The TPS62203EVM-211 is an evaluation tool for the TPS62203 97% efficient, 300-mA inductive step-down converter in SOT-23 which can supply a fixed output voltage of 3.3V from a 2.5-V to 6-V input. The TPS62203EVM-211 uses a TPS62203 fixed output voltage step-down converter to provide a 3.3-V output (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS62204 TINA-TI Transient Reference Design

SLVM482.TSC (190 KB) - TINA-TI Reference Design
仿真模型

TPS62204 TINA-TI Transient Spice Model

SLVM483.ZIP (65 KB) - TINA-TI Spice Model
仿真模型

TPS62204 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM368A.ZIP (66 KB) - PSpice Model
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频