TPS62222
- High-Efficiency Synchronous Step-Down Converter With up to 95% Efficiency
- 2.5-V to 6-V Input Voltage Range
- Adjustable Output Voltage Range From 0.7 V to VI
- Fixed Output Voltage Options Available
- Up to 400-mA Output Current
- 1.25-MHz Fixed Frequency PWM Operation
- Highest Efficiency Over Wide Load Current Range Due to Power-Save Mode
- 15 µA Typical Quiescent Current
- Soft Start
- 100% Duty Cycle Low-Dropout Operation
- Dynamic Output-Voltage Positioning
- Available in TSOT23 Package
- APPLICATIONS
- PDAs and Pocket PC
- Cellular Phones, Smart Phones
- OMAP™ and Low Power DSP Supply
- Digital Cameras
- Portable Media Players
- Portable Equipment
- WLAN PC Cards
OMAP, TMS320 are trademarks of Texas Instruments.
The TPS6222x devices are a family of high-efficiency, synchronous step-down converters ideally suited for portable systems powered by 1-cell Li-Ion or 3-cell NiMH/NiCd batteries. The devices are also suitable to operate from a standard 3.3-V or 5-V voltage rail.
With an output voltage range of 6 V down to 0.7 V and up to 400-mA output current, the devices are ideal for powering the low voltage TMS320 DSP family and processors used in PDAs, pocket PCs, and smart phones. Under nominal load current, the devices operate with a fixed switching frequency of typically 1.25 MHz. At light load currents, the part enters the power-save mode operation; the switching frequency is reduced and the quiescent current is typically only 15 µA; therefore, the device achieves the highest efficiency over the entire load current range. The TPS6222x needs only three small external components. Together with the tiny TSOT23 package, a minimum system solution size can be achieved. An advanced fast response voltage mode control scheme achieves superior line and load regulation with small ceramic input and output capacitors.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 400-mA, 1.25-MHz, High-Efficiency, Step-Down Converter in Thin-SOT23 数据表 (Rev. E) | 2009年 2月 5日 | |||
应用手册 | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 2018年 12月 11日 | ||||
模拟设计期刊 | Understanding 100% mode in low-power DC/DC converters | 2018年 6月 22日 | ||||
应用手册 | Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) | 2017年 11月 29日 | ||||
模拟设计期刊 | Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold | 2017年 10月 24日 | ||||
应用手册 | Extending the Soft Start Time Without a Soft Start Pin (Rev. B) | 2017年 6月 15日 | ||||
模拟设计期刊 | Testing tips for applying external power to supply outputs without an input voltage | 2016年 10月 24日 | ||||
应用手册 | Basic Calculation of a Buck Converter's Power Stage (Rev. B) | 2015年 8月 17日 | ||||
模拟设计期刊 | 实现降压型转换器出色 PCB 布局的五个步骤 | 英语版 | 2015年 5月 1日 | |||
应用手册 | Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) | 2012年 1月 13日 | ||||
模拟设计期刊 | IQ:它是什么、不是什么以及如何使用 | 英语版 | 2011年 8月 17日 | |||
应用手册 | 优化具有内部补偿功能的 DC-DC 转换器的瞬态响应 | 最新英语版本 (Rev.B) | 2008年 7月 15日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS62220EVM-014 — TPS62220 评估模块
The TPS62220EVM-014 is an evaluation tool for the TPS62220 400-mA inductive step-down converter in ThinSOT-23 which can supply voltages down to 0.7V from a 2.5-V to 6-V input. The TPS62220EVM-014 uses a TPS62220 adjustable output step-down converter and the appropriate feedback components to (...)
封装 | 引脚 | 下载 |
---|---|---|
SOT-23-THN (DDC) | 5 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点