TPS62230
- 2 MHz / 3 MHz Switching Frequency
- Up to 94% Efficiency
- Output Peak Current up to 500 mA
- Operating Junction Temperature of –40°C to 125°C
- High PSRR (up to 90 dB)
- Small External Output Filter Components 1 µH and 4.7 µF
- VIN range from 2.05 V to 6 V
- Optimized Power-Save Mode for Low Output Ripple Voltage
- Forced PWM Mode Operation
- Typ. 22-µA Quiescent Current
- 100% Duty Cycle for Lowest Dropout
- Small 1-mm × 1.5-mm × 0.6-mm USON Package
- 12-mm2 Minimum Solution Size
- Supports 0.6-mm Maximum Solution Height
- APPLICATIONS
- LDO Replacement
- Portable Audio, Portable Media
- Low Power Wireless
- Low Power DSP Core Supply
- Digital Cameras
All other trademarks are the property of their respective owners
The TPS6223x device family is a high-frequency, synchronous, step-down DC – DC converter optimized for battery powered portable applications. It supports up to 500-mA output current and allows the use of tiny and low-cost chip inductors and capacitors.
With a wide input voltage range of 2.05 V to 6 V, the device supports applications powered by Li-Ion batteries with extended voltage range. The minimum input voltage of 2.05 V allows as well the operation from Li-primary or two alkaline batteries. Different fixed output voltage versions are available from 1.0 V to 3.3 V.
The TPS6223x series features switch frequency up to 3.8 MHz. At medium to heavy loads, the converter operates in pulse width modulation (PWM) mode and automatically enters power-save mode operation at light load currents to maintain high efficiency over the entire load current range.
Because of its excellent power supply rejection ratio (PSRR) and AC load regulation performance, the device is also suitable to replace linear regulators to obtain better power conversion efficiency.
The power-save mode in TPS6223x reduces the quiescent current consumption down to 22 µA during light load operation. It is optimized to achieve very low output voltage ripple even with small external component and features excellent AC load regulation.
For very noise-sensitive applications, the device can be forced to PWM mode operation over the entire load range by pulling the MODE pin high. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6223x operates over a junction temperature range of –40°C to 125°C. It is available in a 1 mm × 1.5 mm × 0.6 mm 6-pin SON package.
技术文档
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
EVM430-FR6989 — MSP430FR6989 evaluation module for extended scan interface (ESI) enabled ultra-low power MCU
TPS62230EVM-370 — 用于 TPS62230、TPS62231、TPS62232 超小型降压转换器 1.2V、1.8V、2.5V 的评估模块
TPS62230EVM-574 — 用于 TPS62230、TPS62231、TPS62232 超小型降压转换器 1.2V、1.8V、2.5V 的评估模块
德州仪器 (TI) TPS62230EVM-574 评估模块能帮助设计者评估 TPS6223x 系列器件的操作和性能。这些器件是开关速度高达 3MHz 的高效、超小尺寸的降压转换器。本用户指南描述了 TPS62230EVM-574 评估模块 (EVM) 的特性、操作和使用。此 EVM 演示了可提供高达 500mA 输出电流的德州仪器 (TI) TPS6223x 3MHz 同步降压转换器的三种独立的配置。本用户指南包含评估模块的设置说明、原理图、物料清单和印制电路板布局图。
TPS622312EVM-574 — 用于 TPS622312、TPS622313、TPS622314 超小型降压转换器(1.3、1.5、2)V 的评估模块
德州仪器 (TI) TPS622312EVM-574 评估模块能帮助设计者评估 TPS6223x 系列器件的操作和性能。这些器件是开关速度高达 3MHz 的高效、超小尺寸的降压转换器。本用户指南包含评估模块的设置说明、原理图、物料清单和印制电路板布局图
TPS622315EVM-574 — 用于 TPS622315、TPS622316、TPS622317 超小型降压转换器 (1.15、2.7、2.9)V 的评估模块
德州仪器 (TI) TPS622315EVM-574 评估模块能帮助设计者评估 TPS6223x 系列器件的操作和性能。这些器件是开关速度高达 3MHz 的高效、超小尺寸的降压转换器。此用户指南包含评估模块的设置说明、原理图、物料清单和印制电路板布局图。
TPS62233EVM-574 — 用于 TPS62233、TPS622310、TPS62237 超小型降压转换器(2.3、3.0、3.3)V 的评估模块
TPS62236EVM-574 — 用于 TPS62234、TPS62238、TPS62236(1.85、2.1、2.25)V 超小型降压转换器的评估模块
TPS62239EVM-574 — 用于 TPS622311、TPS62235、TPS62239 超小型降压转换器(1.0、1.1、1.2)V 的评估模块
TPS54313 Unencrypted PSpice Transient Model Package (Rev. A)
TPS62230 Unencrypted PSpice Transient Model Package (Rev. A)
TPS62231 Unencrypted PSpice Transient Model Package (Rev. A)
TPS622314 Unencrypted PSpice Transient Model Package (Rev. A)
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TIDA-010049 — 适用于 IEC 61508 (SIL-2) 且经 TUV 评估的数字输入参考设计
PMP9767 — 面向 12 位、500MSPS ADC 的高效、无 LDO 电源参考设计
然而,使用诸如 TPS62231 和 TPS62237 等开关模式电源 (SMPS) 是一种经济实惠且高效的电源解决方案。此类解决方案不会使 12 位 ADS540x 系列的模数转换器 (ADC) 出现性能降级,且不会浪费过多功率。测试报告显示了两个电源之间的信噪比 (SNR) 和无伪波动态范围 (SFDR) 比较情况,证明它们的性能相同。
TIDA-00799 — 具有低噪声、低失真、直流与交流输入的四通道、12 位、50MSPS ADC 参考设计
封装 | 引脚 | 下载 |
---|---|---|
USON (DRY) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点
推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。