TPS62272
- High Efficiency Step Down Converter
- Output Current up to 400 mA
- VIN Range From 2V to 6V for Li-Ion Batteries With Extended Voltage Range
- 2.25 MHz Fixed Frequency Operation
- Pin-Selectable Fixed Output Voltage
- Power Save Mode for Highest Efficiency
- Automatic transition between PFM and PWM Mode
- Voltage Positioning in PFM Mode
- Typical 15-µA Quiescent Current
- 100% Duty Cycle for Lowest Dropout
- Available in 2×2×0,8 mm SON Package
- Allows <1 mm Solution Height
- APPLICATIONS
- Low Power Processor Supply
- Cell Phones, Smart-phones
- Navigation Systems
- Low Power DSP Supply
- Portable Media Players
- Digital Cameras
The TPS62270 device is a high efficiency synchronous step down DC-DC converter optimized for battery powered portable applications. It provides up to 400 mA output current from a single Li-Ion cell.
With an input voltage range of 2 V to 6 V the device supports Li-Ion batteries with extended voltage range, and is ideal to power portable applications like mobile phones and other portable equipment.
The TPS62270 operates at 2.25 MHz fixed switching frequency and enters Power Save Mode operation at light load currents to maintain high efficiency over the entire load current range. The Power Save Mode is optimized for low output voltage ripple.
With the VSEL pin, two different fixed output voltages can be selected. This function features a dynamic voltage scaling for low power processor cores.
In the shutdown mode, the current consumption is reduced to less than 1µA. TPS62270 allows the use of small inductors and capacitors to achieve a small solution size.
The TPS62270 is available in a 2 mm × 2 mm, 6-pin SON package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | 2.25MHz 400mA Step Down Converter with selectable VOUT 数据表 (Rev. C) | 2009年 1月 5日 | |||
应用手册 | QFN 和 SON PCB 连接 (Rev. C) | PDF | HTML | 英语版 (Rev.C) | PDF | HTML | 2024年 1月 5日 | |
模拟设计期刊 | Methods of output-voltage adjustment for DC/DC converters | 2019年 6月 14日 | ||||
应用手册 | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 2018年 12月 11日 | ||||
模拟设计期刊 | Understanding 100% mode in low-power DC/DC converters | 2018年 6月 22日 | ||||
模拟设计期刊 | Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold | 2017年 10月 24日 | ||||
应用手册 | Extending the Soft Start Time Without a Soft Start Pin (Rev. B) | 2017年 6月 15日 | ||||
模拟设计期刊 | Testing tips for applying external power to supply outputs without an input voltage | 2016年 10月 24日 | ||||
应用手册 | Basic Calculation of a Buck Converter's Power Stage (Rev. B) | 2015年 8月 17日 | ||||
模拟设计期刊 | 实现降压型转换器出色 PCB 布局的五个步骤 | 英语版 | 2015年 5月 1日 | |||
应用手册 | Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) | 2012年 1月 13日 | ||||
模拟设计期刊 | IQ:它是什么、不是什么以及如何使用 | 英语版 | 2011年 8月 17日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
WSON (DRV) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点