TPS62590

正在供货

采用 1x2 SON 封装的 2.25MHz、2A 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS628511 正在供货 采用 SOT583 封装的 2.7V 至 6V、1A 固定频率降压转换器 Smaller size and extended temperature range

产品详情

Iout (max) (A) 1 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency, Synchronous Rectification, UVLO Fixed, UVLO fixed Control mode Voltage mode Vout (min) (V) 0.75 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 1 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Topology Buck Type Converter Switching frequency (min) (kHz) 2000 Switching frequency (max) (kHz) 2500 Features Enable, Forced PWM, Light Load Efficiency, Light load efficiency, Synchronous Rectification, UVLO Fixed, UVLO fixed Control mode Voltage mode Vout (min) (V) 0.75 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DRV) 6 4 mm² 2 x 2
  • Output Current up to 1000 mA
  • Input Voltage Range from 2.5 V to 5.5 V
  • Output Voltage Accuracy in PWM Mode ±2.5%
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a 2 mm × 2 mm × 0.8 mm WSON
    Package
  • For Improved Features Set, See the TPS62290
    device (SLVS764)
  • APPLICATIONS
    • Mobile Phones, Smart Phones
    • Tablet PCs
    • WLAN
    • Low Power DSP Supply
    • Point-of-Load (POL) Applications

All other trademarks are the property of their respective owners

  • Output Current up to 1000 mA
  • Input Voltage Range from 2.5 V to 5.5 V
  • Output Voltage Accuracy in PWM Mode ±2.5%
  • Typical 15-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a 2 mm × 2 mm × 0.8 mm WSON
    Package
  • For Improved Features Set, See the TPS62290
    device (SLVS764)
  • APPLICATIONS
    • Mobile Phones, Smart Phones
    • Tablet PCs
    • WLAN
    • Low Power DSP Supply
    • Point-of-Load (POL) Applications

All other trademarks are the property of their respective owners

The TPS62590 device is a high-efficiency synchronous step down converter, optimized for battery powered portable applications. The device provides up to 1000-mA output current from batteries, such as single Li-Ion or other common chemistry AA and AAA cells.

With an input voltage range of 2.5 V to 5.5 V, the device is targeted to power a large variety of portable handheld equipment or POL applications.

The TPS62590 family operates at 2.25-MHz fixed switching frequency and enters a power save mode operation at light load currents to maintain a high efficiency over the entire load current range.

The power save mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency pulse width modulation (PWM) mode by pulling the MODE pin high. In the shutdown mode the current consumption is reduced to less than 1 µA. The TPS62590 allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62590 is available in a 2-mm × 2-mm 6-pin WSON package.

The TPS62590 device is a high-efficiency synchronous step down converter, optimized for battery powered portable applications. The device provides up to 1000-mA output current from batteries, such as single Li-Ion or other common chemistry AA and AAA cells.

With an input voltage range of 2.5 V to 5.5 V, the device is targeted to power a large variety of portable handheld equipment or POL applications.

The TPS62590 family operates at 2.25-MHz fixed switching frequency and enters a power save mode operation at light load currents to maintain a high efficiency over the entire load current range.

The power save mode is optimized for low output voltage ripple. For low noise applications, the device can be forced into fixed frequency pulse width modulation (PWM) mode by pulling the MODE pin high. In the shutdown mode the current consumption is reduced to less than 1 µA. The TPS62590 allows the use of small inductors and capacitors to achieve a small solution size.

The TPS62590 is available in a 2-mm × 2-mm 6-pin WSON package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 13
类型 标题 下载最新的英语版本 日期
* 数据表 TPS62590 1-A Step Down Converter in 2-mm × 2-mm WSON Package 数据表 (Rev. C) PDF | HTML 2015年 12月 23日
应用手册 QFN 和 SON PCB 连接 (Rev. C) PDF | HTML 英语版 (Rev.C) PDF | HTML 2024年 1月 5日
模拟设计期刊 Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
模拟设计期刊 Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
模拟设计期刊 Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
应用手册 Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 2017年 6月 15日
模拟设计期刊 Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
应用手册 Basic Calculation of a Buck Converter's Power Stage (Rev. B) 2015年 8月 17日
模拟设计期刊 实现降压型转换器出色 PCB 布局的五个步骤 英语版 2015年 5月 1日
应用手册 Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 2012年 1月 13日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
EVM 用户指南 TPS62590EVM-454 User's Guide 2009年 3月 6日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS62590EVM-454 — TPS62590EVM-454 评估模块

TPS62590EVM-454 评估模块简化了 TPS62590 1A 同步降压 DC/DC 转换器的评估过程。
用户指南: PDF
TI.com 上无现货
仿真模型

TPS62590 TINA-TI Transient Reference Design

SLVM237.TSC (129 KB) - TINA-TI Reference Design
仿真模型

TPS62590 TINA-TI Transient Spice Model

SLVM238.ZIP (35 KB) - TINA-TI Spice Model
仿真模型

TPS62590 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM122A.ZIP (37 KB) - PSpice Model
计算工具

SLVC780 Design Tool for Output Voltage Adjustment Using a DAC

Calculator tool to adjust the power supply's output voltage with an analog input voltage
支持的产品和硬件

支持的产品和硬件

产品
精密 DAC (≤10MSPS)
DAC43401 具有 Hi-Z、EEPROM、波形发生器和比较器的 8 位、单通道电压输出智能 DAC DAC43608 采用微型 QFN 封装的 8 位、8 通道、I2C、电压输出 DAC DAC53401 具有 Hi-Z、EEPROM、波形发生器和比较器的 10 位、单通道电压输出智能 DAC DAC53608 采用微型 QFN 封装的 10 位、8 通道、I2C、电压输出 DAC
Power modules (integrated inductor)
TPS82084 具有集成电感器的 2A 高效降压转换器模块 TPS82085 具有集成电感器的 3A 高效降压转换器模块 TPS82130 具有集成电感器的 17V 输入电压、3A 降压转换器模块 TPS82140 具有集成电感器的 17V 输入 2A 同步降压转换器 MicroSiP™ 模块 TPS82150 具有集成电感器的 17V 输入 1A 同步降压转换器 MicroSiP™ 模块 TPSM82810 采用 3mm x 4mm μSIP 封装、具有可调节频率和跟踪功能的 2.75V 至 6V、4A 降压模块 TPSM82813 采用 3mm x 4mm μSIP 封装、具有可调节频率和跟踪功能的 2.75V 至 6V、3A 降压模块 TPSM82821 具有集成电感器、采用 2 x 2.5 x 1.1mm μSIP 封装的 5.5V 输入、1A 降压模块 TPSM82822 采用 2mm x 2.5mm x 1.1mm μSIP 封装、具有集成电感器的 5.5V 输入、2A 降压模块
AC/DC & DC/DC converters (integrated FET)
TLV62065 采用 2x2 SON 封装的 3MHz、2A 降压转换器 TLV62080 采用 2mm x 2mm 小外形尺寸无引线 (SON) 封装的 1.2A 高效降压转换器 TLV62084 采用 2mm x 2mm 小外形尺寸无引线 (SON) 封装的 2A 高效降压转换器 TLV62084A 采用 2mm x 2mm 小外形尺寸无引线 (SON) 封装的 2A 高效降压转换器 TLV62085 采用 2x2 QFN 封装的 3A 高效降压转换器 TLV62090 采用 3x3mm QFN 封装的 3A 高效降压转换器 TLV62095 具有 DCS Control 的 4A 同步降压转换器 TLV62130 采用 3x3 QFN 封装的 3-17V 3A 降压转换器 TLV62130A 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 3A 降压转换器 TLV62150 具有 DCS-Control™ 功能的 4V 至 17V 1A 降压转换器 TLV62150A 采用 3x3 QFN 封装、具有 DCS-Control 的 4V 至 17V、1A 降压转换器 TLV62565 采用 SOT23 封装的 1.5A 降压转换器 TLV62566 采用 SOT23 封装且具有电源良好指示的 1.5A 降压转换器 TLV62568 采用 SOT23 或 SOT563 封装的 2.5V 至 5.5V 输入、1A 高效降压转换器 TLV62568A 采用小型 SOT563 封装并具有强制 PWM 的 2.5V-5.5V 输入、1A 高效降压转换器 TLV62569 采用 SOT23 或 SOT563 封装的 2.5V-5.5V 输入、2A 高效降压转换器 TLV62569A 采用 SOT 封装并具有强制 PWM 的 2A 高效降压转换器 TLV62585 采用 2x2 QFN 或 SOT563 封装的 2.5V-5.5V 输入、3A 高效降压转换器 TPS62000 可调节 600mA 95% 高效降压转换器 TPS62000-HT 高温高效降压低功耗 DC-DC 转换器 TPS62020 可调节、600mA、效率为 95% 的降压转换器,18uA,MSOP-10 TPS62040 采用 MSOP-10 和 QFN 封装的 18uA、1.2A、效率为 95% 的可调节降压转换器 TPS62050 采用 MSOP-10 封装、可调节、800mA、10V 输入电压、效率为 95% 的降压转换器 TPS62056 采用 MSOP-10 封装的 3.3V 800mA 输出 10V 输入的 95% 效率步降转换器 TPS62060 采用 1.6x2 SON 封装的 3MHz、2A 降压转换器 TPS62065 采用 2x2 SON 封装的 3MHz、2A 降压转换器 TPS62065-Q1 采用 2x2 SON 封装的 3MHz、2A 汽车级降压转换器 TPS62067 采用 2x2 SON 封装的 3MHz、2A 降压转换器 TPS62067-Q1 采用 2×2 SON 封装的 3MHz 2A 汽车类降压转换器 TPS62080 采用 2x2mm SON 封装的 1.2A 高效降压转换器,具有可调输出电压 TPS62080A 采用 2mm x 2mm 小外形尺寸无引线 (SON) 封装的 1.2A 高效降压转换器 TPS62085 采用 2x2 HotRod 封装、应用 DCS-Control 技术、具有间断模式短路保护功能的 3A 降压转换器 TPS62088 采用 1.2mm x 0.8mm WCSP 封装的 2.4V 至 5.5V 输入、6 引脚 3A 微型降压转换器 TPS62090 具有 DCS™ Control 的 3A、6V 输入同步降压转换器,效率高达 97% TPS62090-Q1 汽车: 3A、2.5V 至 6V 输入、效率为 97%、采用 3x3 QFN 封装的降压转换器 TPS62095 具有 DCS Control 的 4A 同步降压转换器 TPS62097 采用 HotRod 封装并具有可选开关频率的 2A 降压转换器 TPS62097-Q1 采用具有可湿性侧面的 3x3 QFN 封装的 2A 汽车类降压转换器 TPS62100 具有可调节输出的多模式 300kHz 同步降压转换器 TPS62110 采用 QFN-16 封装的可调节 1.5A、17V 输入电压降压转换器 TPS62110-EP 增强型产品,17V、1.5A 同步降压转换器 TPS62110-HT 高温 17V、1.5A 同步降压转换器 TPS62110-Q1 采用 QFN-16 封装的汽车类 3V 至 17V、1.5A 降压转换器 TPS62113 具有 LBI 功能的采用 QFN-16 封装的 1.5A 17V 输入电压降压转换器 TPS62120 应用 DCS-Control 技术的 15V、75mA 降压转换器,效率高达 96% TPS62122 15V、75mA 降压转换器,效率高达 96% TPS62125 具有可调启用阈值和磁滞的 3V-17V、300mA 降压转换器 TPS62130 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 3A 降压转换器 TPS62130A 采用 3x3 QFN 封装、具有 DCS-control 的 3V 至 17V 3A 降压转换器 TPS62130A-Q1 采用 3 × 3 QFN 封装的 TPS62130A-Q1 3V 至 17V 3A 汽车类降压转换器 TPS62135 采用 2x3QFN 封装并具有 1% 精度和 PFM/强制 PWM 特性的 3-17V 4.0A 降压转换器 TPS62136 采用 2x3QFN 封装并具有 1% 精度和 PFM/强制 PWM 特性的 3-17V 4.0A 降压转换器 TPS62140 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 2A 降压转换器 TPS62140A 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 2A 降压转换器 TPS62147 采用 2x3QFN 封装并具有 1% 精度和 PFM/强制 PWM 特性的 3-17V 2.0A 降压转换器 TPS62148 采用 2x3QFN 封装并具有 1% 精度和 PFM/强制 PWM 特性的 3-17V 2.0A 降压转换器 TPS62150 采用 3x3 QFN 封装、具有 DCS-Control 的 3-17V 1A 降压转换器 TPS62150A 采用 3x3 QFN 封装、具有 DCS-Control 的 3V 至 17V 1A 降压转换器 TPS62150A-Q1 采用 3 × 3 QFN 封装的 TPS62150A-Q1 3V 至 17V 1A 汽车类降压转换器 TPS62160 具有 DCS-Control™ 的 3V 至 17V 1A 降压转换器 TPS62160-Q1 采用 2x2SON 封装的 3V-17V 1A 车用降压转换器 TPS62170 采用 2x2 QFN 封装、具有 DCS-Control 的 3-17V 0.5A 降压转换器 TPS62170-Q1 采用 2x2 QFN 封装的 3-17V 0.5A 车用降压转换器 TPS62175 具有贪睡模式的 28V、0.5A 降压转换器 TPS62180 具有电源正常指示功能、1% 精度和可调节软启动功能的 4V 至 15V、6A 同步降压转换器 TPS62184 具有电源正常指示功能、1% 精度和可调节软启动功能的 4V 至 17V、6A 同步降压转换器 TPS62200 采用 SOT-23 封装、可调节 300mA、效率为 95% 的降压转换器 TPS62220 采用小型 SOT-23 封装的可调节 400mA、95% 高效步降控制器,15uA TPS62240 采用 2x2mm SON/TSOT23 封装的 2.25MHz 300mA 降压转换器 TPS62250 2.25MHz、1A 峰值限流降压转换器 TPS62260 采用 2x2mm SON/TSOT23 封装的 2.25MHz 600mA 降压转换器 TPS62260-Q1 采用 2x2mm SON/TSOT23 封装的汽车类 2V 至 6V、2.25MHz 固定频率 600mA 降压转换器 TPS62290 采用 2x2mm SON 封装的 2.25MHz 1A 降压转换器 TPS62290-Q1 采用 2x2mm SON/TSOT23 封装的汽车类 2.3V 至 6V、2.25MHz 固定频率 1A 降压转换器 TPS62400 具有 1 线接口、采用 QFN 封装的双通道可调节 400mA 和 600mA、2.25MHz 降压转换器 TPS62400-Q1 具有 1-Wire 接口的汽车类双通道可调节 400mA 和 600mA 2.25MHz 降压转换器 TPS62410 具有 1 线接口、采用 QFN 封装的 2.25MHZ 2x800mA 双路降压转换器 TPS62410-Q1 汽车类 2.5V 至 6V、2.25MHz 固定频率双通道 (800mA/800mA) 降压转换器 TPS62420 具有 1 线接口、采用 QFN 封装的双通道可调节 600mA 和 1000mA、2.25MHz 降压转换器 TPS62420-Q1 具有单总线接口的汽车类 2.5V 至 6V、2.25MHz 固定频率双通道 (1A/600mA) 降压转换器 TPS62480 6A、2.4V 至 5.5V 输入、同步降压转换器,具有 PG 输出、可调节软启动和可选 TPS62510 适用于低输入电压的可调节、96% 效率的 1.5A 降压转换器 TPS62560 采用 2x2mm SON 封装的 2.25MHz 600mA 降压转换器 TPS62561 采用 TSOT23 封装的 2.25MHz 600mA 降压转换器 TPS62590 采用 1x2 SON 封装的 2.25MHz、2A 降压转换器 TPS62590-Q1 采用 2x2mm SON 封装的汽车类 2.5V 至 6V、2.25MHz 固定频率 1A 降压转换器 TPS62750 用于 USB 供电应用的具有可编程输入电流限制的 2.25MHz 降压转换器 TPS62751 用于 USB 供电应用的具有可编程输入电流限制的 2.25MHz 降压转换器 TPS62770 采用 WCSP 封装且具有 360nA Iq 降压和高达 15V 升压功能的微型单芯片双重解决方案 TPS62810-Q1 采用 2mm x 3mm 可湿性侧面 QFN 封装的汽车类 2.75V 至 6V、4A 降压转换器 TPS62810M 采用 2mm x 3mm QFN 封装、工作温度低至 -55°C 的 2.75V 至 6V、4A 降压转换器 TPS62821 采用 1.5mm x 2mm VSON-HR 封装、具有 1% 精度的 2.4V 至 5.5V 输入、1A 降压转换器 TPS62822 采用 1.5mm x 2mm VSON-HR 封装、具有 1% 精度的 2.4V 至 5.5V 输入、2A 降压转换器 TPS62823 采用 1.5mm x 2mm VSON-HR 封装、具有 1% 精度的 2.4V 至 5.5V 输入、3A 降压转换器 TPS62825 采用 1.5mm x 1.5mm QFN 封装、具有 1% 精度的 2.4V 至 5.5V 输入、2A 降压转换器 TPS62826 采用 1.5mm x 1.5mm VSON-HR 封装、具有 1% 精度的 2.4V 至 5.5V 输入、3A 降压转换器 TPS62827 采用 1.5mm x 1.5mm QFN 封装、具有 1% 精度的 2.5V 至 5.5V 输入、4A 降压转换器
光绘文件

TPS62590 EVM Gerbers

SLVC488.ZIP (102 KB)
参考设计

TIDA-00942 — 适用于数字转换器的 12 位、20MSPS 数据采集参考设计

This reference design enables a cost-effective and low-power data acquisition system that provides an alternative to FPGA-based systems. It features a single-ended, high-impedance input that can be used in a wide number of applications, including portable instrumentation and digitizers.

The (...)

设计指南: PDF
原理图: PDF
封装 引脚 下载
WSON (DRV) 6 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频