TPS62622
- Wide Input Voltage Range from 2.3 V to 5.5 V
- 6 MHz Regulated Frequency Operation
- 90% Efficiency at 6 MHz Operation
- 31 µA Quiescent Current
- Best in Class Load and Line Transient
- ±2% Total DC Voltage Accuracy
- Automatic PFM/PWM Mode Switching
- Low Ripple Light-Load PFM Mode
- Internal Soft Start, 120-µs Start-Up Time
- Integrated Active Power-Down Sequencing
(TPS62624 only) - Current Overload and Thermal Shutdown
Protection - Three Surface-Mount External Components
Required (One MLCC Inductor, Two Ceramic
Capacitors) - Complete Sub 1-mm Component Profile Solution
- Total Solution Size < 12 mm2
- Available in a 6-Pin NanoFree™ (WCSP)
Regular and Ultra-Thin Packaging
The TPS6262x device family provides high-frequency synchronous step-down DC/DC converters optimized for battery-powered portable applications. Intended for low-power applications, the TPS6262x devices support up to 600 mA load current, and allow the use of low cost chip inductor and capacitors.
With a wide input voltage range of 2.3 V to 5.5 V, the devices support applications powered by Li-Ion batteries with extended voltage range. Different fixed voltage output versions are available from 1.2 V to 2.3 V.
The TPS6262x devices operate at a regulated 6-MHz switching frequency and enter the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.
The pulse frequency modulation (PFM) mode extends the battery life by reducing the quiescent current to 31 µA (typical) during light load and standby operation. For noise-sensitive applications, the device can be forced into fixed frequency pulse width modulation (PWM) mode by pulling the MODE pin high.
The TPS6262x devices operate over a free air temperature range of –40°C to 85°C. They are available in a 6-pin chip-scale package (WCSP).
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS6262x 600-mA, 6-MHz High-Efficiency Step-Down Converter In Chip Scale Packaging 数据表 (Rev. D) | PDF | HTML | 2012年 8月 15日 | ||
应用手册 | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 2018年 12月 11日 | ||||
模拟设计期刊 | Understanding 100% mode in low-power DC/DC converters | 2018年 6月 22日 | ||||
模拟设计期刊 | Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold | 2017年 10月 24日 | ||||
模拟设计期刊 | Testing tips for applying external power to supply outputs without an input voltage | 2016年 10月 24日 | ||||
应用手册 | Basic Calculation of a Buck Converter's Power Stage (Rev. B) | 2015年 8月 17日 | ||||
模拟设计期刊 | 实现降压型转换器出色 PCB 布局的五个步骤 | 英语版 | 2015年 5月 1日 | |||
应用手册 | Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) | 2012年 1月 13日 | ||||
模拟设计期刊 | IQ:它是什么、不是什么以及如何使用 | 英语版 | 2011年 8月 17日 | |||
EVM 用户指南 | TPS6261x/2x/6xEVM-419 User Guide (Rev. A) | 2010年 4月 22日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
TPS62622EVM-419 — 用于 TPS62622 600mA、6MHz、1.5V 输出电压降压转换器的评估模块
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
DSBGA (YFF) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点