TPS63011

正在供货

具有 2A 开关的高效率、单电感器、降压升压转换器

产品详情

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Iout (max) (A) 0.8 Vin (min) (V) 2 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2400 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Synchronous Rectification, UVLO Fixed Vout (min) (V) 2.8 Vout (max) (V) 3.3 Iq (typ) (A) 0.00004
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Iout (max) (A) 0.8 Vin (min) (V) 2 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2400 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Synchronous Rectification, UVLO Fixed Vout (min) (V) 2.8 Vout (max) (V) 3.3 Iq (typ) (A) 0.00004
DSBGA (YFF) 20 3.96 mm² 1.8 x 2.2
  • Up to 96% Efficiency
  • 1200-mA Output Current at 3.3 V in Step-Down
    Mode (VIN = 3.6 V to 5.5 V)
  • Up to 800-mA Output Current at 3.3 V in Boost
    Mode (VIN > 2.4 V)
  • Automatic Transition Between Step-Down and
    Boost Mode
  • Device Quiescent Current less than 50 µA
  • Input Voltage Range: 2 V to 5.5 V
  • Fixed and Adjustable Output Voltage Options
    from 1.2 V to 5.5 V
  • Power Save Mode for Improved Efficiency at
    Low-Output Power
  • Forced Fixed Frequency Operation and
    Synchronization Possible
  • Load Disconnect During Shutdown
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Available in Small 20-Pin, 2.126 mm ×
    1.922 mm, DSBGA Package
  • Up to 96% Efficiency
  • 1200-mA Output Current at 3.3 V in Step-Down
    Mode (VIN = 3.6 V to 5.5 V)
  • Up to 800-mA Output Current at 3.3 V in Boost
    Mode (VIN > 2.4 V)
  • Automatic Transition Between Step-Down and
    Boost Mode
  • Device Quiescent Current less than 50 µA
  • Input Voltage Range: 2 V to 5.5 V
  • Fixed and Adjustable Output Voltage Options
    from 1.2 V to 5.5 V
  • Power Save Mode for Improved Efficiency at
    Low-Output Power
  • Forced Fixed Frequency Operation and
    Synchronization Possible
  • Load Disconnect During Shutdown
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Available in Small 20-Pin, 2.126 mm ×
    1.922 mm, DSBGA Package

The TPS6301x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-Ion or Li-Polymer Battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2200 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin DSBGA package measuring 2.126 mm × 1.922 mm (YFF).

The TPS6301x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-Ion or Li-Polymer Battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2200 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin DSBGA package measuring 2.126 mm × 1.922 mm (YFF).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TPS631010 正在供货 3A 峰值电流超小解决方案尺寸高效降压/升压转换器 Upgraded product with 8-µA IQ and smaller WCSP package
功能与比较器件相似
TPS631000 正在供货 1.5A 输出电流、高功率密度降压/升压转换器 Upgraded product with 8-uA IQ and smaller SOT package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 10
类型 标题 下载最新的英语版本 日期
* 数据表 TPS6301x Highly Efficient, Single Inductor Buck-Boost Converter With 2-A Switches 数据表 (Rev. C) PDF | HTML 2016年 1月 15日
应用手册 4스위치 벅 부스트 전력 단계의 기본 계산 (Rev. C) PDF | HTML 2023年 10月 2日
应用手册 降低直流/直流降压/升压转换器辐射 EMI 的层设计 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021年 7月 16日
应用手册 Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
应用手册 Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
应用手册 Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) 2018年 7月 9日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
模拟设计期刊 IQ:它是什么、不是什么以及如何使用 英语版 2011年 8月 17日
应用手册 最小化升压转换器开关节点处的振铃 英语版 2008年 7月 15日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS63010EVM-235 — TPS63010EVM-235 评估模块

TPS63010EVM-235 简化了 TPS63010 高效率、单电感器降压升压转换器的评估过程。TPS63010EVM-235 接收 2V 至 5.5V 的输入电压,并提供 3.3V 的输出电压。输出电压随输入电压的不同而有所不同。

用户指南: PDF
TI.com 上无现货
仿真模型

TPS63011 TINA-TI Transient Reference Design

SLIM267.TSC (642 KB) - TINA-TI Reference Design
仿真模型

TPS63011 TINA-TI Transient Spice Model

SLIM266.ZIP (24 KB) - TINA-TI Spice Model
仿真模型

TPS63011 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM091A.ZIP (37 KB) - PSpice Model
计算工具

SLVC808 Battery Lifetime Estimator

支持的产品和硬件

支持的产品和硬件

产品
AC/DC 和 DC/DC 转换器(集成 FET)
TPS63000 具有 1.8A 电流开关并采用 3x3 QFN 封装的高效率降压/升压转换器 TPS63000-Q1 汽车类 1.8V 至 5.5V 输入电压范围、1.8A 高效降压/升压转换器 TPS63001 采用 3x3 QFN 封装,具有 1.7A 电流开关和 3.3V 固定输出电压的 96% 升压降压转换器 TPS63002 采用 3x3 QFN 封装,具有 1.7A 电流开关和 5V 固定输出电压的 96% 升压降压转换器 TPS63010 具有 2A 开关的高效率、单电感器、降压升压转换器 TPS63011 具有 2A 开关的高效率、单电感器、降压升压转换器 TPS63012 具有 2A 开关的高效率、单电感器、降压升压转换器 TPS63020 具有 4A 开关的高效率单电感器降压/升压转换器 TPS63020-Q1 具有 4A 开关的高效汽车类单传感器降压-升压转换器 TPS63021 具有 4A 开关的高效率单电感器降压/升压转换器 TPS63024 高效 1.5A 单电感器降压/升压转换器 TPS630241 高效 1.5A 单电感器降压/升压转换器 TPS630242 高效 1.5A 单电感器降压/升压转换器 TPS630250 采用 3.7mm² DSBGA 封装的 4A 开关单电感器降压/升压转换器 TPS630251 采用 WCSP 封装的 4A 开关单电感降压/升压转换器 TPS630252 采用 WCSP 封装的 4A 开关单电感降压/升压转换器 TPS63027 高效 4.5A 开关单电感器降压/升压转换器 TPS63030 具有 1A 开关的高效率、单电感器、降压升压转换器 TPS63031 具有 1A 开关的高效率、单电感器、降压升压转换器 TPS63036 具有 1A 开关的高效率、单电感器、降压升压转换器 TPS63050 具有 1A 开关电流和可调节软启动功能的 TPS6305x 单电感器降压/升压转换器 TPS63051 小型单电感器降压升压转换器 TPS63060 2.5V 至 12V 输入电压、93% 效率、2.25A 开关电流限制降压/升压转换器 TPS63060-EP 具有 2A 开关电流的高输入电压降压-升压转换器 TPS63061 2.5V 至 12V 输入电压、93% 效率、2.25A 开关电流限制降压/升压转换器 TPS63070 宽输入电压(2V 至 16V)降压/升压转换器 TPS63700 采用 3x3 QFN 封装的可调节 -15V 输出反向 DC/DC 转换器 TPS63710 采用 3x3 WSON 封装的低噪声 1A 同步反相降压转换器 TPS63802 采用 QFN/DFN 封装的 2A 高效 11µA 静态电流降压/升压转换器 TPS63805 具有微型解决方案尺寸的 2A 高效 11µA 静态电流降压/升压转换器 TPS63806 采用小型 WCSP 封装且具有优化负载阶跃响应的 2.5A 高效降压/升压转换器 TPS63807 2A、11uA 静态电流降压/升压转换器 TPS63810 可实现动态电压调节且具有 I²C 接口的 2.5A 高效降压/升压转换器 TPS63811 可实现动态电压调节且具有 I²C 接口的 2.5A 高效降压/升压转换器 TPS63900 具有输入电流限制和动态电压调节功能的 1.8V 至 5.5V、75nA IQ 降压/升压转换器
光绘文件

HPA235A Gerber Files

SLVC237.ZIP (100 KB)
封装 引脚 下载
DSBGA (YFF) 20 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频