TPS63012 状态: ACTIVE

具有 2A 开关的高效率、单电感器、降压升压转换器

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 TPS63010 TPS63011 TPS63012
Iout(Max)(A)1.2  1.2  1.2  
Switching Frequency(Max)(kHz)2400  2400  2400  
Regulated Outputs(#)1  1  1  
Iq(Typ)(mA)0.04  0.04  0.04  
Duty Cycle(Max)(%)100  100  100  
Vin(Min)(V)2  2  2  
Vin(Max)(V)5.5  5.5  5.5  
Vout(Min)(V)1.2  2.8  2.9  
Vout(Max)(V)5.5  3.3  3.4  
Switch Current Limit(Typ)(A)2  2  2  
TopologyBuck/Boost  Buck/Boost  Buck/Boost  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Pin/Package20DSBGA  20DSBGA  20DSBGA  
 样片样片样片
 库存库存库存

产品信息

特性

  • Up to 96% Efficiency
  • 1200-mA Output Current at3.3 V in Step Down Mode (VIN = 3.6 V to 5.5 V)
  • Up to 800-mA Output Current at 3.3 V in Boost Mode (VIN > 2.4 V)
  • Automatic Transition between Step Down and Boost Mode
  • Device Quiescent Current less than 50µA
  • Input Voltage Range: 2 V to 5.5 V
  • Fixed and Adjustable Output Voltage Options from 1.2 V to 5.5 V
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation and Synchronization possible
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Available in Small 20 pin 2.14 mm x 1.93 mm, WCSP Package
  • APPLICATIONS
    • All Two-Cell and Three-Cell Alkaline, NiCd or NiMH or Single-Cell Li Battery
      Powered Products
    • Portable Audio Players
    • PDAs
    • Cellular Phones
    • Personal Medical Products
    • White LEDs

说明

The TPS6301x devices provide a power supply solution forproducts powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-Ion or Li-Polymer Battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters Power Save mode to maintain high efficiency over a wide load current range. The Power Save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2200 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin WCSP package measuring 2.14 mm x 1.93 mm (YFF).

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体样片
TPS63012YFFRACTIVE-40 to 851.50 | 1kuDSBGA (YFF) | 20 3000 | LARGE T&R采购样片
TPS63012YFFTACTIVE-40 to 851.65 | 1kuDSBGA (YFF) | 20 250 | SMALL T&R采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TPS63012YFFR截至 4:39 PM GMT, 2009年 7月 3日截至 4:39 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   
TPS63012YFFT截至 4:39 PM GMT, 2009年 7月 3日截至 4:39 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 4 Weeks无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TPS63012YFFR 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIM查看查看
TPS63012YFFT 符合 RoHS Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIM查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

TPS63012 最新技术文档 Help

数据表

应用手册

查看 升压/降压稳压器 的应用手册

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here