TPS65146
- 2.5V to 6.0V Input Voltage Range
- 16.5V Boost Converter With 2A Switch Current
- 650kHz/1.2MHz Selectable Switching Frequency
- Adjustable Soft-Start for the Boost Converter
- 500mA LDO
- Reset Function (XAO Signal)
- Regulated VGH
- Gate Voltage Shaping
- VCOM Buffer
- LCD Discharge Function
- Overvoltage Protection
- Thermal Shutdown
- Undervoltage Lockout
- 24-Pin 4×4mm QFN Package
- APPLICATIONS
- Notebook PC
- Monitor
The TPS65146 offers a very compact power supply solution designed to supply the LCD bias voltages required by TFT (Thin Film Transistor) LCD panels running from a typical 3.3 V or 5 V supply rail. The device integrates a step-up converter for VS (Source Driver voltage), a positive charge pump regulator for VGH (Gate Driver High voltage), a logic voltage rail using an integrated LDO and a Vcom buffer driving the LCD backplane. In addition to that, a gate voltage shaping block is integrated for VGH, modulating the signal (into VGHM) with high flexibility by using a logic input VFLK and an external discharge resistor connected to RE pin. Also, an external discrete negative charge pump can be set using the boost converter of the TPS65146 to generate VGL (Gate Driver Low voltage). The integrated reset function together with the LCD discharge function available in the TPS65146 provide the signals enabling the discharge of the LCD TFT pixels when powering-off. The device includes safety features like overvoltage protection (OVP), as well as thermal shutdown.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Compact LCD Bias IC for Notebook & Monitor with LDO, VCOM Buffer and Reset IC 数据表 (Rev. A) | 2009年 6月 16日 | |||
应用手册 | Understanding Undervoltage Lockout in Power Devices (Rev. A) | 2018年 9月 19日 | ||||
应用手册 | Generation of a VCOM buffer input using PWM signal | 2015年 12月 21日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RGE) | 24 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点