TPS65148

正在供货

4 通道 LCD 偏置,具有 GPM、VCOM、复位、LCD 放电、HVS、外部隔离开关和用于伽玛缓冲器的 LDO

产品详情

Display type LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 2.5 Vin (max) (V) 6 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 18 Features GPM or GVS, Output discharge, Reset generator, VCOM or op amp Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 2.5 Vin (max) (V) 6 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 0 V_POS (max) (V) 18 Features GPM or GVS, Output discharge, Reset generator, VCOM or op amp Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • 2.5V to 6V Input Voltage Range
  • Up to 18V Boost Converter With 4A Switch Current
  • 630kHz/1.2MHz Selectable Switching Frequency
  • Adjustable Soft-Start for the Boost Converter
  • Gate Driver for External Input-to-Output Isolation Switch
  • 0.5% Accuracy Voltage Regulator for Gamma Buffer
  • Gate Voltage Shaping
  • VCOM Buffer
  • Reset Function (XAO Signal)
  • LCD Discharge Function
  • Overvoltage Protection
  • Overcurrent Protection
  • Thermal Shutdown
  • 32-Pin 5∗5mm QFN Package
  • APPLICATIONS
    • Monitor
    • TV (5V Input Voltage)

  • 2.5V to 6V Input Voltage Range
  • Up to 18V Boost Converter With 4A Switch Current
  • 630kHz/1.2MHz Selectable Switching Frequency
  • Adjustable Soft-Start for the Boost Converter
  • Gate Driver for External Input-to-Output Isolation Switch
  • 0.5% Accuracy Voltage Regulator for Gamma Buffer
  • Gate Voltage Shaping
  • VCOM Buffer
  • Reset Function (XAO Signal)
  • LCD Discharge Function
  • Overvoltage Protection
  • Overcurrent Protection
  • Thermal Shutdown
  • 32-Pin 5∗5mm QFN Package
  • APPLICATIONS
    • Monitor
    • TV (5V Input Voltage)

The TPS65148 offers a compact power supply solution designed to supply the LCD bias voltages required by TFT (Thin Film Transistor) LCD panels running from a typical 5 V supply rail. The device integrates a high power step-up converter for VS (Source Driver voltage), an accurate voltage rail using an integrated LDO to supply the Gamma Buffer (VREG_O) and a Vcom buffer driving the LCD backplane. In addition to that, a gate voltage shaping block is integrated. The VGH signal (Gate Driver High voltage) supplied by an external positive charge pump, is modulated into VGHM with high flexibility by using a logic input VFLK and an external discharge resistor connected to the RE pin. Also, an external negative charge pump can be set using the boost converter of the TPS65148 to generate VGL (Gate Driver Low voltage). The integrated reset function together with the LCD discharge function available in the TPS65148 provide the signals enabling the discharge of the LCD TFT pixels when powering-off. The device includes safety features like overcurrent protection (OCP) and short-circuit protection (SCP) achieved by an external input-to-output isolation switch, as well as overvoltage protection (OVP) and thermal shutdown.

The TPS65148 offers a compact power supply solution designed to supply the LCD bias voltages required by TFT (Thin Film Transistor) LCD panels running from a typical 5 V supply rail. The device integrates a high power step-up converter for VS (Source Driver voltage), an accurate voltage rail using an integrated LDO to supply the Gamma Buffer (VREG_O) and a Vcom buffer driving the LCD backplane. In addition to that, a gate voltage shaping block is integrated. The VGH signal (Gate Driver High voltage) supplied by an external positive charge pump, is modulated into VGHM with high flexibility by using a logic input VFLK and an external discharge resistor connected to the RE pin. Also, an external negative charge pump can be set using the boost converter of the TPS65148 to generate VGL (Gate Driver Low voltage). The integrated reset function together with the LCD discharge function available in the TPS65148 provide the signals enabling the discharge of the LCD TFT pixels when powering-off. The device includes safety features like overcurrent protection (OCP) and short-circuit protection (SCP) achieved by an external input-to-output isolation switch, as well as overvoltage protection (OVP) and thermal shutdown.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相似
TPS65149 正在供货 用于使用 ASG / GIP 技术的 LCD 面板的 LCD 偏置解决方案 This product has no voltage regulator for gamma, adds an 8 ch level shifter and has a programmable Vcom and Vgl.
TPS65155 正在供货 用于门阵列 (GOA) 面板的具有电平转换器的 LCD 偏置解决方案 This product has no voltage regulator for gamma, adds an 8 ch level shifter and Vgl.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 Compact TFT LCD Bias IC with VCOM Buffer, Voltage Regulator and Reset Function 数据表 (Rev. A) 2011年 1月 19日
应用手册 Understanding Undervoltage Lockout in Power Devices (Rev. A) 2018年 9月 19日
选择指南 电源管理指南 2018 (Rev. K) 2018年 7月 31日
选择指南 电源管理指南 2018 (Rev. R) 2018年 6月 25日
应用手册 Generation of a VCOM buffer input using PWM signal 2015年 12月 21日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

模拟工具

PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®

PSpice® for TI 可提供帮助评估模拟电路功能的设计和仿真环境。此功能齐全的设计和仿真套件使用 Cadence® 的模拟分析引擎。PSpice for TI 可免费使用,包括业内超大的模型库之一,涵盖我们的模拟和电源产品系列以及精选的模拟行为模型。

借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。

在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
封装 引脚 下载
VQFN (RHB) 32 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频