|
|
|
|
产品信息特性
说明
The TPS65165 is a Compact LCD Bias IC with 3 high-speed operational amplifiers for gamma correction and/or VCOM supply. The device generates all 3 voltage rails for TFT-LCD displays (Vs, VGL and VGH). The device incorporates a high-voltage switch that can be controlled by a logic signal from the timing controller (TCON) to provide the gate-voltage modulation for VGH. If this function is not required, the CTRL pin can be tied high. The device also features a high-voltage stress test, where the output voltage of VGH is typically set to 30 V, and the output voltage of Vs is programmable to any higher voltage. The high-voltage stress test is enabled by pulling the HVS pin high. Adjustable sequencing is implemented, and can be programmed by selecting the capacitor values connected to ADLY and GDLY. The device consists of a boost converter to provide the source voltage Vs operating at a fixed switching frequency of 600 kHz. A fully integrated positive charge pump, switching automatically between doubler and tripler mode provides an adjustable regulated TFT gate on voltage VGH. A negative charge pump driver provides adjustable regulated output voltage VGL. To minimize external components the charge pumps for VGH and VGL operate at a fixed switching frequency of 1.2 MHz. The device includes safety features like overvoltage protection of the boost converter, short circuit protection of VGH and VGL as well as thermal shutdown. |
| 价格(美元) | 封装 | CAD 设计工具 | 样片 | ||||
| 器件 | 状态 | 温度 (oC) | 价格(美元) | Quantity | 封装 | 引脚 | 封装数量 | 封装载体 | 符号 | 样片 |
| TPS65165RSBR | ACTIVE | -40 to 85 | 1.80 | 1ku | QFN (RSB) | 40 | 3000 | LARGE T&R | ||
| TPS65165RSBRG4 | ACTIVE | -40 to 85 | 1.80 | 1ku | QFN (RSB) | 40 | 3000 | LARGE T&R | ||
建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。
| TI 库存状态 | 已报告的分销商库存 | |||||||
| TPS65165RSBR | 截至 4:38 PM GMT, 2009年 7月 3日 | 截至 4:38 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 14 Weeks | 无报告 查看经销商 | |||||||
| TPS65165RSBRG4 | 截至 4:38 PM GMT, 2009年 7月 3日 | 截至 4:38 PM GMT, 2009年 7月 3日 | ||||||
| 交货周期 | 地区 | 公司 | 库存 | 采购 | ||||
| 14 Weeks | 无报告 查看经销商 | |||||||
| 查看中国经销商 | ||||||||
**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。
| 产品目录 | DPPM / MTBF / FIT 率 | ||||
| 器件 | 环保计划* | 铅/焊球涂层 | MSL 等级/回流焊峰 | 详细信息 | 详细信息 |
| TPS65165RSBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | 查看 | 查看 |
| TPS65165RSBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | 查看 | 查看 |
* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。
如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。
| 名称 | 型号 | 公司 | 工具/软件类型 |
| TPS65165 评估模块 | TPS65165EVM-233 | Texas Instruments | 开发电路板/EVM |