TPS65232A0
- Wide Input Supply Voltage Range
(10.8 V - 22 V) - One Adjustable PWM Buck Controller
- 10.8-V - 22-V Input Voltage Range
- 3.3-V - 6.1-V Output Voltage Range
- 500-kHz Switching Frequency
- Type III Compensation
- Programmable Current Limit
- Two Adjustable Step-Down Converter With Integrated Switching FETs:
- 4.75-V - 5.5-V Input
- 0.9-V-3.3-V Output Voltage Range
- 3-A Output Current
- 1-MHz Switching Frequency
- Type III Compensation
- Pull-Up Current Sources on Buck Enable Pins for Accurate
Start-Up Timing Control with Preset Default - Over Current Protection on All Rails
- Thermal Shutdown to Protect Device During Excessive Power Dissipation
- Thermally Enhanced Package for Efficient Heat Management
(48-pin HTSSOP or 6-mm × 6-mm 40-Pin QFN) - APPLICATIONS
- xDSL and Cable Modems
- Wireless Access Points
- STB, DTV, DVD and Home Gateway
The TPS65232 provides one PWM buck controller, two adjustable, synchronous buck regulators. The SMPS have integrated switching FETs for optimized power efficiency and reduced external component count. All power blocks have thermal and over current/short circuit protection. The TPS65232 startup timing can be controlled through buck enable pins. The buck controller and buck converters have internal pole/zero pairs to help stabilizing the system with minimum external components.
您可能感兴趣的相似产品
功能与比较器件相同但引脚有所不同
技术文档
未找到结果。请清除搜索并重试。
查看全部 1 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | Triple Buck Power Management IC 数据表 | 2010年 2月 24日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RHA) | 40 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点