TPS65510

正在供货

具有集成升压转换器的低功耗电池备份 IC

产品详情

Rating Catalog Operating temperature range (°C) -35 to 85 Topology Buck Iout (max) (A) 1.2 Vin (min) (V) 2.65 Vin (max) (V) 5.5 Switching frequency (max) (kHz) 750 Features Overcurrent protection, Thermal shutdown, UVLO fixed Vout (min) (V) 1.2 Vout (max) (V) 12.5 Iq (typ) (A) 0.00025
Rating Catalog Operating temperature range (°C) -35 to 85 Topology Buck Iout (max) (A) 1.2 Vin (min) (V) 2.65 Vin (max) (V) 5.5 Switching frequency (max) (kHz) 750 Features Overcurrent protection, Thermal shutdown, UVLO fixed Vout (min) (V) 1.2 Vout (max) (V) 12.5 Iq (typ) (A) 0.00025
VQFN (RGT) 16 9 mm² 3 x 3
  • Power-Path Switch to Select Main Battery or Backup Battery for Real-Time Clock (RTC)
  • Integrated Boost DC/DC Converter
    • Modulation Select by Control Pin (PWMON), Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM)
    • Fixed Switching Frequency (PWM, 750 kHz)
    • Peak Current Mode Control (PWM)
    • Low Power Consumption (PFM)
  • Four Integrated Low Dropout (LDO) Voltage Regulators for 1.2 V/1.8 V/3.3 V
  • Two Integrated Indicators
    • CS: Monitors the Voltage Level of Main Battery (VBAT) and Output voltage level of Boost Converter (VO_BT)
    • XRESET: Monitors the Output voltage Level of 3.3V LDO (VOUT)
  • 16-Pin QFN (3mm × 3mm) Package
  • Operating Temperature –35°C to 85°C
  • Protection
    • Overcurrent Protection (OCP)
    • Overvoltage Protection (OVP)
    • Thermal Shutdown (TSD)
    • Undervoltage Lockout (UVLO)
  • APPLICATIONS
    • Digital Still Cameras
    • Portable Systems With Backup Battery

PowerPAD Is a trademark of Texas Instruments.

  • Power-Path Switch to Select Main Battery or Backup Battery for Real-Time Clock (RTC)
  • Integrated Boost DC/DC Converter
    • Modulation Select by Control Pin (PWMON), Pulse Frequency Modulation (PFM) or Pulse Width Modulation (PWM)
    • Fixed Switching Frequency (PWM, 750 kHz)
    • Peak Current Mode Control (PWM)
    • Low Power Consumption (PFM)
  • Four Integrated Low Dropout (LDO) Voltage Regulators for 1.2 V/1.8 V/3.3 V
  • Two Integrated Indicators
    • CS: Monitors the Voltage Level of Main Battery (VBAT) and Output voltage level of Boost Converter (VO_BT)
    • XRESET: Monitors the Output voltage Level of 3.3V LDO (VOUT)
  • 16-Pin QFN (3mm × 3mm) Package
  • Operating Temperature –35°C to 85°C
  • Protection
    • Overcurrent Protection (OCP)
    • Overvoltage Protection (OVP)
    • Thermal Shutdown (TSD)
    • Undervoltage Lockout (UVLO)
  • APPLICATIONS
    • Digital Still Cameras
    • Portable Systems With Backup Battery

PowerPAD Is a trademark of Texas Instruments.

The TPS65510 offers a suitable solution for power switch to select the main battery or the backup battery.

This device automatically selects the power path. It depends on the voltage level of the VO_BT pin. When the main battery is removed, the power path of the VOUT pin is automatically changed from the output of 3.3-V low droppout (LDO) voltage regulator to the backup battery.

The backup battery is charged from the power path of the VRO pin (output of 3.3-V LDO) via an external diode and resistor. The input of the LDO voltage regulator comes from the internal boost converter.

The 1.2-V output LDO and 1.8-V output LDO voltage regulators have a enable pin, V_CTRL. If these outputs are not necessary, V_CTRL should be connected to AGND to save power consumption. The self-power consumption is less than 3 µA (maximum) using the backup battery.

This device has two indicators. One is CS, which monitors the voltage level of the VBAT pin and VO_BT pin. The other is XRESET, which monitors voltage level of the VOUT pin. These indicators should be connected to CPU/DSP to reset them.

This device reduces the total solution area and extends the lifetime of the backup battery.

The TPS65510 offers a suitable solution for power switch to select the main battery or the backup battery.

This device automatically selects the power path. It depends on the voltage level of the VO_BT pin. When the main battery is removed, the power path of the VOUT pin is automatically changed from the output of 3.3-V low droppout (LDO) voltage regulator to the backup battery.

The backup battery is charged from the power path of the VRO pin (output of 3.3-V LDO) via an external diode and resistor. The input of the LDO voltage regulator comes from the internal boost converter.

The 1.2-V output LDO and 1.8-V output LDO voltage regulators have a enable pin, V_CTRL. If these outputs are not necessary, V_CTRL should be connected to AGND to save power consumption. The self-power consumption is less than 3 µA (maximum) using the backup battery.

This device has two indicators. One is CS, which monitors the voltage level of the VBAT pin and VO_BT pin. The other is XRESET, which monitors voltage level of the VOUT pin. These indicators should be connected to CPU/DSP to reset them.

This device reduces the total solution area and extends the lifetime of the backup battery.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
* 数据表 Low-Power Battery Backup IC With Integrated BOOST Converter 数据表 2008年 9月 16日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

封装 引脚 下载
VQFN (RGT) 16 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频