TPS65811
- Battery Charger
- Complete Charge Management Solution for
Single Li-Ion or Li-Pol Cell:- With Thermal Foldback, Dynamic Power
Management, and Pack Temperature-
Sensing - Supports Up to 1.5-A Maximum Charge
Current
- With Thermal Foldback, Dynamic Power
- Programmable Charge Parameters for
AC Adapter and USB Port Operation
- Complete Charge Management Solution for
- Integrated Power Supplies
- Total of 9 integrated LDOs:
- 6 Adjustable-Output LDOs (1.25 V to 3.3 V)
- 2 Fixed-Voltage LDOs (3.3 V)
- 1 RTC Backup Supply With Low Leakage
(1.5 V)
- 2 0.6-V to 3.4-V Programmable DC–DC Buck
Converters (600 mA for TPS65810, 750 mA for
TPS65811)- With Enable, Standby Mode Operation, and
Automatic Low-Power Mode Setting
- With Enable, Standby Mode Operation, and
- Total of 9 integrated LDOs:
- Display Functions
- 2 Open-Drain PWM Outputs With
Programmable Frequency and Duty Cycle- Control of Keyboard Backlight, Vibrator, or
Other External Peripheral Functions
- Control of Keyboard Backlight, Vibrator, or
- RGB LED Driver With Programmable Flashing
Period and Individual RGB Brightness Control - Constant-Current White LED Driver
- With Programmable Current Level,
Brightness Control, and Overvoltage
Protection - Can Drive up to 6 LEDs in Series
Configuration
- With Programmable Current Level,
- 2 Open-Drain PWM Outputs With
- System Management
- Dual Input Power Path Function With Input
Current-Limiting and OVP Protection - POR Function With Programmable Masking
Monitors All Integrated Supplies Outputs - Software and Hardware Reset Functions
- 8-Channel Integrated A/D Samples System
Parameters- With Single Conversion, Peak Detection, or
Averaging Operating Modes
- With Single Conversion, Peak Detection, or
- Dual Input Power Path Function With Input
- Host Interface
- Host Can Set System Parameters and Access
System Status Using I2C Interface - Interrupt Function With Programmable
Masking Signals System Status Modification to
Host - 3 GPIO Ports, Programmable as Drivers,
Integrated A/D Trigger or Buck Converters
Standby Mode Control
- Host Can Set System Parameters and Access
The TPS65810 device provides an easy-to-use, fully-integrated solution for handheld devices, integrating charge management, multiple regulated power supplies, system management, and display functions in a small, thermally-enhanced 8-mm × 8-mm package. The high level of integration enables space savings of 70% of the typical board area when compared to equivalent discrete solutions, while implementing a high-performance and flexible solution that is portable across multiple platforms.
If required, an external host can control the TPS65810 device through I2C interface with access to all integrated systems. The I2C enables the setting of the output voltages, current thresholds, and operation modes. The internal registers have a complete set of status information, enabling easy diagnostics, and host-controlled handling of fault conditions. The TPS65810 device can operate in standalone mode, with no external host control, if the internal power-up defaults are compatible with the system requirements.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | TPS6581x Single-Cell Li-Ion Battery and Power Management IC 数据表 (Rev. C) | PDF | HTML | 2014年 9月 22日 | ||
应用手册 | 设计电压监控器的电阻分压器输入端时的 IQ与精度权衡因素 (Rev. B) | PDF | HTML | 英语版 (Rev.B) | PDF | HTML | 2021年 10月 25日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
封装 | 引脚 | 下载 |
---|---|---|
VQFN (RTQ) | 56 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点