TPS65950 状态: ACTIVE

具有 3 个 DC/DC 电源、11 个 LDO、音频编解码器、USB HS 收发器、充电器的集成电源管理 IC

      
         
此产品变更时通知我


数据表

Download - PDF Icon

 TPS65920 TPS65930 TPS65950
Vin(Min)(V)2.7  2.7  2.7  
Vin(Max)(V)4.5  4.5  4.5  
Step-Down DC/DC Converter  3  3  3  
LDO4  4  11  
Processor NameTI-OMAP24x,TI-OMAP35x  TI-OMAP24x,TI-OMAP35x  TI-OMAP24x,TI-OMAP35x  
Pin/Package139NFBGA  139NFBGA  209BGA  
USBHS OTG  HS OTG  HS OTG  
Charger  AC/USB  
Audio Codec 2 DAC / 2 ADC  5 DAC / 2 ADC  
Regulated Outputs(#)7  7  13  
 样片样片样片
 库存库存库存

产品信息

特性

  • Power:
    • Three efficient stepdown converters
    • 10 external linear LDOs for clocks and peripherals
    • SmartReflex dynamic voltage management
  • Audio:
    • Voice codec
    • 15-bit linear codec (8 and 16 kHz)
    • Differential input main and submicrophones
    • Differential headset microphone input
    • Auxiliary/FM input (mono or stereo)
    • Differential 32-Ω speaker and 16-Ω headset drivers (external predrivers for class D)
    • 8-Ω stereo class-D drivers
    • Pulse code modulation (PCM) and TDM interfaces
    • Bluetooth® interface
    • Automatic level control (ALC)
    • Digital and analog mixing
    • 16-bit linear audio stereo DAC (96, 48, 44.1, and 32 kHz, and derivatives)
    • 16-bit linear audio stereo ADC (48, 44.1, and 32 kHz, and derivatives)
    • Digital microphone inputs
    • Carkit
  • Charger:
    • Li-ion, Li-on polymer, and cobalt-nickel-manganese charger
    • Supports charging with ac-regulated charger (maximum 7 V), USB host devices, Mobile Computing Promotion Consortium (MCPC) devices, USB chargers, and carkit chargers (maximum 7 V)
    • Backup battery charger
  • USB:
    • USB 2.0 OTG-compliant HS transceivers
    • 12-bit ULPI
    • USB power supply (5-V CP for VBUS)
    • CEA-2011: OTG transceiver interface specification
    • CEA-936A: Mini-USB analog carkit interface specification
    • MCPC ME-universal asynchronous receiver/transmitter (UART) GL-006 specification
  • Additional features:
    • LED driver circuit for two external LEDs
    • 10-bit MADC with 3 to 8 external inputs
    • RTC and retention modules
    • HS inter-integrated circuit (I2C™) serial control
    • Thermal shutdown and hot-die detection
    • Keypad interface (up to 8 × 8)
    • External vibrator (vibrator) control
    • 19 GPIO devices
    • 0.4-mm pitch, 209 pin, 7 × 7 mm package

    Bluetooth is a registered trademark of Bluetooth SIG, Inc.

    说明

    The TPS65950 device is a highly integrated power-management and audio coder/decoder (codec) integrated circuit (IC) that supports the power and peripheral requirements of the OMAP™ application processors. The device contains power management, an audio codec, a universal serial bus (USB) high-speed (HS) transceiver, an ac/USB charger, light-emitting diode (LED) drivers, an analog-to-digital converter (ADC), a real-time clock (RTC), and embedded power control.

    The power portion of the device contains three buck converters, two controllable by a dedicated SmartReflex™ class-3 interface, multiple low-dropout (LDO) regulators, an embedded power controller (EPC) to manage the power-sequencing requirements of OMAP, and an RTC and backup module. The RTC can be powered by a backup battery when the main supply is not present, and the device contains a coin-cell charter to recharge the backup battery as needed.

    The USB module provides a HS 2.0 on-the-go (OTG) transceiver suitable for direct connection to the OMAP universal transceiver macrocell interface (UTMI) + low pin interface (ULPI) with an integrated charge pump (CP) and full support for the carkit Consumer Electronics Association (CEA)-936A specification.

    The Li-ion battery charger supports charging from ac chargers, USB host devices, USB chargers, or carkits. The type of charger is detected automatically by the device, which provides hardware-controlled linear charging with ac chargers, USB chargers, and carkits, in addition to software-controlled charging for all charger types.

    The audio codec in the device includes five digital-to-analog converters (DACs) and two ADCs to provide multiple voice channels and stereo downlink channels that can support all standard audio sample rates through several inter-IC sound (I2S™)/time division multiplexing (TDM) format interfaces. The audio output stages on the device include stereo headset amplifiers, two integrated class-D amplifiers providing stereo differential outputs, predrivers for line outputs, and an earpiece amplifier. The input audio stages include three differential microphone inputs, stereo line inputs, and interface for digital micrphones. Automatic and programmable gain control is available with all necessary digital filtering, side-tone functions, and pop-noise reduction.

    The device also provides a auxiliary modules, including LED drivers, and ADC, keypad interface, and general-purpose inputs/outputs (GPIOs). The LED driver can power two LED circuits to illuminate a panel or provide user indicators. The drivers also provide pulse width modulation (PWM) circuits to control the illumination levels of the LEDs. The ADC monitors signals entering the device, such as supply and charging voltages, and has multiple additional external ADC inputs for system use. The keypad interface implements a built-in scanning algorithm to decode hardware-based key presses and to reduce software use, with multiple additional GPIOs that can be used as interrupts when they are configured as inputs.

    

定价/封装/CAD 设计工具/样片

价格(美元)封装样片
器件状态温度 (oC)价格(美元) | Quantity封装 | 引脚封装数量 | 封装载体样片
TPS65950BZXNACTIVE-40 to 8510.20 | 100uBGA (ZXN) | 209 260 | JEDEC TRAY (5+1)
TPS65950BZXNRACTIVE-40 to 8510.20 | 100uBGA (ZXN) | 209 2000 | LARGE T&R采购样片

建议零售价格仅用于预算,以美元为单位,并且价格是浮动的。 若要查询有关批量价格、本地货币价格或交付报价的信息,请与当地德州仪器 (TI) 销售办事处或授权经销商联系。

库存

  TI 库存状态 已报告的分销商库存
TPS65950BZXN截至 4:38 PM GMT, 2009年 7月 3日截至 4:38 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 1 Week无报告
查看经销商
   
TPS65950BZXNR截至 4:38 PM GMT, 2009年 7月 3日截至 4:38 PM GMT, 2009年 7月 3日
 交货周期地区公司库存采购
 1 Week无报告
查看经销商
   

查看中国经销商

**目前尚无法提供交货时间信息。 但是,由于我们的信息每天都会更新,如有疑问,请马上与我们联系。 有关附加信息,请与首选的 TI 授权分销商 联系。

质量与无铅数据

 产品目录DPPM / MTBF / FIT 率
器件环保计划* 铅/焊球涂层MSL 等级/回流焊峰详细信息详细信息
TPS65950BZXN 符合 RoHS Pb-Free (RoHS) SNAGCU Level-3-260C-168 HR查看查看
TPS65950BZXNR 符合 RoHS Pb-Free (RoHS) SNAGCU Level-3-260C-168 HR查看查看

* 计划的环保分级:无铅 (RoHS)、无铅(RoHS 豁免)或绿色环保(RoHS 和无 Sb/Br)- 请单击上表中产品目录明细的“查看”链接,以获得最新供货信息和附加产品目录明细。

如果此时没有在线提供您所请求的信息,则请联系 我们的产品信息中心, 以了解关于此信息可用性的信息。

技术文档

TPS65950 最新技术文档 Help

数据表

应用手册

用户指南

选择指南

模型

  • IBIS Model
  • BSDL Model

勘误表

更多文献资料

工具与软件

名称型号 公司 工具/软件类型
OMAP35x 评估模块 (EVM)TMDXEVM3503Texas Instruments开发电路板/EVM

相关应用产品

所有应用产品

支持和社区

其它支持资源



Click Here